Skip to Main Content
  • English
  • 简体中文
  • 繁體中文
Contact
View Cart

1200 V Automotive Qualified Bare Die Silicon Carbide MOSFETs – Gen 3+

Wolfspeed's family of Automotive Qualified 1200 V, Gen 3+ SiC Bare Die MOSFETs
Wolfspeed’s Generation 3+ of high performance silicon carbide MOSFET in a packageless bare die format to be implemented into any custom module design. The high blocking voltage with low on-resistance, high speed switching with low capacitance make this MOSFET ideal for applications in automotive drivetrain and motor drives.

Parametric Data

1200 V Automotive Qualified Bare Die Silicon Carbide MOSFETs – Gen 3+

No filters selected, showing all 3 products

1200 V Automotive Qualified Bare Die Silicon Carbide MOSFETs – Gen 3+

Product SKU
Buy Online
Data Sheet
Status
Blocking Voltage
RDS(ON) at 25°C
Current Rating
Output Capacitance
Reverse Recovery Charge (Qrr)
Reverse Recovery Time (Trr)
Tjmax
Generation
Qualification
EPM3-1200-R013D
Active
1200 V
13 mΩ
160 A
226 pF
1259 nC
34 ns
175 °C
Gen 3+
Automotive
Active
1200 V
14 mΩ
149 A
200 pF
1068 nC
31 ns
175 °C
Gen 3+
Automotive
Active
1200 V
15 mΩ
148 A
200 pF
1388 nC
34 ns
175 °C
Gen 3+
Automotive

Product Details

Features
  • Automotive Qualified
  • High blocking voltage with industry leading low RDS(on) over temperature stability
  • Resistant to latch-up
  • High gate resistance for drives
Benefits
  • Improves System Efficiency with lower switching and conduction losses
  • Reduces System Size, Weight, and Cooling Requirements
  • Enables high switching frequency operation
  • Easy to parallel and compatible with standard gate drive design
Typical Applications
  • Automotive Drivetrain
  • Motor Drives
  • Solid State Circuit Breaker
  • Resonant Topologies

Tools & Support

Documents

Document Type
Document Name
Last Updated
Application Notes
04/2024
Application Notes
11/2023
Application Notes
01/2023
Application Notes
11/2021
Sales Sheets & Flyers
03/2022
Sales Terms
12/2021

Knowledge Center

View All
Motors & Motion

Two Engineers, One SpeedVal™ Kit: Unlock the power of silicon carbide in Industrial Motor Drives with SpeedVal Kit

Accelerate and de-risk the silicon carbide design process for three-phase industrial motor drives and meet leading efficiency standards with the SpeedVal™ Kit Three-Phase Motherboard.
View Now  Webinars
Technical SupportPower Applications Forum

Footer

Social Media

  • Instagram
  • X
  • LinkedIn
  • YouTube
Copyright © 2024 Wolfspeed, Inc.