1700 V, HM High Performance 62 mm, Half-Bridge Rectifier SiC Power Module
Wolfspeed has developed the HM power module platform to provide the benefits of Silicon Carbide in power density sensitive applications, while maintaining the baseplate compatibility of a 62mm module. The HM platform’s Silicon Carbide optimized packaging enables 175°C continuous junction operation, with a high-reliability Silicon Nitride (Si3N4) power substrate to ensure mechanical robustness under extreme conditions and a lightweight AlSiC baseplate. The HM3 is a perfect fit for demanding applications such as medical power supplies, aerospace, and traction drives.
This document details the production packaging details including container type, quantity, MOQ, and dimensions as well as the moisture sensitivity level (MSL) for discrete SiC Schottky Diodes and MOSFETs
Use the SpeedFit™ Design Simulator to design smaller and quieter industrial motor drive systems including industrial low voltage motor drives, servo drives, and compressors for heat pumps and air conditioners.
Power electronics devices are almost never working at maximum of their capabilities because of safety, reliability but even application mission profile. Our experts will demonstrate how Wolfspeed's free SpeedFit simulation tool is the perfect starting point before moving to accurate LTSpice simulations.
In this video, we’ll walk you through the press-in and press-out process for Wolfspeed WolfPACK™ silicon carbide power modules, which are available with and without pre-applied thermal interface material (TIM).