Skip to Main Content
  • English
  • 简体中文
  • 繁體中文
Contact
View Cart
Product rendering of three Wolfspeed Silicon Carbide Bare Die MOSFETs.

CPM3-0650-0015A

650 V, 15 mΩ, Gen 3, Industrial qualified, Bare Die SiC MOSFET

Parametric Data

Display All SKUs in Product Family (3)

650 V Bare Die SiC MOSFETs – Gen 3

No filters selected, showing all 1 products

650 V Bare Die SiC MOSFETs – Gen 3

Product SKU
Buy Online
Data Sheet
Status
Blocking Voltage
RDS(ON) at 25°C
Current Rating
Gate Charge Total
Output Capacitance
Reverse Recovery Charge (Qrr)
Reverse Recovery Time (Trr)
Tjmax
Generation
Qualification
CPM3-0650-0015A
Active
650 V
15 mΩ
120 A
190 nC
290 pF
510 nC
22 ns
175 °C
Gen 3
Industrial

Ordering & Compliance

CPM3-0650-0015A Ordering

Part NumberCPM3-0650-0015A
Order StatusActive
Buy Online
Container TypeAvailable in Film Frame and Tape & Reel

CPM3-0650-0015A Compliance

Halogen FreeYes
Lead FreeYes
RoHS Declaration
REACH Declaration
California Prop 65Learn More
ECCNEAR99

Product Details

Features
  • Low On-State Resistance over Temperature
  • Low Parasitic Capacitances
  • Fast Diode with ultra low reverse recovery
  • High Temperature Operation (Tj = 175°C)
Benefits
  • Improves System Efficiency with lower switching and conduction losses
  • Enables high switching frequency operation
  • Improves System Level Power Density
  • Reduces System Size; Weight; and Cooling Requirements
Typical Applications
  • Industrial Power Supplies
  • Server/Telecom
  • EV-Charging Systems
  • Energy Storage Systems (ESS)
  • Uninterruptible Power Supplies (UPS)
  • Battery Management Systems (BMS)

Documents, Tools & Support

Documents

Document Type
Document Name
Last Updated
Application Notes
11/2023
Application Notes
01/2023
Application Notes
11/2021
Product Catalog
05/2024
Sales Sheets & Flyers
03/2022
Sales Terms
12/2021

Knowledge Center

Motors & Motion

Two Engineers, One SpeedVal™ Kit: Unlock the power of silicon carbide in Industrial Motor Drives with SpeedVal Kit

Accelerate and de-risk the silicon carbide design process for three-phase industrial motor drives and meet leading efficiency standards with the SpeedVal™ Kit Three-Phase Motherboard.
View Now  Webinars
Technical SupportPower Applications Forum

Footer

Social Media

  • Instagram
  • X
  • LinkedIn
  • YouTube
Copyright © 2024 Wolfspeed, Inc.