Skip to Main Content
  • English
  • 简体中文
  • 繁體中文
Contact
View Cart
Product rendering of a Wolfspeed Silicon Carbide Bare Die Schottky diode.

CPW4-1200-S008B

1200 V, 8 A, Gen 4, Industrial qualified, Bare Die SiC Schottky Diode
Note Last Time Buy. Recommended replacement:CPW6-1200-Z010A

Parametric Data

Display All SKUs in Product Family (6)

1200 V Bare Die Silicon Carbide Schottky Diodes – Gen 4

No filters selected, showing all 1 products

1200 V Bare Die Silicon Carbide Schottky Diodes – Gen 4

Product SKU
Buy Online
Data Sheet
Status
Qualification
Blocking Voltage
Current Rating
Total Capacitive Charge (QC (typ))
Tjmax
Generation
CPW4-1200-S008B
Last Time Buy
Industrial
1200 V
8 A
37 nC
175 °C
Gen 4

Ordering & Compliance

CPW4-1200-S008B Ordering

Part NumberCPW4-1200-S008B
Order StatusLast Time Buy
Buy Online
Container TypeAvailable in Film Frame and Tape & Reel

CPW4-1200-S008B Compliance

Halogen FreeYes
Lead FreeYes
RoHS Declaration
REACH Declaration
California Prop 65Learn More
ECCNEAR99

Product Details

Features
  • 1200-Volt Schottky Rectifier
  • Zero Forward and Reverse Recovery
  • High-Frequency Operation
  • Temperature-Independent Switching Behavior
  • Extremely Fast Switching
  • Positive temperature coefficient on VF
Benefits
  • Reduces system size; weight; and cooling requirements
  • Increased power density
  • Improved system efficiency at high switching frequencies
  • Parallel mode operation possible
Typical Applications
  • Fast EV charging
  • Commercial vehicles
  • Solar systems
  • Power Converters
  • Switch Mode Power Supplies (SMPS)
  • Uninterruptible Power Supplies (UPS)

Documents, Tools & Support

Documents

Document Type
Document Name
Last Updated
Data Sheets
09/2023
Application Notes
09/2015
Sales Terms
12/2021

Knowledge Center

Motors & Motion

Two Engineers, One SpeedVal™ Kit: Unlock the power of silicon carbide in Industrial Motor Drives with SpeedVal Kit

Accelerate and de-risk the silicon carbide design process for three-phase industrial motor drives and meet leading efficiency standards with the SpeedVal™ Kit Three-Phase Motherboard.
View Now  Webinars
Technical SupportPower Applications Forum

Footer

Social Media

  • Instagram
  • X
  • LinkedIn
  • YouTube
Copyright © 2024 Wolfspeed, Inc.