Skip to Main Content
  • English
  • 简体中文
  • 繁體中文
Contact
View Cart

1200 V Bare Die Silicon Carbide Schottky Diodes – E-Series

Wolfspeed’s Gen 4 Automotive qualified family of 1200 V Silicon Carbide Schottky Diodes
Wolfspeed's E-Series diodes are specifically designed to be robust and reliable in the harshest environments. As a result; the E-Series diodes are the industry's first 1200 V Silicon Carbide (SiC) diodes to be automotive qualified and high-humidity/high-voltage/high-temperature tested. The E-Series family of diodes are ideal for on-board and off-board automotive charger applications and solar power inversion.

Products

1200 V Bare Die Silicon Carbide Schottky Diodes – E-Series

No filters selected, showing all 2 products

1200 V Bare Die Silicon Carbide Schottky Diodes – E-Series

Product SKU
Buy Online
Data Sheet
Qualification
Blocking Voltage
Current Rating
Total Capacitive Charge (QC (typ))
Maximum Junction Temperature
Generation
Status
EPW4-1200-S020A
Automotive
1200 V
20 A
99 nC
175 °C
Gen 4
Active
Automotive
1200 V
10 A
56 nC
175 °C
Gen 4
Active

Product Details

Features
  • 1200-Volt Schottky Rectifier
  • Zero Forward and Reverse Recovery
  • High-Frequency Operation
  • Temperature-Independent Switching Behavior
  • Extremely Fast Switching
  • Positive temperature coefficient on VF
Benefits
  • Reduces system size; weight; and cooling requirements
  • Increased power density
  • Improved system efficiency at high switching frequencies
  • Parallel mode operation possible
Applications
  • Fast EV charging
  • Traction inverter
  • Commercial vehicles
  • Solar systems
  • Switch Mode Power Supplies (SMPS)
  • UPS

Documents, Tools & Support

Documents

Document Type
Document Name
Last Updated
Application Notes
09/2015
Data Sheets
01/2024
Data Sheets
01/2024
Sales Terms
This document details the production packaging details including container type, quantity, MOQ, and dimensions as well as the moisture sensitivity level (MSL) for discrete SiC Schottky Diodes and MOSFETs
02/2024
Sales Terms
12/2021
Technical SupportPower Applications Forum

Knowledge Center

View All
Design Resources

The Silicon Carbide Landscape and Advantage

Wolfspeed’s silicon carbide expert Guy Moxey kicks of Wolfspeed’s 2024 Designer’s Guide by exploring the proliferation of silicon carbide across applications, including electric vehicles, industrial motor drives and e-mobility, and ways Wolfspeed is meeting growing global demand.
View Now  Webinars

Silicon Carbide Device Modeling

Learn how designers new to silicon carbide can leverage Wolfspeed’s design support tools to generate models that solve system design challenges. During this session learn which Wolfspeed design tools are best suited to your application.
View Now  Webinars

Footer

Social Media

  • Facebook
  • Instagram
  • X
  • LinkedIn
  • YouTube
Copyright © 2024 Wolfspeed, Inc.