Low Voltage Motor Drives

    Wolfspeed silicon carbide meets efficiency standards while enabling smaller, lighter, more efficient industrial low voltage motor drives.

    • Overview
    • Applications
    • Featured Design Support
    • Products
    • Knowledge Center
    • Overview
    • Applications
    • Featured Design Support
    • Products
    • Knowledge Center

    Comprehensive portfolio enabling smaller, more efficient, industrial low voltage motor drives

    Wolfspeed’s comprehensive portfolio of 650 V, NEW 750 V and 1200 V MOSFETS enable greater flexibility when designing with silicon carbide in industrial low voltage motor drives and help engineers tailor designs to their unique needs. ​

    Choose from a variety of package types to build a custom solution that can improve overall system efficiency by 2.6% or higher and meet strict IE4 and IE5 efficiency standards. When compared to high-speed, soft-switch IGBTs, Wolfspeed's MOSFETs offer lower conduction losses and drastically reduced switching losses, coupled with an optimized overall system, faster rotation speeds and precise control, thereby significantly improving the performance, while reducing audible noise. ​

    Six-pack Wolfspeed WolfPACK™ full-bridge power modules can further simplify system design with a complete drop-in solution of their Silicon-IGBT counterparts. Up for the challenge of redesigning your system? WolfPACKS can run at higher loads with significantly smaller heat sinks, enabling smaller, lighter, fully embedded industrial low voltage motor drives with up to 77% smaller heat sinks.  ​

    Learn more about how Wolfspeed silicon carbide devices significantly improve industrial low voltage motor drive systems by exploring our featured content below. ​

    Featured Content

    Stock image of multiple Industrial Low Voltage Motor Drives in action representing Wolfspeed's Silicon Carbide (SiC) parts being used in industrial low voltage motor drives designs.

    Benefits of Designing with Wolfspeed Silicon Carbide in Low Voltage Motor Drives

    Wolfspeed evaluates SiC in industrial low voltage motor drives at three different power levels to evaluate efficiency improvements, and compares improvements realized when smaller heat sinks are combined with SiC.
    13 min read
    Feb 07, 2024
    Screenshot of the SpeedFit simulator, showing product information and charts.

    Simulate Designing Industrial Motor Drives with SiC using SpeedFit® Design Simulator

    Use the SpeedFit® Design Simulator to design smaller and quieter industrial motor drive systems including industrial low voltage motor drives, servo drives, and compressors for heat pumps and air conditioners.
    1 min read
    Apr 18, 2024

    Industry-leading design support tools specifically for industrial motor drive designs

    Wolfspeed offers industry-leading design support including SpeedFit™ Design Simulator, reference designs for industrial motor drive applications, and the newly released 3-Phase SpeedVal™ Kit Modular Evaluation Platform that enables rapid testing of SiC devices at real operating conditions across a range of 2-30 kV industrial motor drive, heat pump, and air conditioning applications. Browse our featured design resources or explore all design support tools. 

    Featured Design Support for Industrial LV Motor Drives​

    SpeedFit™ Design Simulator
    The first step in selecting the right SiC device for your industrial motor drive system. This online simulation tool offers an easy-to-use interface for evaluating Wolfspeed’s silicon carbide MOSFETs, diodes, and power modules.​
    Wolfspeed Power Reference Design CRD25DA12N-FMC 25 kW Inverter
    25 kW FM3 Three-Phase Inverter​
    This reference design provides comprehensive support to early silicon carbide design-in activities for industrial motor drives. This design features Wolfspeed’s 21 mW six-pack WolfPACK™ with pre-applied TIM.
    Product photography of a Wolfspeed SpeedVal™ Kit motherboard.
    SpeedVal Kit 3-Phase Motherboard​
    Designed for industrial motor drives, this motherboard replicates the same testing support as the half-bridge motherboard, plus supports active-front-end AC/DC converters and multi phase buck boost testing.

    Wolfspeed Silicon Carbide Components for Low Voltage Motor Drives

    Wolfspeed’s products represent the culmination of years of experience and expertise, where quality meets innovation to help bring your design forward.

    Single-Phase Motor Drive System 

    • This single-phase approach utilizes drop-in SiC Schottky diodes and SiC MOSFETs.

      no-redesign-approach

      Discrete Silicon Carbide Schottky Diodes

      650 V Discrete Silicon Carbide Schottky Diodes

      View Products

      Discrete Silicon Carbide MOSFETs

      650 V Discrete Silicon Carbide MOSFETs

      Composite image of the four 650V packages used for Wolfspeed's Discrete Silicon Carbide MOSFETs
      View Products
    • This single-phase approach redesigns the AC-DC PFC with a semi-bridgeless TP-PFC and upgrades the inverter with SiC MOSFETs.

      SEMI-BRIDGELESS-TP-PFC

      Discrete Silicon Carbide Schottky Diodes

      650 V Discrete Silicon Carbide Schottky Diodes

      View Products

      Discrete Silicon Carbide MOSFETs

      650 V Discrete Silicon Carbide MOSFETS

      View Products
    • This single-phase approach redesigns the AC-DC PFC with a bridgeless totem pole topology and upgrades the inverter with silicon carbide MOSFETs.

      BRIDGELESS-TP-PFC

      Discrete Silicon Carbide MOSFETs

      650 V Discrete Silicon Carbide MOSFETS

      Composite image of the four 650V packages used for Wolfspeed's Discrete Silicon Carbide MOSFETs
      View Products

    Three-Phase Motor Drive System

    • This approach utilizes 1200 V SiC MOSFETS or power modules to create a symmetric system that can also be used for bidirectionality (energy recuperation) if needed.

      upgrading-inverter-and-pfc

      Discrete Silicon Carbide MOSFETS

      1200 V Discrete Silicon Carbide MOSFETs

      Composite image of the three 1200V packages used for Wolfspeed's Discrete Silicon Carbide MOSFETs
      View Products

      Silicon Carbide Power Modules

      62 mm BM3 Silicon Carbide Half-Bridge Power Modules

      Angled product photo of the white 62 mm half-bridge power module for Wolfspeed. Its form factor is used for both BM2 and BM3 families.
      View Products

      62 mm BM2 Silicon Carbide Half-Bridge Power Modules

      Angled product photo of the white 62 mm half-bridge power module for Wolfspeed. Its form factor is used for both BM2 and BM3 families.
      View Products

      Silicon Carbide Power Modules

      Wolfspeed WolfPACK™ Silicon Carbide Power Module Family

      Product shots of the WolfPACK SiC Power Modules in the FM3 & GM3 packages.
      View Products

    Three-Phase Motor Drive in Unidirectional System 

    • This approach utilizes 650 V SiC MOSFETS and 1200 V Schottky diodes making an ideal trade-off between efficiency and overall system cost in a unidirectional system.

      Vienna-Rectifier-3-Phase-3-Level-

      Discrete Silicon Carbide Schottky Diodes

      1200 V Discrete Silicon Carbide Schottky Diodes

      Composite Image of the four 1200V packages used for Wolfspeed's discrete Silicon Carbide Schottky diodes.
      View Products

      Discrete Silicon Carbide MOSFETs

      650 V Discrete Silicon Carbide MOSFETs

      View Products

      750 V Discrete Silicon Carbide MOSFETs

      Composite image of the front and back sides of a Wolfspeed discrete Silicon Carbide (SiC) MOSFET in a TO-247-4 LP package
      View Products

    Reference Designs

    No filters selected, showing all 9 products

    Filter By

    Product SKU
    Name
    Buy Online
    Type
    Topology
    Power
    Discrete/Module
    Package
    Device SKU(s)
    Designed By
    View Product
    CRD-03600AD065E-L
    3.6 kW Bridgeless Totem-Pole PFC with Synchronous SiC MOSFETs

    Purchase CRD-03600AD065E-L

    Add to cart, or click Buy Now to purchase this product directly from any one of our distributors.

    AC to DC
    Totem-Pole PFC
    3.6kW
    Discrete
    TOLL, TO-247-3
    C3M0045065L
    C3M0015065D
    Wolfspeed
    Product shot of Wolfspeed's 3.6kW Bridgeless Totem-Pole PFC reference design.
    CRD07500AA12N-FMC
    7.5 kW FM3 Three-Phase Motor Drive
    AC to DC, DC to AC
    Passive Rectifier and Three-Phase, Three-Phase 2-Level
    7.5kW
    Module
    F
    CCB032M12FM3
    Wolfspeed
    Wolfspeed Reference Design CRD07500AA12N-FMC 7.5 kW FM3 Three-Phase Motor Drive
    CRD-11DA12N-K
    11 kW High Efficiency Three-Phase Motor Drive Inverter
    DC to AC
    Three-Phase 2-Level
    11kW
    Discrete
    TO-247-4, TO-263-7
    C3M0075120K
    C2M1000170J
    Wolfspeed
    Wolfspeed Power Reference Design CRD-11DA12N-K 11 kW Motor Drive
    CRD-22AD12N
    22 kW Bi-Directional Active Front End (AFE)
    AC to DC
    Three-Phase 2-Level
    22kW
    Discrete
    TO-247-4
    C3M0032120K
    Wolfspeed
    Product Shot of Wolfspeed's Reference Design of a 22kW Bi-directional High Efficiency Active Front End (AFE) Converter
    CRD25DA12N-FMC
    25 kW FM3 Three-Phase Inverter

    Purchase CRD25DA12N-FMC

    Add to cart, or click Buy Now to purchase this product directly from any one of our distributors.

    DC to AC
    Three-Phase 2-Level
    25kW
    Module
    F
    CCB021M12FM3T
    Wolfspeed
    Wolfspeed Power Reference Design CRD25DA12N-FMC 25 kW Inverter
    CRD200DA12E-XM3
    200 kW XM3 Three-Phase Inverter

    Purchase CRD200DA12E-XM3

    Add to cart, or click Buy Now to purchase this product directly from any one of our distributors.

    DC to AC
    Three-Phase 2-Level
    200kW
    Module
    X
    CAB400M12XM3
    CGD12HBXMP
    Wolfspeed
    Product Shot of the 300kW XM3 three-phase inverter reference design
    CRD250DA12E-XM3
    250 kW XM3 Three-Phase Inverter

    Purchase CRD250DA12E-XM3

    Add to cart, or click Buy Now to purchase this product directly from any one of our distributors.

    DC to AC
    Three-Phase 2-Level
    250kW
    Module
    X
    CAB425M12XM3
    CGD12HBXMP
    Wolfspeed
    Product Shot of the 300kW XM3 three-phase inverter reference design
    CRD300DA12E-XM3
    300 kW XM3 Three-Phase Inverter

    Purchase CRD300DA12E-XM3

    Add to cart, or click Buy Now to purchase this product directly from any one of our distributors.

    DC to AC
    Three-Phase 2-Level
    300kW
    Module
    X
    CAB450M12XM3
    CGD12HBXMP
    Wolfspeed
    Product Shot of the 300kW XM3 three-phase inverter reference design
    CRD600DA12E-XM3
    600 kW XM3 High Performance Dual Three-Phase Inverter

    Purchase CRD600DA12E-XM3

    Add to cart, or click Buy Now to purchase this product directly from any one of our distributors.

    DC to AC
    Dual Three-Phase, Three-Phase 2-Level
    600kW
    Module
    X
    CAB450M12XM3
    CGD12HBXMP
    Wolfspeed
    Product shot of the 600 kW XM3 High Performance Dual Three-Phase Inverter.

    Knowledge Center

    View All

    How Wolfspeed Power Modules are Revolutionizing 3-Phase Industrial Low Voltage Motor Drives

    Continue Reading Technical Articles

    Gen 4 Silicon Carbide Technology:
    Redefining Performance and Durability in High-Power Applications

    Continue Reading White Paper

    Two Engineers, One SpeedVal® Kit:
    Unlock the power of silicon carbide in Industrial Motor Drives with SpeedVal Kit

    Accelerate and de-risk the silicon carbide design process for three-phase industrial motor drives and meet leading efficiency standards with the SpeedVal® Kit Three-Phase Motherboard.
    View Now Webinars

    Support

    Technical SupportPower Applications Forum
    Buy OnlineFind a Distributor
    Request SamplesVisit the Sample Center