Industrial Motor Drives

    Wolfspeed silicon carbide power devices run faster, cooler and use less energy than any silicon solution at a comparable cost.

    • Overview
    • Applications
    • Featured Content
    • Knowledge Center
    • Overview
    • Applications
    • Featured Content
    • Knowledge Center

    Industrial Motors Powered by Wolfspeed Silicon Carbide Meet Leading Efficiency Standards.

    Industrial electric motors, including industrial low voltage motor drives, servo drives, heat pumps and air conditioners, together account for more than 45% of all global electricity consumed annually. Wolfspeed silicon carbide (SiC) devices enhance overall motor efficiency by up to 2.6% or more, reduce overall system losses by up to 50%, and meet stringent efficiency standards including IE4, SEER, ESSER and SCOP levels in Europe, the Middle East, and Africa; and China’s GB21455 standards. Additionally, silicon carbide enables system designers to integrate drives and motors, designing smaller, lighter, less complex embedded industrial drives.


    Industrial Motor Applications

    Stock image of multiple Industrial Low Voltage Motor Drives in action representing Wolfspeed's Silicon Carbide (SiC) parts being used in industrial low voltage motor drives designs.

    Low Voltage Motor Drives

    Using a full Wolfspeed silicon carbide solution in industrial low voltage motor drives enables designers to achieve IE4 efficiency standards and a 2.6% increase in overall system efficiency.

    Learn More
    Image of robotic arms in a factory assembling cars. The robotic arms are driven by servo drives.

    Servo Drives

    Servo drives execute high power actions with absolute precision. Using a full Wolfspeed SiC solution in place of traditional silicon can increase servo drive efficiency while reducing overall drive size. ​

    Learn More
    Image of industrial sized HVAC systems outside with clouds and a blue sky in the background.

    Heat Pump and Air Conditioning

    Wolfspeed silicon carbide enables up to 50% less losses in heat pumps and air conditioners while achieving the most stringent global efficiency standards including SEER, SCOP, ESEER and GB21455.

    Learn More

    Featured Content

    Benefits of Designing with Wolfspeed Silicon Carbide in Low Voltage Motor Drives

    Stock image of multiple Industrial Low Voltage Motor Drives in action representing Wolfspeed's Silicon Carbide (SiC) parts being used in industrial low voltage motor drives designs.

    Wolfspeed evaluates silicon carbide in industrial low voltage motor drives at three different power levels to determine efficiency improvements and system size/cost reductions in comparison to traditional silicon IGBTs. 

    Read the Article

    Modernizing Industrial Low Voltage Motor Drives with Silicon Carbide

    Screenshot of the webinar presentation page for our free, on-demand webinar titled "Modernizing Industrial Low Voltage Motor Drives with Silicon Carbide"

    During this webinar Wolfspeed silicon carbide expert Pranjal Srivastava will dig into why it is time to modernize embedded and integrated motors to address climate change. Srivastava will demonstrate how Wolfspeed’s silicon carbide devices achieve stringent efficiency targets while reducing overall system size, cost and audible noise.

    View On Demand

    Learn how SpeedFit™ Design Simulator enables more precise motor drive design

    Screenshot of the SpeedFit simulator, showing product information and charts.

    Watch Wolfspeed’s SiC expert Sidarth Gupta demonstrates how to use the SpeedFit Design Simulator to test and refine an industrial motor drive design.

    Watch the Video

    Knowledge Center

    View All

    How Wolfspeed Power Modules are Revolutionizing 3-Phase Industrial Low Voltage Motor Drives

    Continue Reading Technical Articles

    Gen 4 Silicon Carbide Technology:
    Redefining Performance and Durability in High-Power Applications

    Continue Reading White Paper

    Two Engineers, One SpeedVal® Kit:
    Unlock the power of silicon carbide in Industrial Motor Drives with SpeedVal Kit

    Accelerate and de-risk the silicon carbide design process for three-phase industrial motor drives and meet leading efficiency standards with the SpeedVal® Kit Three-Phase Motherboard.
    View Now Webinars

    Support

    Technical SupportPower Applications Forum
    Buy OnlineFind a Distributor
    Request SamplesVisit the Sample Center