Breadcrumb Navigation

    • Home
    • Products

    Products

    From inception to production, we design our products with the most critical design challenges in mind. We are dedicated to enabling our customers to create more efficient, longer-lasting systems to perform in tough operating environments - at a better system cost structure.

    Power Devices

    Power Modules

    Improve system-level efficiency and reduce system size and weight with our power modules in industry-standard and SiC-optimized footprints, developed for rugged, high-voltage environments.

    View Modules

    Discrete MOSFETs

    Drive design-to-cost optimization with flexibility to upgrade your system design with our 8 industry-standard package footprints for power ranging from 1 kW to 60 kW.

    View Discrete MOSFETs

    Discrete Diodes

    Further reduce conduction losses with ultra-low voltage drop Schottky diodes in power rectifier applications, or any circuit that requires protection from reverse current.

    View Discrete Diodes

    Bare Die MOSFETs

    Create custom scalable, tailored solutions with greater control over package development to meet stringent system reliability requirements for automotive and industrial applications.

    View Bare Die MOSFETs

    Reference Designs

    Jump start your design with customizable blueprints of the most in-demand silicon-carbide-based power systems.

    View Reference Designs

    Gate Driver Boards

    Maximize benefits of using silicon carbide and meet your system requirement by using companion gate driver evaluation tools.

    View Gate Driver Boards

    Evaluation Kits

    Streamline your evaluation stage with the comprehensive evaluation resources for power modules and discrete products portfolios.

    View Evaluation Kits

    Bare Die Diodes

    Extend footprint customization to 650 V or 1200 V systems with bare die diodes that enable greater surge capability with our Merged Pin Schottky (MPS) design.

    View Bare Die Diodes

    Materials Products

    SiC for Power Electronics

    Conductive SiC Substrates and SiC Epitaxy

    Learn More

    GaN on SiC for RF Devices

    Semi-insulating SiC Substrates and GaN Epitaxy

    Learn More

    Support

    Technical SupportPower Applications Forum
    Need information?Contact Us
    Buy OnlineFind a Distributor
    Request SampleVisit the Sample Center

    Knowledge Center

    View All

    Engineering for Outcomes:
    Three Ways Wolfspeed Gen 5 Achieves Real-World Performance

    Wolfspeed's Gen 5 SiC MOSFETs are engineered for real-world performance — not just ideal conditions. Built on optimized planar MOSFET design, Gen 5 achieves better RDS(ON) through tightened epitaxy, increased active area, and enhanced soft body diode technology. The result: lower losses, higher reliability, and greater design confidence for automotive and industrial applications.
    Continue Reading Thought Leadership

    Designer’s Guide for SiC – A Paradigm Shift in the Way Energy is Generated, Stored, Converted, and Used

    Register Now Webinars

    A New Foundation for Critical Power Conversion

    As AI scales, a greater lens is on the upstream power sources that are expected to keep up with rapidly expanding data center deployments. Amperesand is helping build the cornerstone of tomorrow’s grid by developing highly reliable, medium voltage (MV) SiC-based solid state transformers. Read more to learn how Amperesand and Wolfspeed partnered to make it happen.
    Continue Reading Case Study