Skip to Main Content
  • English
  • 简体中文
  • 繁體中文
Contact
View Cart

1200 V Discrete Silicon Carbide MOSFETs

Angled product photo of the front and back of the TO-247-3 package used for Wolfspeed's Discrete Silicon Carbide MOSFETs.
Image that includes both the front and back of the TO-247-4 package used for Wolfspeed's discrete Silicon Carbide power devices including SiC MOSFETs and Schottky diodes.
Angled product photo of the front and back of the TO-263-7 package used for Wolfspeed's Discrete Silicon Carbide MOSFETs.
Broadest portfolio of 1200 V Silicon Carbide (SiC) power MOSFETs in the industry
Wolfspeed's family of 1200 V Silicon Carbide (SiC) MOSFETs are optimized for use in high power applications such as UPS; motor control and drives; switched-mode power supplies; solar and energy storage systems; electric vehicle charging; high-voltage DC/DC converters; and more. Based on 3rd generation technology; the wide variety of on-resistances and package options enables designers to select the right part for their applications. Pairing Wolfspeed's 1200 V Silicon Carbide diodes with Silicon Carbide MOSFETs creates a powerful combination of higher efficiency for demanding applications.

Products

1200 V Discrete Silicon Carbide MOSFETs

No filters selected, showing all 24 products

1200 V Discrete Silicon Carbide MOSFETs - Filter By

1200 V Discrete Silicon Carbide MOSFETs

Product SKU
Buy Online
Request Sample
Data Sheet
CAD Model
Blocking Voltage
RDS(ON) at 25°C
Current Rating
Maximum Junction Temperature
Package
Status
Qualification
C3M0016120D
1200 V
16 mΩ
115 A
175 °C
TO-247-3
Active
Industrial
1200 V
21 mΩ
81 A
175 °C
TO-247-3
Active
Industrial
1200 V
25 mΩ
63 A
150 °C
TO-247-3
Active
Industrial
1200 V
32 mΩ
63 A
175 °C
TO-247-3
Active
Industrial
1200 V
40 mΩ
66 A
175 °C
TO-247-3
Active
Industrial
1200 V
40 mΩ
60 A
150 °C
TO-247-3
Active
Industrial
1200 V
75 mΩ
30 A
150 °C
TO-247-3
Active
Industrial
1200 V
75 mΩ
32 A
175 °C
TO-247-3
Active
Industrial
1200 V
80 mΩ
36 A
150 °C
TO-247-3
Active
Industrial
1200 V
160 mΩ
19 A
150 °C
TO-247-3
Active
Industrial
1200 V
160 mΩ
17 A
150 °C
TO-247-3
Active
Industrial
1200 V
320 mΩ
10 A
150 °C
TO-247-3
Active
Industrial
1200 V
350 mΩ
7.6 A
150 °C
TO-247-3
Active
Industrial
1200 V
16 mΩ
115 A
175 °C
TO-247-4
Active
Industrial
1200 V
21 mΩ
100 A
175 °C
TO-247-4
Active
Industrial
1200 V
32 mΩ
63 A
175 °C
TO-247-4
Active
Industrial
1200 V
40 mΩ
66 A
175 °C
TO-247-4
Active
Industrial
1200 V
75 mΩ
32 A
150 °C
TO-247-4
Active
Industrial
1200 V
75 mΩ
32 A
175 °C
TO-247-4
Active
Industrial
1200 V
32 mΩ
68 A
150 °C
TO-263-7
Active
Industrial
1200 V
40 mΩ
64 A
150 °C
TO-263-7
Active
Industrial
1200 V
75 mΩ
30 A
150 °C
TO-263-7
Active
Industrial
1200 V
160 mΩ
17 A
150 °C
TO-263-7
Active
Industrial
1200 V
350 mΩ
7.2 A
150 °C
TO-263-7
Active
Industrial

Product Details

Features
  • Stable RDS(ON) over temperature
  • Available in package options with separate Kelvin source pin
  • Extremely fast switching
  • Reduction of heat-sink requirements

 

Benefits
  • Easier to drive (+15V gate drive)
  • Improved system-level efficiency
  • Rugged body diode (no need for external diode)
  • Avalanche ruggedness
Applications
  • Solar inverters and energy storage
  • Onboard and fast DC EV-Charging Systems
  • Motor control and drives
  • Welding and inductive heating
  • Auxiliary power supplies
  • High-voltage DC/DC converters

 

Documents, Tools & Support

Documents

Document Type
Document Name
Last Updated
Application Notes
01/2024
Application Notes
01/2024
Application Notes
01/2024
Application Notes
12/2023
Application Notes
11/2023
Application Notes
05/2023
Application Notes
01/2023
Application Notes
10/2022
Application Notes
09/2022
Application Notes
02/2022
Application Notes
11/2021
User Guide
03/2023
User Guide
03/2022
Test Report
03/2022
Data Sheets
03/2024
Data Sheets
02/2024
Data Sheets
01/2024
Data Sheets
01/2024
Data Sheets
01/2024
Data Sheets
01/2024
Data Sheets
01/2024
Data Sheets
01/2024
Data Sheets
01/2024
Data Sheets
12/2023
Data Sheets
12/2023
Data Sheets
12/2023
Data Sheets
12/2023
Data Sheets
12/2023
Data Sheets
12/2023
Data Sheets
11/2023
Data Sheets
11/2023
Data Sheets
11/2023
Data Sheets
11/2023
Data Sheets
11/2023
Data Sheets
11/2023
Data Sheets
08/2023
Data Sheets
08/2023
Data Sheets
08/2023
Product Catalog
05/2024
Sales Sheets & Flyers
06/2023
Sales Sheets & Flyers
03/2022
Sales Terms
This document details the production packaging details including container type, quantity, MOQ, and dimensions as well as the moisture sensitivity level (MSL) for discrete SiC Schottky Diodes and MOSFETs
04/2024
Sales Terms
12/2021
Technical SupportPower Applications Forum

Knowledge Center

View All
Design Resources

The Silicon Carbide Landscape and Advantage

Wolfspeed’s silicon carbide expert Guy Moxey kicks of Wolfspeed’s 2024 Designer’s Guide by exploring the proliferation of silicon carbide across applications, including electric vehicles, industrial motor drives and e-mobility, and ways Wolfspeed is meeting growing global demand.
View Now  Webinars

Silicon Carbide Device Modeling

Learn how designers new to silicon carbide can leverage Wolfspeed’s design support tools to generate models that solve system design challenges. During this session learn which Wolfspeed design tools are best suited to your application.
View Now  Webinars

Footer

Social Media

  • Facebook
  • Instagram
  • X
  • LinkedIn
  • YouTube
Copyright © 2024 Wolfspeed, Inc.