Skip to Main Content
  • English
  • 简体中文
  • 繁體中文
Contact
View Cart

750 V Automotive Qualified Bare Die Silicon Carbide MOSFETs – Gen 3+

Wolfspeed's automotive qualified Gen 3+ family of 750 V Silicon Carbide MOSFETs are optimized for high power applications
Wolfspeed continues to lead in Silicon Carbide with the Automotive 750 V E-Series Bare Die Silicon Carbide MOSFET. The product is fully automotive qualified, with high blocking voltage with the industry-leading low RDS(ON) over temperature stability, enabling low conduction losses and highest figures of merit in the most demanding applications. This device is optimized for use in high power applications such as automotive drive trains, motor drives, solid state circuit breakers, and more. The 750 V MOSFET is designed for low RDS(ON), are easy to parallel and compatible with standard gate drive design. The efficiency gained by moving from a silicon-based solution to Silicon Carbide can help reduce system size, weight, and cooling requirements.

Products

750 V Automotive Qualified Bare Die Silicon Carbide MOSFETs – Gen 3+

No filters selected, showing all 1 products

750 V Automotive Qualified Bare Die Silicon Carbide MOSFETs – Gen 3+

Product SKU
Buy Online
Data Sheet
Blocking Voltage
RDS(ON) at 25°C
Current Rating
Gate Charge Total
Output Capacitance
Reverse Recovery Charge (Qrr)
Reverse Recovery Time (Trr)
Maximum Junction Temperature
Generation
Status
EPM3-0750-0010D
750 V
10 mΩ
178 A
267 nC
340 pF
737 nC
25 ns
175 °C
Gen 3+
Active
Features
  • Automotive Qualified
  • High blocking voltage with industry leading low RDS(on) over temperature stability
  • Resistant to latch-up
  • High gate resistance for drives
Benefits
  • Improves System Efficiency with lower switching and conduction losses
  • Reduces System Size, Weight, and Cooling Requirements
  • Enables high switching frequency operation
  • Easy to parallel and compatible with standard gate drive design
Applications
  • Automotive Drivetrain
  • Motor Drives
  • Solid State Circuit Breaker

Documents, Tools, & Support

Documents

Document Type
Document Name
Last Updated
Application Notes
04/2024
Application Notes
11/2023
Application Notes
01/2023
Application Notes
11/2021
Product Catalog
02/2024
Sales Sheets & Flyers
03/2022
Sales Terms
This document details the production packaging details including container type, quantity, MOQ, and dimensions as well as the moisture sensitivity level (MSL) for discrete SiC Schottky Diodes and MOSFETs
02/2024
Sales Terms
12/2021
Technical SupportPower Applications Forum

Knowledge Center

View All
Design Resources

Simulate Designing Industrial Motor Drives with SiC using SpeedFit™ Design Simulator

Use the SpeedFit™ Design Simulator to design smaller and quieter industrial motor drive systems including industrial low voltage motor drives, servo drives, and compressors for heat pumps and air conditioners.
View Now  Videos

Footer

Social Media

  • Facebook
  • Instagram
  • X
  • LinkedIn
  • YouTube
Copyright © 2024 Wolfspeed, Inc.