Features
- Stable RDS(ON) over temperature
- Available in package options with separate Kelvin source pin
- Extremely fast switching
- Reduction of heat-sink requirements
Product SKU | Buy Online | Data Sheet | CAD Model | Status | Blocking Voltage | RDS(ON) at 25°C | Current Rating | Tjmax | Package | Qualification |
---|---|---|---|---|---|---|---|---|---|---|
C2M0040120D | Last Time Buy | 1200 V | 40 mΩ | 60 A | 150 °C | TO-247-3 | Industrial |
Part Number | C2M0040120D |
---|---|
Order Status | Last Time Buy |
Buy Online | |
Package | TO-247-3 |
Container Type | Tube |
Container Qty. | 30 |
Standard Packing Qty. | 450 |
Minimum Order Qty. | 450 |
Halogen Free | Yes |
---|---|
RoHS Declaration | |
REACH Declaration | |
California Prop 65 | Learn More |
ECCN | EAR99 |
Soldering & Handling | |
---|---|
Packing & Shipping |
Document Type | Document Name | Last Updated |
---|---|---|
Data Sheets | 10/2024 | |
Design Resource | 09/2024 | |
Application Notes | 01/2025 | |
Application Notes | 12/2024 | |
Application Notes | 09/2024 | |
Application Notes | 07/2024 | |
Application Notes | 01/2024 | |
Application Notes | 01/2024 | |
Application Notes | 12/2023 | |
Application Notes | 11/2023 | |
Application Notes | 05/2023 | |
Application Notes | 01/2023 | |
Application Notes | 09/2022 | |
Application Notes | 02/2022 | |
Test Report | 03/2022 | |
Product Catalog | 05/2024 | |
Sales Sheets & Flyers | 06/2023 | |
Sales Sheets & Flyers | 03/2022 | |
Sales Terms | This document details the production packaging details including container type, quantity, MOQ, and dimensions as well as the moisture sensitivity level (MSL) for discrete SiC Schottky Diodes and MOSFETs
| 04/2024 |
Sales Terms | 12/2021 |