Skip to Main Content
  • English
  • 简体中文
  • 繁體中文
Contact
View Cart
Angled product photo of the front and back of the TO-247-3 package used for Wolfspeed's Discrete Silicon Carbide MOSFETs.

C2M0160120D

1200 V, 160 mΩ, TO-247-3 package, Industrial qualified, Discrete SiC MOSFET
Request Sample
Note Last Time Buy. Recommended replacement:C3M0160120D
To learn more:

Parametric Data

Display All SKUs in Product Family (34)

1200 V Discrete Silicon Carbide MOSFETs

No filters selected, showing all 1 products

1200 V Discrete Silicon Carbide MOSFETs

Product SKU
Buy Online
Request Sample
Data Sheet
CAD Model
Status
Blocking Voltage
RDS(ON) at 25°C
Current Rating
Tjmax
Package
Qualification
C2M0160120D
Last Time Buy
1200 V
160 mΩ
19 A
150 °C
TO-247-3
Industrial

End of Section

Ordering & Compliance

C2M0160120D Ordering

Part Number
C2M0160120D
Order StatusLast Time Buy
Buy Online
Request Sample
Available
PackageTO-247-3
Container TypeTube
Container Qty.30
Standard Packing Qty.450
Minimum Order Qty.450

C2M0160120D Compliance

Halogen FreeYes
RoHS Declaration
REACH Declaration
California Prop 65Learn More
ECCN
EAR99

Related Documents

C2M0160120D Related Documents

Soldering & Handling
Packing & Shipping

Product Details

Features

  • Stable RDS(ON) over temperature
  • Available in package options with separate Kelvin source pin
  • Extremely fast switching
  • Reduction of heat-sink requirements

 

Benefits

  • Easier to drive (+15V gate drive)
  • Improved system-level efficiency
  • Rugged body diode (no need for external diode)
  • Avalanche ruggedness

Typical Applications

  • Solar inverters and energy storage
  • Onboard and fast DC EV-Charging Systems
  • Motor control and drives
  • Welding and inductive heating
  • Auxiliary power supplies
  • High-voltage DC/DC converters

 

Documents, Tools & Support

Documents

Document Type
Document Name
Last Updated
Data Sheets
10/2024
Design Resource
09/2024
Application Notes
01/2025
Application Notes
01/2025
Application Notes
09/2024
Application Notes
07/2024
Application Notes
01/2024
Application Notes
01/2024
Application Notes
12/2023
Application Notes
11/2023
Application Notes
05/2023
Application Notes
01/2023
Application Notes
09/2022
Application Notes
02/2022
Test Report
03/2022
White Papers
11/2024
Product Catalog
01/2025
Sales Sheets & Flyers
06/2023
Sales Sheets & Flyers
03/2022
Sales Terms
This document details the production packaging details including container type, quantity, MOQ, and dimensions as well as the moisture sensitivity level (MSL) for discrete SiC Schottky Diodes and MOSFETs
04/2024
Sales Terms
12/2021

Knowledge Center

Powerful Perspectives

Ramped + Ready: Silicon Carbide Supply Rises to Meet Innovation Demand

Continue Reading  Thought Leadership

Support

Technical SupportPower Applications Forum

Footer

Social Media

  • Instagram
  • X
  • LinkedIn
  • YouTube
Copyright © 2025 Wolfspeed, Inc.