Skip to Main Content
  • English
  • 简体中文
  • 繁體中文
Contact
View Cart
Angled product photo of the front and back of the TO-263-7 package used for Wolfspeed's Discrete Silicon Carbide MOSFETs.

C2M1000170J

1700 V, 1000 mΩ, TO-263-7 package, Industrial qualified, Discrete SiC MOSFET
Request Sample
Note Last Time Buy. Recommended replacement:C3M0900170J

Parametric Data

Display All SKUs in Product Family (7)

1700 V Discrete Silicon Carbide MOSFETs

No filters selected, showing all 1 products

1700 V Discrete Silicon Carbide MOSFETs

Product SKU
Buy Online
Request Sample
Data Sheet
CAD Model
Status
Blocking Voltage
RDS(ON) at 25°C
Current Rating
Tjmax
Package
Qualification
C2M1000170J
Last Time Buy
1700 V
1000 mΩ
5.3 A
150 °C
TO-263-7
Industrial

End of Section

Ordering & Compliance

C2M1000170J Ordering

Part Number
C2M1000170J
C2M1000170J-TR
Order StatusLast Time BuyLast Time Buy
Buy Online
Request Sample
Available
PackageTO-263-7TO-263-7 T&R
Container TypeTubeTape & Reel
Container Qty.50800
Standard Packing Qty.1000800
Minimum Order Qty.1000800

C2M1000170J Compliance

Halogen FreeYes
RoHS Declaration
REACH Declaration
California Prop 65Learn More
ECCN
EAR99
Moisture Sensitivity LevelMSL 3

Related Documents

C2M1000170J Related Documents

Soldering & Handling
Packing & Shipping

Product Details

Features

  • 12-15V gate drive voltage
  • 0V turn-off voltage when used in flyback applications
  • High speed switching with low capacitances
  • Wide creepage and clearance distance between drain and source

Benefits

  • Higher system efficiency and power density
  • Supply multiple 12-48V devices with reduced cooling requiremetns
  • Higher switching frequency

Typical Applications

  • Auxiliary power supplies
  • Switch mode power supplies
  • Power inverters
  • 1500V based systems
  • High-voltage DC/DC converters
  • Motor Drives
  • Pulsed power applications

Documents, Tools & Support

Documents

Document Type
Document Name
Last Updated
Data Sheets
12/2024
Application Notes
01/2025
Application Notes
01/2025
Application Notes
09/2024
Application Notes
07/2024
Application Notes
01/2024
Application Notes
01/2024
Application Notes
12/2023
Application Notes
11/2023
Application Notes
05/2023
Application Notes
01/2023
Application Notes
09/2022
White Papers
11/2024
Product Catalog
01/2025
Sales Terms
This document details the production packaging details including container type, quantity, MOQ, and dimensions as well as the moisture sensitivity level (MSL) for discrete SiC Schottky Diodes and MOSFETs
04/2024
Sales Terms
12/2021

Knowledge Center

Powerful Perspectives

Ramped + Ready: Silicon Carbide Supply Rises to Meet Innovation Demand

Continue Reading  Thought Leadership

Support

Technical SupportPower Applications Forum

Footer

Social Media

  • Instagram
  • X
  • LinkedIn
  • YouTube
Copyright © 2025 Wolfspeed, Inc.