Skip to Main Content
  • English
  • 简体中文
  • 繁體中文
Contact
View Cart
Angled product photo of the front and back of the TO-220-Isolated package used for Wolfspeed's Discrete Silicon Carbide MOSFETs.

C3D06065I

650 V, 6 A, TO-220 Isolated package, Industrial qualified, Discrete SiC Schottky Diode
Request Sample

Parametric Data

Display All SKUs in Product Family (64)

650 V Discrete Silicon Carbide Schottky Diodes

No filters selected, showing all 1 products

650 V Discrete Silicon Carbide Schottky Diodes

Product SKU
Buy Online
Request Sample
Data Sheet
CAD Model
Status
Blocking Voltage
Current Rating
Forward Voltage(VF(type))
Maximum Continuous Current (IF)
Package
Qualification
C3D06065I
Active
650 V
6 A
1.5 V
6 A
TO-220-2 Isolated
Industrial

End of Section

Ordering & Compliance

C3D06065I Ordering

Part Number
C3D06065I
Order StatusActive
Buy Online
Request Sample
Available
PackageTO-220-2 Isolated
Container TypeTube
Container Qty.50
Standard Packing Qty.1000
Minimum Order Qty.1000

C3D06065I Compliance

Halogen FreeYes
RoHS Declaration
REACH Declaration
California Prop 65Learn More
ECCN
EAR99

Related Documents

C3D06065I Related Documents

Soldering & Handling
Packing & Shipping

Product Details

Features

  • Lowest forward voltage (Vf) drop over temperature in the industry
  • Zero reverse-recovery charge (Qrr) for ultra-fast switching operations
  • Robust MPS technology with high surge capability
  • High reverse-voltage blocking capability
  • Direct drop-in replacement for current silicon diodes and other silicon carbide diodes

Benefits

  • Improves System Efficiency with lower conduction loss
  • Enables high switching frequency operation
  • Improves System Level Power Density
  • Reduces System Size; Weight; and Cooling Requirements

Typical Applications

  • Industrial Power Supplies
  • Server/Telecom
  • EV-Charging Systems
  • Energy Storage Systems (ESS)
  • Uninterruptible Power Supplies (UPS)
  • Battery Management Systems (BMS)

Documents, Tools & Support

Documents

Document Type
Document Name
Last Updated
Data Sheets
10/2024
Application Notes
07/2024
Application Notes
12/2023
Application Notes
05/2023
Application Notes
09/2022
Application Notes
02/2022
Application Notes
09/2015
Product Catalog
05/2024
Sales Sheets & Flyers
03/2022
Sales Terms
This document details the production packaging details including container type, quantity, MOQ, and dimensions as well as the moisture sensitivity level (MSL) for discrete SiC Schottky Diodes and MOSFETs
04/2024
Sales Terms
12/2021

Knowledge Center

Air Conditioning

Beat the Heat This Summer with Wolfspeed SiC in Residential & Commercial Air Conditioners and Heat Pumps 

Silicon carbide is revolutionizing the heat pump and air conditioning industry by delivering unprecedented efficiency, enhanced durability, and superior performance in the most challenging of environments.
Continue Reading  Technical Articles

Support

Technical SupportPower Applications Forum

Footer

Social Media

  • Instagram
  • X
  • LinkedIn
  • YouTube
Copyright © 2025 Wolfspeed, Inc.