Skip to Main Content
  • English
  • 简体中文
  • 繁體中文
Contact
View Cart
Angled product photo of the front and back of the QFN package used for Wolfspeed's Discrete Silicon Carbide MOSFETs.

C3D1P7060Q

600 V, 1.7 A, QFN package, Industrial qualified, Discrete SiC Schottky Diode
Note Obsolete.

Parametric Data

C3D1P7060Q

No filters selected, showing all 1 products

C3D1P7060Q

Product SKU
Data Sheet
Blocking Voltage
Current Rating
Generation
Forward Voltage(VF(type))
Maximum Continuous Current (IF)
Total Capacitive Charge (QC (typ))
Total Power Dissipation (PTOT)
Package
Qualification
Status
C3D1P7060Q
600 V
1.7 A
Gen 3
1.5 V
3 A
4 nC
35.5 W
QFN
Industrial
Obsolete

End of Section

Documents, Tools & Support

Documents

Document Type
Document Name
Last Updated
Data Sheets
01/2024
Application Notes
09/2015
Sales Terms
This document details the production packaging details including container type, quantity, MOQ, and dimensions as well as the moisture sensitivity level (MSL) for discrete SiC Schottky Diodes and MOSFETs
04/2024
Sales Terms
12/2021

Knowledge Center

View All
Industrial E-Mobility

Driving Industrial E-Mobility With Silicon Carbide Semiconductors

Continue Reading  White Paper

Support

Technical SupportPower Applications Forum

Footer

Social Media

  • Instagram
  • X
  • LinkedIn
  • YouTube
Copyright © 2025 Wolfspeed, Inc.