Skip to Main Content
  • English
  • 简体中文
  • 繁體中文
Contact
View Cart
Angled product photo of the front and back of the TO-247-3 package used for Wolfspeed's Discrete Silicon Carbide MOSFETs.

C3M0280090D

900 V, 280 mΩ, TO-247-3 package, Industrial qualified, Discrete SiC MOSFET
Request Sample
Note Last Time Buy. Recommended replacement:C3M0160120DC3M0350120D
To learn more:

Parametric Data

Display All SKUs in Product Family (7)

900 V Discrete Silicon Carbide MOSFETs

No filters selected, showing all 1 products

900 V Discrete Silicon Carbide MOSFETs

Product SKU
Buy Online
Request Sample
Data Sheet
CAD Model
Status
Blocking Voltage
RDS(ON) at 25°C
Current Rating
Tjmax
Package
Qualification
C3M0280090D
Last Time Buy
900 V
280 mΩ
11.5 A
150 °C
TO-247-3
Industrial

Ordering & Compliance

C3M0280090D Ordering

Part NumberC3M0280090D
Order StatusLast Time Buy
Buy Online
Request Sample
Available
PackageTO-247-3
Container TypeTube
Container Qty.30
Standard Packing Qty.450
Minimum Order Qty.450

C3M0280090D Compliance

Halogen FreeYes
RoHS Declaration
REACH Declaration
California Prop 65Learn More
ECCNEAR99

Related Documents

C3M0280090D Related Documents

Soldering & Handling
Packing & Shipping

Product Details

Features
  • Minimum of 900V Vbr across entire operating temperature range
  • Low-impedance package with driver source
  • High blocking voltage with low RDS(on)
  • Fast intrinsic diode with low reverse recovery (Qrr)
  • Easy to parallel and simple to drive
Benefits
  • Improves system efficiency with lower switching and conduction losses
  • Enables high switching frequency operation
  • Improves system level power density
  • Reduces system size; weight; and cooling requirements
  • Enables new hard switching topologies (Totem-Pole PFC)
Typical Applications
  • Motor Control
  • EV Charging Systems
  • Uninterruptible Power Supply (UPS)
  • Battery management systems
  • Fast EV-Charging Systems
  • Onboard charging
  • Drivetrain
  • Welding

Documents, Tools & Support

Documents

Document Type
Document Name
Last Updated
Data Sheets
09/2024
Design Resource
09/2024
Application Notes
09/2024
Application Notes
07/2024
Application Notes
01/2024
Application Notes
01/2024
Application Notes
11/2023
Application Notes
05/2023
Application Notes
01/2023
Application Notes
09/2022
Application Notes
11/2021
Test Report
03/2022
Product Catalog
05/2024
Sales Terms
This document details the production packaging details including container type, quantity, MOQ, and dimensions as well as the moisture sensitivity level (MSL) for discrete SiC Schottky Diodes and MOSFETs
04/2024
Sales Terms
12/2021

Knowledge Center

Air Conditioning

Beat the Heat This Summer with Wolfspeed SiC in Residential & Commercial Air Conditioners and Heat Pumps 

Silicon carbide is revolutionizing the heat pump and air conditioning industry by delivering unprecedented efficiency, enhanced durability, and superior performance in the most challenging of environments.
Continue Reading  Technical Articles
Technical SupportPower Applications Forum

Footer

Social Media

  • Instagram
  • X
  • LinkedIn
  • YouTube
Copyright © 2024 Wolfspeed, Inc.