Skip to Main Content
  • English
  • 简体中文
  • 繁體中文
Contact
View Cart
Angled product photo of the front and back of the TO-263-7 package used for Wolfspeed's Discrete Silicon Carbide MOSFETs.

C3M0280090J

900 V, 280 mΩ, TO-263-7 package, Industrial qualified, Discrete SiC MOSFET
Request Sample
Note Last Time Buy. Recommended replacement:C3M0160120JC3M0350120J
To learn more:

Parametric Data

Display All SKUs in Product Family (7)

900 V Discrete Silicon Carbide MOSFETs

No filters selected, showing all 1 products

900 V Discrete Silicon Carbide MOSFETs

Product SKU
Buy Online
Request Sample
Data Sheet
CAD Model
Status
Blocking Voltage
RDS(ON) at 25°C
Current Rating
Tjmax
Package
Qualification
C3M0280090J
Last Time Buy
900 V
280 mΩ
11.5 A
150 °C
TO-263-7
Industrial

End of Section

Ordering & Compliance

C3M0280090J Ordering

Part Number
C3M0280090J
C3M0280090J-TR
Order StatusLast Time BuyLast Time Buy
Buy Online
Request Sample
Available
PackageTO-263-7TO-263-7 T&R
Container TypeTubeTape & Reel
Container Qty.50800
Standard Packing Qty.1000800
Minimum Order Qty.1000800

C3M0280090J Compliance

Halogen FreeYes
RoHS Declaration
REACH Declaration
California Prop 65Learn More
ECCN
EAR99
Moisture Sensitivity LevelMSL 3

Related Documents

C3M0280090J Related Documents

Soldering & Handling
Packing & Shipping

Product Details

Features

  • Minimum of 900V Vbr across entire operating temperature range
  • Low-impedance package with driver source
  • High blocking voltage with low RDS(on)
  • Fast intrinsic diode with low reverse recovery (Qrr)
  • Easy to parallel and simple to drive

Benefits

  • Improves system efficiency with lower switching and conduction losses
  • Enables high switching frequency operation
  • Improves system level power density
  • Reduces system size; weight; and cooling requirements
  • Enables new hard switching topologies (Totem-Pole PFC)

Typical Applications

  • Motor Control
  • EV Charging Systems
  • Uninterruptible Power Supply (UPS)
  • Battery management systems
  • Fast EV-Charging Systems
  • Onboard charging
  • Drivetrain
  • Welding

Documents, Tools & Support

Documents

Document Type
Document Name
Last Updated
Design Resource
09/2024
Application Notes
01/2025
Application Notes
01/2025
Application Notes
09/2024
Application Notes
07/2024
Application Notes
01/2024
Application Notes
01/2024
Application Notes
11/2023
Application Notes
05/2023
Application Notes
01/2023
Application Notes
09/2022
Test Report
03/2022
White Papers
11/2024
Product Catalog
01/2025
Sales Terms
This document details the production packaging details including container type, quantity, MOQ, and dimensions as well as the moisture sensitivity level (MSL) for discrete SiC Schottky Diodes and MOSFETs
04/2024
Sales Terms
12/2021

Knowledge Center

Low Voltage Industrial Drives

How Wolfspeed Power Modules are Revolutionizing 3-Phase Industrial Low Voltage Motor Drives

Continue Reading  Technical Articles

Support

Technical SupportPower Applications Forum

Footer

Social Media

  • Instagram
  • X
  • LinkedIn
  • YouTube
Copyright © 2025 Wolfspeed, Inc.