Skip to Main Content
  • English
  • 简体中文
  • 繁體中文
Contact
View Cart

C4D10120D

Angled product photo of the front and back of the TO-247-3 package used for Wolfspeed's Discrete Silicon Carbide MOSFETs.
C4D10120D
Request Sample
1200 V, 10 A, TO-247-3 package, Gen 4 Discrete SiC Schottky Diode
Wolfspeed's 1200 V Discrete Silicon Carbide (SiC) Schottky Diodes feature the MPS (Merged PiN Schottky) design which is more robust and reliable than standard Schottky barrier diodes. Pairing Wolfspeed Silicon Carbide diodes with Silicon Carbide MOSFETs creates a powerful combination of higher efficiency and reduced component pricing when purchased together.

Products

Display All SKUs in Product Family (26)

1200 V Discrete Silicon Carbide Schottky Diodes

No filters selected, showing all 1 products

1200 V Discrete Silicon Carbide Schottky Diodes

Product SKU
Buy Online
Request Sample
Data Sheet
CAD Model
Blocking Voltage
Current Rating
Forward Voltage(VF(type))
Maximum Continuous Current (IF)
Package
Qualification
Status
C4D10120D
1200 V
10 A
1.4 V
10 A
TO-247-3
Industrial
Active

Documents, Tools & Support

Display All SKUs in Product Family (26)

Documents

Document Type
Document Name
Last Updated
Application Notes
05/2023
Application Notes
09/2022
Application Notes
02/2022
Application Notes
09/2015
Design Files
01/2017
Data Sheets
11/2023
Product Catalog
02/2024
Sales Terms
This document details the production packaging details including container type, quantity, MOQ, and dimensions as well as the moisture sensitivity level (MSL) for discrete SiC Schottky Diodes and MOSFETs
02/2024
Sales Terms
12/2021
Technical SupportPower Applications Forum

Knowledge Center

View All
Design Resources

Simulate Designing Industrial Motor Drives with SiC using SpeedFit™ Design Simulator

Use the SpeedFit™ Design Simulator to design smaller and quieter industrial motor drive systems including industrial low voltage motor drives, servo drives, and compressors for heat pumps and air conditioners.
View Now  Videos

Low Load Efficiency Simulations with Silicon Carbide

Power electronics devices are almost never working at maximum of their capabilities because of safety, reliability but even application mission profile. Our experts will demonstrate how Wolfspeed's free SpeedFit simulation tool is the perfect starting point before moving to accurate LTSpice simulations.
Register Now  Webinars

Footer

Social Media

  • Facebook
  • Instagram
  • X
  • LinkedIn
  • YouTube
Copyright © 2024 Wolfspeed, Inc.