Skip to Main Content
  • English
  • 简体中文
  • 繁體中文
Contact
View Cart
Angled product photo of the front and back of the QFN package used for Wolfspeed's Discrete Silicon Carbide MOSFETs.
Angled product photo of the front and back of the TO-220-2 package used for Wolfspeed's Discrete Silicon Carbide MOSFETs.
Angled product photo of the front and back of the TO-220-Isolated package used for Wolfspeed's Discrete Silicon Carbide MOSFETs.

650 V Discrete Silicon Carbide Schottky Diodes

Wolfspeed’s family of 650 V Silicon Carbide (SiC) Schottky Diodes
Wolfspeed’s 650 V Silicon Carbide (SiC) Schottky diode technology is optimized for high-performance power electronics applications including server power supplies, electric vehicle EV fast charging systems, energy storage systems, solar (PV) inverters, consumer electronics, and more.

Parametric Data

650 V Discrete Silicon Carbide Schottky Diodes

No filters selected, showing all 64 products

650 V Discrete Silicon Carbide Schottky Diodes - Filter By

650 V Discrete Silicon Carbide Schottky Diodes

Product SKU
Buy Online
Request Sample
Data Sheet
CAD Model
Status
Blocking Voltage
Current Rating
Forward Voltage(VF(type))
Maximum Continuous Current (IF)
Package
Qualification
C6D50065H
Active
650 V
50 A
1.3 V
50 A
TO-247-2
Industrial
Active
650 V
50 A
1.3 V
50 A
TO-247-3
Industrial
Active
650 V
30 A
1.35 V
88 A
TO-247-2
Industrial
Active
650 V
30 A
1.5 V
30 A
TO-247-3
Industrial
Active
650 V
20 A
1.27 V
20 A
TO-247-3
Industrial
Active
650 V
20 A
1.27 V
21 A
TO-220-2
Industrial
Active
650 V
20 A
1.27 V
20 A
TO-247-2
Industrial
Active
650 V
20 A
1.27 V
20 A
TO-263-2
Industrial
Active
650 V
20 A
1.27 V
20 A
TO-247-3
Industrial
Active
650 V
20 A
1.5 V per leg
20 A
TO-247-3
Industrial
Active
650 V
16 A
1.27 V
16 A
TO-247-3
Industrial
Active
650 V
16 A
1.3 V
53 A
TO-247-2
Industrial
Active
650 V
16 A
1.5 V
16 A
TO-247-3
Industrial
Active
650 V
16 A
1.5 V
16 A
TO-220-2
Industrial
Active
650 V
16 A
1.5 V per leg
16 A
TO-247-3
Industrial
Active
650 V
12 A
1.5 V
12 A
TO-220-2
Industrial
Active
650 V
10 A
1.27 V
10 A
TO-263-2
Industrial
Active
650 V
10 A
1.27 V
10 A
TO-220-2
Industrial
Active
650 V
10 A
1.27 V
10 A
TO-252-2
Industrial
Active
650 V
10 A
1.27 V
10 A
QFN 8x8
Industrial
Active
650 V
10 A
1.5 V
10 A
TO-252-2
Industrial
Active
650 V
10 A
1.5 V
10 A
TO-220-2 Isolated
Industrial
Active
650 V
10 A
1.5 V
10 A
TO-220-2
Industrial
Active
650 V
8 A
1.27 V
8 A
TO-263-2
Industrial
Active
650 V
8 A
1.27 V
8 A
TO-220-2
Industrial
Active
650 V
8 A
1.27 V
8 A
TO-252-2
Industrial
Active
650 V
8 A
1.27 V
8 A
QFN 8x8
Industrial
Active
650 V
8 A
1.5 V
8 A
TO-220-2 Isolated
Industrial
Active
650 V
8 A
1.5 V
8 A
TO-220-2
Industrial
Active
650 V
8 A
1.5 V
8 A
TO-252-2
Industrial
Active
650 V
6 A
1.27 V
6 A
TO-263-2
Industrial
Active
650 V
6 A
1.27 V
6 A
TO-220-2
Industrial
Active
650 V
6 A
1.27 V
6 A
TO-252-2
Industrial
Active
650 V
6 A
1.27 V
6 A
QFN 8x8
Industrial
Active
650 V
6 A
1.5 V
6 A
TO-220-2 Isolated
Industrial
Active
650 V
6 A
1.5 V
6 A
TO-220-2
Industrial
Active
650 V
6 A
1.5 V
6 A
TO-252-2
Industrial
Active
650 V
4 A
1.27 V
4 A
TO-220-2
Industrial
Active
650 V
4 A
1.27 V
4 A
TO-252-2
Industrial
Active
650 V
4 A
1.5 V
4 A
TO-220-2
Industrial
Active
650 V
4 A
1.5 V
4 A
TO-252-2
Industrial
Active
650 V
3 A
1.5 V
3 A
TO-252-2
Industrial
Active
650 V
2 A
1.5 V
2 A
TO-252-2
Industrial
Last Time Buy
650 V
40 A
1.3 V
40 A
TO-247-3
Automotive
Last Time Buy
650 V
40 A
1.34 V
40 A
TO-220-2
Automotive
Last Time Buy
650 V
40 A
1.35 V
40 A
TO-263-2
Automotive
Last Time Buy
650 V
40 A
1.35 V
40 A
TO-247-2
Automotive
Last Time Buy
650 V
30 A
1.3 V
30 A
TO-247-3
Automotive
Last Time Buy
650 V
30 A
1.3 V
30 A
TO-220-2
Automotive
Last Time Buy
650 V
30 A
1.35 V
30 A
TO-263-2
Automotive
Last Time Buy
650 V
30 A
1.35 V
30 A
TO-247-2
Automotive
Last Time Buy
650 V
30 A
1.5 V
30 A
TO-247-3
Automotive
Last Time Buy
650 V
20 A
1.3 V
20 A
TO-247-3
Automotive
Last Time Buy
650 V
20 A
1.3 V
20 A
TO-220-2
Automotive
Last Time Buy
650 V
20 A
1.3 V
20 A
TO-263-2
Automotive
Last Time Buy
650 V
20 A
1.3 V
20 A
TO-247-2
Automotive
Last Time Buy
650 V
20 A
1.5 V
20 A
TO-247-3
Automotive
Last Time Buy
650 V
16 A
1.3 V
16 A
TO-220-2
Automotive
Last Time Buy
650 V
16 A
1.3 V
16 A
TO-247-2
Automotive
Last Time Buy
650 V
16 A
1.3 V
16 A
TO-263-2
Automotive
Last Time Buy
650 V
16 A
1.3 V
16 A
TO-267-3
Automotive
Last Time Buy
650 V
10 A
1.3 V
10 A
TO-263-2
Automotive
Last Time Buy
650 V
10 A
1.3 V
10 A
TO-220-2
Automotive
Last Time Buy
650 V
8 A
1.5 V
8 A
TO-263-2
Automotive

End of Section

Product Details

Features

  • Lowest forward voltage (Vf) drop over temperature in the industry
  • Zero reverse-recovery charge (Qrr) for ultra-fast switching operations
  • Robust MPS technology with high surge capability
  • High reverse-voltage blocking capability
  • Direct drop-in replacement for current silicon diodes and other silicon carbide diodes

Benefits

  • Improves System Efficiency with lower conduction loss
  • Enables high switching frequency operation
  • Improves System Level Power Density
  • Reduces System Size; Weight; and Cooling Requirements

Typical Applications

  • Industrial Power Supplies
  • Server/Telecom
  • EV-Charging Systems
  • Energy Storage Systems (ESS)
  • Uninterruptible Power Supplies (UPS)
  • Battery Management Systems (BMS)

Tools & Support

Documents

Document Type
Document Name
Last Updated
Data Sheets
11/2024
Data Sheets
11/2024
Data Sheets
11/2024
Data Sheets
11/2024
Data Sheets
11/2024
Data Sheets
11/2024
Data Sheets
10/2024
Data Sheets
10/2024
Data Sheets
10/2024
Data Sheets
10/2024
Data Sheets
10/2024
Data Sheets
10/2024
Data Sheets
10/2024
Data Sheets
09/2024
Data Sheets
09/2024
Data Sheets
09/2024
Data Sheets
09/2024
Data Sheets
02/2024
Data Sheets
02/2024
Data Sheets
02/2024
Data Sheets
02/2024
Data Sheets
02/2024
Data Sheets
02/2024
Data Sheets
02/2024
Data Sheets
02/2024
Data Sheets
02/2024
Data Sheets
01/2024
Data Sheets
01/2024
Data Sheets
01/2024
Data Sheets
01/2024
Data Sheets
01/2024
Data Sheets
01/2024
Data Sheets
01/2024
Data Sheets
01/2024
Data Sheets
01/2024
Data Sheets
11/2023
Data Sheets
11/2023
Data Sheets
09/2023
Data Sheets
09/2023
User Guide
03/2023
User Guide
03/2022
Application Notes
07/2024
Application Notes
01/2024
Application Notes
12/2023
Application Notes
05/2023
Application Notes
09/2022
Application Notes
02/2022
Application Notes
09/2015
Product Catalog
05/2024
Sales Sheets & Flyers
03/2022
Sales Terms
This document details the production packaging details including container type, quantity, MOQ, and dimensions as well as the moisture sensitivity level (MSL) for discrete SiC Schottky Diodes and MOSFETs
04/2024
Sales Terms
12/2021

Knowledge Center

View All
Air Conditioning

Beat the Heat This Summer with Wolfspeed SiC in Residential & Commercial Air Conditioners and Heat Pumps 

Silicon carbide is revolutionizing the heat pump and air conditioning industry by delivering unprecedented efficiency, enhanced durability, and superior performance in the most challenging of environments.
Continue Reading  Technical Articles

Support

Technical SupportPower Applications Forum

Footer

Social Media

  • Instagram
  • X
  • LinkedIn
  • YouTube
Copyright © 2025 Wolfspeed, Inc.