Skip to Main Content
  • English
  • 简体中文
  • 繁體中文
Contact
View Cart
Angled product photo of the white 62 mm half-bridge power module for Wolfspeed. Its form factor is used for both BM2 and BM3 families.

CAS300M12BM2

1200 V, 4.2 mΩ, 62mm, Half-Bridge, Industrial qualified, SiC Power Module
Note Not recommended for new designs. Recommended replacement:CAS350M12BM3CAS530M12BM3CAB530M12BM3

Parametric Data

Display All SKUs in Product Family (6)

62 mm BM2 Silicon Carbide Half-Bridge Power Modules

No filters selected, showing all 1 products

62 mm BM2 Silicon Carbide Half-Bridge Power Modules

Product SKU
Buy Online
Data Sheet
CAD Model
Status
Package
Configuration
Blocking Voltage
Current Rating
RDS(ON) at 25°C
Generation
Tjmax
Module Size
Qualification
View Product
CAS300M12BM2
NRND
62 mm
Half-Bridge
1200 V
300 A
4.2 mΩ
Gen 2 MOS + Diodes
150 °C
106 x 62 x 30 mm
Industrial

End of Section

Ordering & Compliance

CAS300M12BM2 Ordering

Part Number
CAS300M12BM2
Order StatusNRND
Buy Online
Package62 mm
Container TypeUnit Box
Container Qty.1
Standard Packing Qty.10
Minimum Order Qty.10

CAS300M12BM2 Compliance

RoHS Declaration
REACH Declaration
California Prop 65Learn More
ECCN
EAR99

Product Details

Features

  • Industry-Leading; Reliable Silicon Carbide MOSFET Technology in Robust; Well-Established 62mm Form Factor
  • Strong Thermal Performance + Material Selections Optimized for Industrial & Harsh Environment Applications
  • Low-Inductance Design (10 – 15 nH) for Fast Switching with Low Power Losses
  • MOSFET Die and Selected Modules Qualified to HV-H3TRB

Benefits

  • Broad Portfolio of Current and Voltage Ratings Available to Fit Diverse Industrial Application Requirements
  • Fast Time to Market with Minimal Development Required for Transition from 62 mm IGBT Packages
  • Reduced Cooling Requirements & Overall System Cost
  • Optimized Internal Layout for Low Power Losses & Minimal Overshoot for Maximum Voltage Utilization

Typical Applications

  • Railway & Traction
  • EV Charging Infrastructure
  • Industrial Automation & Testing
  • High Frequency Power Supplies
  • Renewable Energy Systems & Grid-Tied Inverters
  • Active Front Ends & AC Inverters

Documents, Tools & Support

Documents

Document Type
Document Name
Last Updated
Data Sheets
01/2024
User Guide
01/2025
User Guide
10/2024
User Guide
01/2024
User Guide
12/2023
User Guide
12/2023
Application Notes
01/2025
Application Notes
01/2025
Application Notes
01/2025
Application Notes
07/2024
Application Notes
07/2024
Application Notes
03/2024
Application Notes
01/2024
Application Notes
11/2023
Application Notes
08/2023
Application Notes
01/2023
Product Catalog
01/2025
Sales Sheets & Flyers
01/2024
Sales Sheets & Flyers
01/2024
Sales Terms
12/2021

Knowledge Center

Powerful Perspectives

Ramped + Ready: Silicon Carbide Supply Rises to Meet Innovation Demand

Continue Reading  Thought Leadership

Support

Technical SupportPower Applications Forum

Footer

Social Media

  • Instagram
  • X
  • LinkedIn
  • YouTube
Copyright © 2025 Wolfspeed, Inc.