Skip to Main Content
  • English
  • 简体中文
  • 繁體中文
Contact
View Cart

HM Power Module Family

1200 V & 1700 V Half-Bridge Power Module Footprint Designed for Ultra-High Power Density
Wolfspeed has developed the HM power module platform to provide the benefits of Silicon Carbide (SiC) in power density sensitive applications; while maintaining the baseplate compatibility of a 62mm module. The HM platform’s Silicon Carbide optimized packaging enables 175°C continuous junction operation; with a high-reliability Silicon Nitride (Si3N4) power substrate to ensure mechanical robustness under extreme conditions and a lightweight AlSiC baseplate. The HM3 is a perfect fit for demanding applications such as industrial test equipment, medical power supplies, aerospace and traction drives.

Parametric Data

HM Power Module Family

No filters selected, showing all 8 products

HM Power Module Family - Filter By

HM Power Module Family

Product SKU
Buy Online
Data Sheet
CAD Model
Status
Package
Configuration
Blocking Voltage
Current Rating
RDS(ON) at 25°C
Generation
Tjmax
Module Size
Qualification
CAB760M12HM3R
Active
HM
Half-Bridge Right GK for Paralleling
1200 V
1.33 mΩ
Gen 3 MOS
175 °C
110 mm x 65 mm x 12.2 mm
Industrial
Active
HM
Half-Bridge
1200 V
480 A
2.29 mΩ
Gen 3 MOS + Diodes
175 °C
110 mm x 65 mm x 12.2 mm
Industrial
Active
HM
Half-Bridge Rectifier
1200 V
600 A
Gen 6
175 °C
110 mm x 65 mm x 12.2 mm
Industrial
Active
HM
Half-Bridge
1200 V
760 A
1.33 mΩ
Gen 3 MOS
175 °C
110 mm x 65 mm x 12.2 mm
Industrial
Active
HM
Half-Bridge
1700 V
380 A
3.3 mΩ
Gen 3 MOS + Diodes
175 °C
110 mm x 65 mm x 12.2 mm
Industrial
Active
HM
Half-Bridge
1700 V
500 A
2.5 mΩ
Gen 3 MOS
175 °C
110 mm x 65 mm x 12.2 mm
Industrial
Active
HM
Half-Bridge Rectifier
1700 V
600 A
Gen 6
175 °C
110 mm x 65 mm x 12.2 mm
Industrial
Active
HM
Half-Bridge
1700 V
650 A
1.67 mΩ
Gen 3 MOS
175 °C
110 mm x 65 mm x 12.2 mm
Industrial

Product Details

Features
  • High Performance 62mm Footprint
  • Low Inductance (4.9 nH) Design to Enable High Speed Switching & High Efficiency with Reduced Losses
  • High Junction Temperature (175 °C) Operation
  • Configurations Available with both Second & Third Generation SiC MOSFETs
  • Lightweight AlSiC Baseplate
  • Silicon Nitride Insulator for Robust Thermal Cycling Capability
Benefits
  • Lightweight; Compact Form Factor with 62mm Compatible Baseplate Enables System Retrofit
  • Increased System Efficiency; due to Low Switching & Conduction Losses of Silicon Carbide
  • High-Reliability Material Selection enabling High-Temperature Operation
Typical Applications
  • Railway & Traction
  • Solar & Renewable Energy
  • EV Chargers
  • Industrial Automation & Testing
  • Medical Power Supplies
  • Motor Drives

Tools & Support

Documents

Document Type
Document Name
Last Updated
Data Sheets
07/2024
Data Sheets
07/2024
Data Sheets
07/2024
Data Sheets
07/2024
Data Sheets
07/2024
Data Sheets
07/2024
Data Sheets
06/2024
Data Sheets
06/2024
User Guide
10/2024
User Guide
01/2024
Design Files
06/2020
Application Notes
07/2024
Application Notes
07/2024
Application Notes
03/2024
Application Notes
01/2024
Application Notes
11/2023
Application Notes
08/2023
Application Notes
01/2023
Application Notes
11/2021
Videos
11/2023
Product Catalog
05/2024
Sales Sheets & Flyers
01/2024
Sales Sheets & Flyers
01/2024
Sales Sheets & Flyers
01/2023
Sales Terms
12/2021

Knowledge Center

View All
Air Conditioning

Beat the Heat This Summer with Wolfspeed SiC in Residential & Commercial Air Conditioners and Heat Pumps 

Silicon carbide is revolutionizing the heat pump and air conditioning industry by delivering unprecedented efficiency, enhanced durability, and superior performance in the most challenging of environments.
Continue Reading  Technical Articles
Technical SupportPower Applications Forum

Footer

Social Media

  • Instagram
  • X
  • LinkedIn
  • YouTube
Copyright © 2024 Wolfspeed, Inc.