Skip to Main Content
  • English
  • 简体中文
  • 繁體中文
Contact
View Cart

Gate Driver Boards

Browse our portfolio of companion gate driver evaluation boards. These boards help you quickly evaluate our silicon carbide product functionality with recommended gate drivers from industry leading manufacturers. All design files available are complimentary, so that you can modify as-needed to fit your specific design requirement and get to market quicker.

Products

Gate Driver Boards

No filters selected, showing all 19 products

Gate Driver Boards - Filter By

Gate Driver Boards

Product SKU
Buy Online
Status
Platform
Designed By
Gate Driver
Output Channels
Gate Power
Miller Clamp
Short-Circuit Protection
Temperature Feedback
Interface Tool
View Product
CGD12HBXMP
Active
XM
Wolfspeed
2
2W
Yes
Yes
Yes
FRDMGD3160XM3EVM
Active
XM
NXP
2
2W
Yes
Yes
Yes
Active
XM
Wolfspeed
2
2W
Yes
Yes
Yes
Active
XM
Texas Instruments
2
2W
Yes
Yes
Yes
NA
Active
NA
Wolfspeed
1
2W
Yes
No
No
NA
Active
HM3
Wolfspeed
2
3W
No
Yes
Yes
Active
FM, GM, SpeedVal Kit
Wolfspeed
2
2W
Yes
Yes
Yes
Active
FM, GM, SpeedVal Kit
Skyworks
2
1W
No
No
Yes
Active
FM, GM, SpeedVal Kit
Analog Devices
2
2W
Yes
Yes
Yes
Active
FM, GM, SpeedVal Kit
Texas Instruments
2
2W
Yes
Yes
Yes
Active
FM, GM, SpeedVal Kit
Texas Instruments
2
2W
Yes
Yes
Yes
Active
FM, GM, SpeedVal Kit
Analog Devices
2
2W
No
No
Yes
Active
FM, GM, SpeedVal Kit
Analog Devices
2
2W
Yes
No
Yes
Active
FM, GM
Skyworks
2
1W
No
No
Yes
Active
FM, GM
Skyworks
2
1W
No
No
Yes
Active
62mm
Wolfspeed
2
2W
Yes
Yes
No
Active
62mm
Wolfspeed
2
2W
Yes
Yes
No
Active
62mm
Wolfspeed
2
2W
Yes
Yes
No
Active
62mm
Wolfspeed
2
2W
Yes
Yes
No

End of Section

Documents, Tools & Support

Documents

Document Type
Document Name
Last Updated
Data Sheets
01/2024
User Guide
10/2024
User Guide
10/2024
User Guide
01/2024
User Guide
01/2024
User Guide
12/2023
User Guide
12/2023
User Guide
10/2023
User Guide
09/2023
Design Files
12/2024
Design Files
12/2024
Design Files
12/2024
Design Files
12/2024
Design Files
12/2024
Application Notes
01/2025
Application Notes
09/2024
Application Notes
03/2024
Application Notes
01/2024
Application Notes
01/2024
Application Notes
01/2024
Application Notes
01/2024
Application Notes
12/2023
Application Notes
11/2023
Application Notes
08/2023
Application Notes
05/2023
Application Notes
01/2023
Application Notes
09/2022
Application Notes
02/2022
Application Notes
11/2021
Test Report
03/2022

Support

Technical SupportPower Applications Forum

Knowledge Center

View All
Powerful Perspectives

Ramped + Ready: Silicon Carbide Supply Rises to Meet Innovation Demand

Continue Reading  Thought Leadership

Footer

Social Media

  • Instagram
  • X
  • LinkedIn
  • YouTube
Copyright © 2025 Wolfspeed, Inc.