Skip to Main Content
  • English
  • 简体中文
  • 繁體中文
Contact
View Cart
Product shot of the Evaluation Gate Driver Tool Optimized for the CGD1700HB3P-HM3

Evaluation Gate Driver Tool Optimized for the CGD1700HB3P-HM3

CGD1700HB3P-HM3
Wolfspeed’s CGD1700HB2P-HM3 is a form-factor-fitting; two-channel gate driver for the Gen3 high performance 62 mm power module platform (HM3). Each of the two gate drive channels is protected against over-current and reverse polarity. On-Board 3 W isolated power supplies supporting 90 kHz switching frequency.

Companion Parts

Documents, Tools, & Support

Documents

Document Type
Document Name
Last Updated
Data Sheets
01/2024
User Guide
01/2024
Design Files
06/2020
Application Notes
01/2025
Application Notes
08/2023
Application Notes
01/2023
White Papers
11/2024
Sales Sheets & Flyers
01/2024

Knowledge Center

Powerful Perspectives

Ramped + Ready: Silicon Carbide Supply Rises to Meet Innovation Demand

Continue Reading  Thought Leadership

Support

Technical SupportPower Applications Forum

Footer

Social Media

  • Instagram
  • X
  • LinkedIn
  • YouTube
Copyright © 2025 Wolfspeed, Inc.