Features
- Robust intrinsic diode with low reverse recovery charge (Qrr)
- High-speed switching with low output capacitance
- Low conduction losses over temperature
- Avalanche ruggedness
Product SKU | Buy Online | Data Sheet | Status | Blocking Voltage | RDS(ON) at 25°C | Current Rating | Gate Charge Total | Output Capacitance | Reverse Recovery Charge (Qrr) | Reverse Recovery Time (Trr) | Tjmax | Generation | Qualification |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Last Time Buy | 1200 V | 25 mΩ | 81 A | 161 nC | 235 pF | 406 nC | 45 ns | 175 °C | Gen 2 | Industrial | |||
Last Time Buy | 1200 V | 40 mΩ | 60 A | 131 nC | 157 pF | 964 nC | 63 ns | 175 °C | Gen 2 | Industrial | |||
Last Time Buy | 1200 V | 80 mΩ | 36 A | 71 nC | 92 pF | 152 nC | 24 ns | 175 °C | Gen 2 | Industrial | |||
Last Time Buy | 1200 V | 160 mΩ | 18 A | 40 nC | 55 pF | 192 nC | 20 ns | 175 °C | Gen 2 | Industrial |
Document Type | Document Name | Last Updated |
---|---|---|
Application Notes | 11/2023 | |
Application Notes | 01/2023 | |
Application Notes | 11/2021 | |
Product Catalog | 05/2024 | |
Sales Terms | 12/2021 |