Skip to Main Content
  • English
  • 简体中文
  • 繁體中文
Contact
View Cart

1200 V Bare Die Silicon Carbide Schottky Diodes – Gen 4

Wolfspeed’s Gen 4 Family of 1200 V SiC Schottky Diodes
Note Last Time Buy.
Reduce system size, weight, and cooling requirements with Wolfspeed's Gen 4 family of 1200 V Silicon Carbide (SiC) Schottky diodes. These diodes provide extremely fast switching, zero forward and reverse recovery, and high-frequency operation. Optimized for high frequency power electronics applications including electric vehicle (EV) charging, commercial vehicles, solar systems, power converters, Switch Mode Power Supplies (SMPS), Uninterruptible Power Supplies (UPS) and more.

Parametric Data

1200 V Bare Die Silicon Carbide Schottky Diodes – Gen 4

No filters selected, showing all 6 products

1200 V Bare Die Silicon Carbide Schottky Diodes – Gen 4

Product SKU
Buy Online
Data Sheet
Status
Qualification
Blocking Voltage
Current Rating
Total Capacitive Charge (QC (typ))
Tjmax
Generation
CPW4-1200-S002B
Last Time Buy
Industrial
1200 V
2 A
11 nC
175 °C
Gen 4
Last Time Buy
Industrial
1200 V
5 A
27 nC
175 °C
Gen 4
Last Time Buy
Industrial
1200 V
8 A
37 nC
175 °C
Gen 4
Last Time Buy
Industrial
1200 V
10 A
52 nC
175 °C
Gen 4
Last Time Buy
Industrial
1200 V
15 A
77.5 nC
175 °C
Gen 4
Last Time Buy
Industrial
1200 V
20 A
99 nC
175 °C
Gen 4

End of Section

Product Details

Features

  • 1200-Volt Schottky Rectifier
  • Zero Forward and Reverse Recovery
  • High-Frequency Operation
  • Temperature-Independent Switching Behavior
  • Extremely Fast Switching
  • Positive temperature coefficient on VF

Benefits

  • Reduces system size; weight; and cooling requirements
  • Increased power density
  • Improved system efficiency at high switching frequencies
  • Parallel mode operation possible

Typical Applications

  • Fast EV charging
  • Commercial vehicles
  • Solar systems
  • Power Converters
  • Switch Mode Power Supplies (SMPS)
  • Uninterruptible Power Supplies (UPS)

Documents, Tools & Support

Documents

Document Type
Document Name
Last Updated
Application Notes
09/2015
Sales Terms
12/2021

Knowledge Center

View All
Industrial E-Mobility

Driving Industrial E-Mobility With Silicon Carbide Semiconductors

Continue Reading  White Paper

Support

Technical SupportPower Applications Forum

Footer

Social Media

  • Instagram
  • X
  • LinkedIn
  • YouTube
Copyright © 2025 Wolfspeed, Inc.