Skip to Main Content
  • English
  • 简体中文
  • 繁體中文
Contact
View Cart

Bare Die Silicon Carbide Schottky Diodes

Wolfspeed has the broadest portfolio of Silicon Carbide (SiC) Schottky diodes, with more than 13+ trillion field hours, lowest FIT rate, and 35 years of experience in Silicon Carbide, combined with the fastest delivery times. Our diodes feature the MPS (Merged PiN Schottky) design which is more robust and reliable than standard Schottky barrier diodes. Pairing Wolfspeed Silicon Carbide diodes with Silicon Carbide MOSFETs creates a powerful combination of higher efficiency and reduced component pricing when purchased together.
Power Applications Forum

Products

Bare Die Silicon Carbide Schottky Diodes

No filters selected, showing all 27 products

Bare Die Silicon Carbide Schottky Diodes - Filter By

Bare Die Silicon Carbide Schottky Diodes

Product SKU
Buy Online
Data Sheet
Status
Qualification
Blocking Voltage
Current Rating
Total Capacitive Charge (QC (typ))
Tjmax
Generation
CPW6-1200-Z005A
New
Active
Industrial
1200 V
5 A
38 nC
175 °C
Gen 6
Active
Industrial
1200 V
10 A
42 nC
175 °C
Gen 6
Active
Industrial
1200 V
15 A
90 nC
175 °C
Gen 6
Active
Industrial
1200 V
20 A
119 nC
175 °C
Gen 6
Active
Industrial
1200 V
50 A
279 nC
175 °C
Gen 6
Active
Industrial
1700 V
5 A
79 nC
175 °C
Gen 6
Active
Industrial
1700 V
10 A
126 nC
175 °C
Gen 6
Active
Industrial
1700 V
25 A
325 nC
175 °C
Gen 6
Active
Industrial
1700 V
50 A
479 nC
175 °C
Gen 6
Last Time Buy
Industrial
600 V
2 A
4.8 nC
175 °C
Gen 3
Last Time Buy
Industrial
600 V
3 A
6.7 nC
175 °C
Gen 3
Last Time Buy
Industrial
600 V
4 A
8.5 nC
175 °C
Gen 3
Last Time Buy
Industrial
600 V
6 A
15 nC
175 °C
Gen 2
Last Time Buy
Industrial
600 V
8 A
21 nC
175 °C
Gen 2
Last Time Buy
Industrial
600 V
10 A
24 nC
175 °C
Gen 2
Last Time Buy
Industrial
650 V
4 A
8.5 nC
175 °C
Gen 3
Last Time Buy
Industrial
650 V
6 A
15 nC
175 °C
Gen 2
Last Time Buy
Industrial
650 V
8 A
20 nC
175 °C
Gen 2
Last Time Buy
Industrial
650 V
10 A
24 nC
175 °C
Gen 2
Last Time Buy
Industrial
650 V
12 A
34 nC
175 °C
Gen 2
Last Time Buy
Industrial
650 V
16 A
44.5 nC
175 °C
Gen 2
Last Time Buy
Industrial
1200 V
2 A
11 nC
175 °C
Gen 4
Last Time Buy
Industrial
1200 V
5 A
27 nC
175 °C
Gen 4
Last Time Buy
Industrial
1200 V
8 A
37 nC
175 °C
Gen 4
Last Time Buy
Industrial
1200 V
10 A
52 nC
175 °C
Gen 4
Last Time Buy
Industrial
1200 V
15 A
77.5 nC
175 °C
Gen 4
Last Time Buy
Industrial
1200 V
20 A
99 nC
175 °C
Gen 4

End of Section

Explore The Options

Documents, Tools & Support

Documents

Document Type
Document Name
Last Updated
Data Sheets
11/2024
Data Sheets
11/2024
Data Sheets
11/2024
Data Sheets
11/2024
User Guide
03/2023
Application Notes
01/2024
Application Notes
05/2023
Application Notes
09/2022
Application Notes
02/2022
Application Notes
09/2015
Sales Terms
12/2021

Support

Technical SupportPower Applications Forum

Knowledge Center

Energy Storage

Keeping the Lights on with Wolfspeed SiC: EPC flips the switch on modular, reliable grid-scale energy storage

Continue Reading  Case Study

Footer

Social Media

  • Instagram
  • X
  • LinkedIn
  • YouTube
Copyright © 2025 Wolfspeed, Inc.