Skip to Main Content
  • English
  • 简体中文
  • 繁體中文
Contact
View Cart

Dynamic Performance Evaluation Board for the Wolfspeed WolfPACK™ Full-Bridge Module Platform

Wolfspeed KIT-CRD-CIL12N-FMB Dynamic Evaluation Board
KIT-CRD-CIL12N-FMB
Wolfspeed’s KIT-CRD-CIL12N-FMB is a dynamic performance tool that can be used to evaluate and optimize switching performance of Wolfspeed’s WolfPACK™ FM3 Silicon Carbide (SiC) full-bridge power modules. A clamped inductive load (CIL) test circuit with high-bandwidth current measurement provides a high-speed, low-inductance test fixture for double pulse testing. This test fixture in conjunction with one of the many gate driver board options allow for measurement of:
  • Timing (TDelay-On; TDelay-Off; TRise; TFall)
  • Overshoot (VDS-Max; ID-Max)
  • Speed (di/dt; dv/dt)
  • Switching Loss (EON; EOFF; ERR)
Specifications
  • Optimized for Wolfspeed’s WolfPACK™ Silicon Carbide full-bridge power modules
  • DC bus voltage up to 1000 V
  • Onboard 200 uF bulk capacitor bank and high-frequency film capacitor bank
  • High-speed, low-inductance layout with stray inductance of 6.0 nH at 10 Mhz
  • Onboard high-bandwidth current viewing resistor (CVR)
  • Screw terminals for power supply and load inductor connections
Applications
  • DC/DC Converters
  • EV Chargers
  • High-Efficiency Converters / Inverters
  • Solar & Energy Storage Systems
  • Smart-Grid / Grid-Tied Distributed Generation

Documents, Tools, & Support

Documents

Document Type
Document Name
Last Updated
Application Notes
01/2024
Application Notes
11/2023
Application Notes
01/2023
User Guide
01/2024
User Guide
01/2024
User Guide
09/2023
Design Files
05/2023
Design Files
05/2023
Design Files
05/2023
Design Files
05/2023
Design Files
02/2023
Product Catalog
05/2024
Sales Terms
12/2021
Technical SupportPower Applications Forum

Knowledge Center

View All
Design Resources

Simulate Designing Industrial Motor Drives with SiC using SpeedFit™ Design Simulator

Use the SpeedFit™ Design Simulator to design smaller and quieter industrial motor drive systems including industrial low voltage motor drives, servo drives, and compressors for heat pumps and air conditioners.
View Now  Videos

Low Load Efficiency Simulations with Silicon Carbide

Power electronics devices are almost never working at maximum of their capabilities because of safety, reliability but even application mission profile. Our experts will demonstrate how Wolfspeed's free SpeedFit simulation tool is the perfect starting point before moving to accurate LTSpice simulations.
Register Now  Webinars

Footer

Social Media

  • Facebook
  • Instagram
  • X
  • LinkedIn
  • YouTube
Copyright © 2024 Wolfspeed, Inc.