Features
- Low RDS(on)
- Avalanche Ruggedness
- Easy to Parallel and Simple to Drive
- Temperature-Independent High-Speed Switching
Product SKU | Buy Online | Request Sample | Data Sheet | Blocking Voltage | RDS(ON) at 25°C | Current Rating | Gate Charge Total | Output Capacitance | Reverse Recovery Charge (Qrr) | Reverse Recovery Time (Trr) | Maximum Junction Temperature | Generation |
---|---|---|---|---|---|---|---|---|---|---|---|---|
CPM3-3300-R050A | 3300 V | 53 mΩ | 52 A | 255 nC | 140 pF | 2.5 nC | 124 ns | 175 °C | Gen 3 |
Document Type | Document Name | Last Updated |
---|---|---|
Application Notes | 11/2023 | |
Application Notes | 01/2023 | |
Data Sheets | 04/2023 | |
Sales Sheets & Flyers | 03/2024 | |
Sales Terms | 12/2021 |