Announcing the Newest Additions to the Wolfspeed WolfPACK™ Power Module Family
Article
All Wolfspeed WolfPACKTM silicon carbide power modules are now available with the option of pre-applied thermal interface material (TIM)
![Wolfspeed WolfPACK™ SiC Power Modules Family](/static/994aa7ff938973f759b38b386e360692/83257/wolfpack-product-image2.png)
The Wolfspeed WolfPACK power module family is designed to give engineers choice and flexibility when working on power electronics applications greater than 10 kW.
In addition to half-bridge and six-pack topologies, WolfPACK modules are now available in full-bridge configurations—all with the option for pre-applied Honeywell™ PTM6000 Series TIM.
Selecting pre-applied TIM can reduce assembly cost and complexity, while improving reliability and performance. Compared to standard grease solutions, WolfPACK modules with pre-applied TIM can reduce the junction temperature by 40°C under the same conditions or increase current capability by 60% due to the reduction in thermal resistance.
All WolfPACK modules are designed to provide clean, reliable power for energy conversion systems. By leveraging more than 35 years of vertically integrated industry experience, Wolfspeed ensures that these modules offer low losses in a package that lends itself to fast design implementation, scalability, long term design support, and lower assembly overhead.
Ready to get started? Request your sample or buy online now.
Applications
WolfPACK modules are highly flexible, making them well-suited to a wide variety of applications with power levels from 10 to 150+ kW, including:
Features
- Leading silicon carbide MOSFET technology in an industry standard form factor
- Highest current rated topologies versus market equivalents
- Built in NTC
- Press fit connections
Benefits
- Ease of layout and assembly
- System scalability and reliability
- Discrete design consolidated into a single package
- Increased power density / reduced system size
Featured Products
Wolfspeed WolfPACK™ Silicon Carbide Power Modules Family
Products
Products
Product SKU | Buy Online | Request Sample | Data Sheet | Package | Configuration | Blocking Voltage | Current Rating | RDS(ON) at 25°C | Generation | Maximum Junction Temperature | Module Size |
---|---|---|---|---|---|---|---|---|---|---|---|
GM | Half-Bridge | 1200 V | 200 A | 6 mΩ | Gen 3 MOS | 150 °C | 62.8 mm x 56.7 mm | ||||
GM | Half Bridge (AlN substrate) | 1200 V | 200 A | 6 mΩ | Gen 3 MOS | 150 °C | 62.8 mm x 56.7 mm | ||||
GM | Half-Bridge | 1200 V | 200 A | 6 mΩ | Gen 3 MOS | 150 °C | 62.8 mm x 56.7 mm | ||||
GM | Half Bridge (AlN substrate) | 1200 V | 200 A | 6 mΩ | Gen 3 MOS | 150 °C | 62.8 mm x 56.7 mm | ||||
GM | Half Bridge (AlN substrate) | 1200 V | 181 A | 8 mΩ | Gen 3 MOS | 150 °C | 62.8 mm x 56.7 mm | ||||
GM | Half-Bridge | 1200 V | 160 A | 8 mΩ | Gen 3 MOS | 150 °C | 62.8 mm x 56.7 mm | ||||
GM | Half-Bridge | 1200 V | 160 A | 8 mΩ | Gen 3 MOS | 150 °C | 62.8 mm x 56.7 mm | ||||
GM | Half Bridge (AlN substrate) | 1200 V | 181 A | 8 mΩ | Gen 3 MOS | 150 °C | 62.8 mm x 56.7 mm | ||||
FM | Half-Bridge | 1200 V | 117 A | 11 mΩ | Gen 3 MOS | 150 °C | 62.8 mm x 33.8 mm | ||||
FM | Half-Bridge | 1200 V | 117 A | 11 mΩ | Gen 3 MOS | 150 °C | 62.8 mm x 33.8 mm | ||||
GM | Half-Bridge | 1200 V | 141 A | 11 mΩ | Gen 3 MOS | 150 °C | 62.8 mm x 56.7 mm | ||||
GM | Half-Bridge | 1200 V | 141 A | 11 mΩ | Gen 3 MOS | 150 °C | 62.8 mm x 56.7 mm | ||||
FM | Half-Bridge | 1200 V | 84 A | 16 mΩ | Gen 3 MOS | 150 °C | 62.8 mm x 33.8 mm | ||||
FM | Half-Bridge | 1200 V | 84 A | 16 mΩ | Gen 3 MOS | 150 °C | 62.8 mm x 33.8 mm | ||||
GM | Six-pack (three-phase) | 1200 V | 50 A | 16 mΩ | Gen 3 MOS | 150 °C | 62.8 mm x 56.7 mm | ||||
GM | Six-pack (three-phase) | 1200 V | 50 A | 16 mΩ | Gen 3 MOS | 150 °C | 62.8 mm x 56.7 mm | ||||
FM | Six-pack (three-phase) | 1200 V | 30 A | 21 mΩ | Gen 3 MOS | 150 °C | 62.8 mm x 33.8 mm | ||||
FM | Full-Bridge | 1200 V | 48 A | 21 mΩ | Gen 3 MOS | 150 °C | 62.8 mm x 33.8 mm | ||||
FM | Six-pack (three-phase) | 1200 V | 30 A | 21 mΩ | Gen 3 | 150 °C | 62.8 mm x 33.8 mm | ||||
FM | Full-Bridge | 1200 V | 48 A | 21 mΩ | Gen 3 MOS | 150 °C | 62.8 mm x 33.8 mm | ||||
FM | Six-pack (three-phase) | 1200 V | 30 A | 32 mΩ | Gen 3 MOS | 150 °C | 62.8 mm x 33.8 mm | ||||
FM | Full-Bridge | 1200 V | 37 A | 32 mΩ | Gen 3 MOS | 150 °C | 62.8 mm x 33.8 mm | ||||
FM | Six-pack (three-phase) | 1200 V | 30 A | 32 mΩ | Gen 3 MOS | 150 °C | 62.8 mm x 33.8 mm | ||||
FM | Full-Bridge | 1200 V | 37 A | 32 mΩ | Gen 3 MOS | 150 °C | 62.8 mm x 33.8 mm |
Evaluation Kits
Perform characterization in your own lab using Wolfspeed’s clamped inductive load (CIL) boards to better understand the capability of our silicon carbide modules under your application conditions.
Products
Products - Filter By
Products
Name | Buy Online | Form | Package | Designed By | Product SKU | View Product |
---|---|---|---|---|---|---|
Evaluation Tool | FM | Wolfspeed | KIT-CRD-CIL12N-FMA | |||
Evaluation Tool | FM | Wolfspeed | KIT-CRD-CIL12N-FMC | |||
Evaluation Tool | GM | Wolfspeed | KIT-CRD-CIL12N-GMA | |||
Evaluation Tool | FM | Wolfspeed | KIT-CRD-CIL12N-FMB | |||
Transceiver | Wolfspeed | CGD12HB00D |
Reference Designs
Get started faster with time-saving reference designs for inverters, motors drives, and active front ends.
Products
Products - Filter By
Products
Product SKU | Name | Buy Online | Type | Topology | Power | Discrete/Module | Package | Device SKU(s) | Designed By | View Product |
---|---|---|---|---|---|---|---|---|---|---|
AC to DC, DC to AC | Passive Rectifier and Three-Phase, 2-Level | 7.5kW | Module | FM | Wolfspeed | |||||
DC to AC | Three-Phase, 2-Level | 25kW | Module | FM | Wolfspeed |
Gate Driver Boards
Evaluate compatible gate drive solutions from our partners to find the right fit.
Products
Products - Filter By
Products
Product SKU | Buy Online | Platform | Designed By | Gate Driver | Output Channels | Gate Power | Miller Clamp | Short-Circuit Protection | Temperature Feedback | Interface Tool | View Product |
---|---|---|---|---|---|---|---|---|---|---|---|
FM, GM | Skyworks | 2 | 1W | No | No | Yes | |||||
FM, GM, SpeedVal Kit | Analog Devices | 2 | 2W | Yes | Yes | Yes | |||||
FM, GM, SpeedVal Kit | Wolfspeed | 2 | 2W | Yes | Yes | Yes |
Application Notes
- CPWR-AN48 KIT-CRD-CIL12N-GMA Application Note
- CPWR-AN42 FM3 TIM Application Note