Silicon Carbide powering homes across the globe
Every home’s energy needs are unique. Wolfspeed’s Silicon Carbide devices are making it possible to build smaller, more efficient and power dense residential solar energy system, meaning clean energy is now more affordable, reliable and resilient than ever, all while meeting emerging efficiency standards.
Micro and Single-Phase Inverters
Solar inverters are an integral part of the residential solar system, converting DC current generated by the photovoltaic panel to grid-ready AC. Micro inverters are used in residential settings, converting power for 1-4 solar panels in systems that are < 7 kW. Single-phase string inverters connect larger solar arrays of 5-50 panels in systems that are 5-15 kW and are well suited to larger residential and light commercial applications.
Using Wolfspeed silicon carbide MOSFETs in residential solar inverters creates increased power density and lower switching losses. For example, replacing traditional IGBTs with Wolfspeed’s 650 V MOSFETs in a 7 kW residential single-phase inverter achieves 0.4% higher efficiency, a significant increase in power density (3 kW/L vs. 2.5 kW/L) and an impressive 48 kHz switching frequency, a full 32 kHz higher than using silicon. Wolfspeed’s C3M0045056K MOSFET is a key switch for single-phase systems offering a leading On Resistance over temperature performance and up to 30% less peak reverse recovery current.
String Inverters for Residential/Light Commercial Systems
Using MPPT Boost Converters in residential and light commercial solar arrays takes the variable voltages produced between panels and generates a consistent, higher voltage to the internal bus. Silicon Carbide Schottky diodes are a proven cost-effective way to maximize MPPT boost circuit performance. Adding Silicon Carbide MOSFETs can provide additional efficiency in even the most challenging designs. Combining 650 V silicon carbide MOSFETs with 650 V Schottky Diodes can further boost efficiency to 1.8% in a 7 kW residential system block with zero design changes.
Improved Reliability, Cleaner Power from Wolfspeed SiC
Wolfspeed Silicon Carbide is uniquely capable of incredible reliability and efficiency, even in the most demanding power applications. That’s because Wolfspeed Silicon Carbide offers:
Wolfspeed SiC Components for Solar Energy Systems
Residential and light commercial solar energy systems harness the power of the sun to power homes and small businesses. Using Wolfspeed Silicon Carbide in these systems greatly improves energy efficiency, reduces switching losses and meets emerging efficiency standards.
Discrete Silicon Carbide MOSFETs
Discrete Silicon Carbide MOSFETs
Discrete Silicon Carbide MOSFETs - Filter By
Discrete Silicon Carbide MOSFETs
Product SKU | Buy Online | Request Sample | Data Sheet | CAD Model | Blocking Voltage | RDS(ON) at 25°C | Generation | Current Rating | Gate Charge Total | Output Capacitance | Total Power Dissipation (PTOT) | Maximum Junction Temperature | Package | Qualification | View Product |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
650 V | 25 mΩ | Gen 3 | 97 A | 112 nC | 178 pF | 326 W | 175 °C | TO-247-4 | Industrial | ||||||
650 V | 45 mΩ | Gen 3 | 49 A | 63 nC | 101 pF | 176 W | 175 °C | TO-247-4 | Industrial | ||||||
650 V | 60 mΩ | Gen 3 | 37 A | 46 nC | 80 pF | 150 W | 175 °C | TO-247-4 | Industrial |
Discrete Silicon Carbide Schottky Diodes
Discrete Silicon Carbide Schottky Diodes
Discrete Silicon Carbide Schottky Diodes - Filter By
Discrete Silicon Carbide Schottky Diodes
Product SKU | Buy Online | Request Sample | Data Sheet | CAD Model | Blocking Voltage | Current Rating | Generation | Forward Voltage(VF(type)) | Maximum Continuous Current (IF) | Total Capacitive Charge (QC (typ)) | Total Power Dissipation (PTOT) | Package | Qualification | View Product |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
650 V | 16 A | Gen 6 | 1.27 V | 16 A | 29 nC | 100 W | TO-247-3 | Industrial |
Featured Reference Designs
Featured Reference Designs
Featured Reference Designs - Filter By
Featured Reference Designs
Product SKU | Name | Buy Online | Type | Topology | Power | Discrete/Module | Package | Device SKU(s) | Designed By | View Product |
---|---|---|---|---|---|---|---|---|---|---|
CRD-15DD17P | 15 W Flyback Auxiliary Power Supply | DC to DC | Flyback | 0.015kW | Discrete | TO-263-7 | Wolfspeed |
Wolfspeed: A trusted name in Silicon Carbide
Wolfspeed is the world’s first vertically integrated supplier of Silicon Carbide materials and devices; a legacy that makes us a trusted partner with renewable energy system designers across the globe. Our engineers leverage more than 10 trillion hours of experience to help you develop renewable energy solutions that meet emerging efficiency standards and power your success in the marketplace.