![](/static/af54a551af3ca7631661cd75cf6bf9ff/4c388/hpac-header.jpg)
熱泵與空調
Wolfspeed 碳化矽符合效率標準,同時實現更小型、更輕量、更高效的熱泵與空調。
碳化矽可提高熱泵與空調的效率,只需進行最少量的重新設計工作
現今加熱與冷卻系統消耗的能源佔全球總能源的 50% 以上。日益嚴格的效率標準,包括美國的 SEER 等級,歐洲、中東和非洲的 ESEER 與 SOP 等級,以及中國的 GB21455 標準,都旨在減少加熱與冷卻系統對我們的電網與地球暖化的影響。
Wolfspeed 的 650V、新款 750V 及 1200V MOSFET 完整產品組合可可在熱泵與空調系統中使用碳化矽進行設計時提供更大的靈活性,協助工程師配合其特定需求量身定制設計。
多種封裝類型可供選擇,打造整體系統效率提高 2.6% 以上,並符合嚴格效率標準的訂製解決方案。相較於高速軟切換 IGBT,Wolfspeed 的 MOSFET 導通損耗更低並能大幅減少切換損耗,結合最佳化整體系統,能夠顯著提高熱泵與空調的效能,同時減少聲頻噪聲。
請瀏覽下方的特色內容,詳細瞭解 Wolfspeed 碳化矽裝置如何顯著改善這些系統。
業界頂尖的熱泵與空調專用設計支援工具
Wolfspeed 提供業界頂尖的設計支援,包括 SpeedFit™ 設計模擬器、針對工業馬達驅動器應用的參考設計,以及新推出的 SpeedVal™ 套件 三相 SpeedVal™ 模組化評估平台,可在 2-30 kV 工業馬達驅動器、熱泵及空調應用的真實作業條件下快速測試 SiC 裝置。瀏覽我們的精選設計資源或探索所有設計支援工具。
熱泵與空調精選設計支援
用於熱泵和空調的 Wolfspeed 碳化矽組件
Wolfspeed 的產品代表了多年經驗和專業知識的巔峰,品質與創新相結合,有助於推動您的設計。
分離式碳化矽MOSFET
分離式碳化矽MOSFET
No filters selected, showing all 9 products
分離式碳化矽MOSFET - Filter By
分離式碳化矽MOSFET
Product SKU | Buy Online | Request Sample | Data Sheet | CAD Model | Blocking Voltage | RDS(ON) at 25°C | Generation | Current Rating | Gate Charge Total | Output Capacitance | Total Power Dissipation (PTOT) | Tjmax | Package | Qualification |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
C3M0025075K1 New | 750 V | 25 mΩ | Gen 3 MOS | 80 A | 119 nC | 158 pF | 262 W | 175 °C | TO-247-4 LP | Industrial | ||||
C3M0045075K1 New | 750 V | 45 mΩ | Gen 3 MOS | 42 A | 65 nC | 95 pF | 139 W | 175 °C | TO-247-4 LP | Industrial | ||||
C3M0060075K1 New | 750 V | 60 mΩ | Gen 3 MOS | 35 A | 52 nC | 69 pF | 126 W | 175 °C | TO-247-4 LP | Industrial | ||||
650 V | 60 mΩ | Gen 3 | 36 A | 46 nC | 80 pF | 136 W | 175 °C | TO-263-7 | Industrial | |||||
650 V | 45 mΩ | Gen 3 | 47 A | 61 nC | 101 pF | 147 W | 175 °C | TO-263-7 XL | Industrial | |||||
650 V | 15 mΩ | Gen 3 | 120 A | 188 nC | 289 pF | 416 W | 175 °C | TO-247-4 | Industrial | |||||
1200 V | 40 mΩ | Gen 3 | 64 A | 61 nC | 94 pF | 272 W | 150 °C | TO-263-7 XL | Industrial | |||||
1200 V | 75 mΩ | Gen 3 | 30 A | 51 nC | 58 pF | 113.6 W | 150 °C | TO-263-7 | Industrial | |||||
1200 V | 75 mΩ | Gen 3 | 32 A | 51 nC | 58 pF | 113.6 W | 150 °C | TO-247-4 | Industrial |
分離式碳化矽肖特基二極管
分離式碳化矽肖特基二極管
No filters selected, showing all 6 products
分離式碳化矽肖特基二極管 - Filter By
分離式碳化矽肖特基二極管
Product SKU | Buy Online | Request Sample | Data Sheet | CAD Model | Blocking Voltage | Current Rating | Generation | Forward Voltage(VF(type)) | Maximum Continuous Current (IF) | Total Capacitive Charge (QC (typ)) | Package | Qualification |
---|---|---|---|---|---|---|---|---|---|---|---|---|
650 V | 30 A | Gen 6 | 1.35 V | 88 A | 98 nC | TO-247-2 | Industrial | |||||
650 V | 20 A | Gen 6 | 1.27 V | 20 A | 63 nC | TO-247-2 | Industrial | |||||
650 V | 50 A | Gen 6 | 1.3 V | 50 A | 158 nC | TO-247-2 | Industrial | |||||
650 V | 16 A | Gen 6 | 1.27 V | 16 A | 29 nC | TO-247-3 | Industrial | |||||
650 V | 16 A | Gen 3 | 1.5 V | 16 A | 44 nC | TO-220-2 | Industrial | |||||
1200 V | 10 A | Gen 4 | 1.5 V | 10 A | 52 nC per leg | TO-252-2 | Industrial |
功率模塊
功率模塊
No filters selected, showing all 37 products
功率模塊 - Filter By
功率模塊
Product SKU | Buy Online | Request Sample | Data Sheet | CAD Model | Package | Configuration | Blocking Voltage | Current Rating | RDS(ON) at 25°C | Generation | Tjmax | Module Size | Qualification | View Product |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
62 mm | Half-Bridge | 1200 V | 530 A | 2.6 mΩ | Gen 3 MOS + Diodes | 150 °C | 105 x 62 x 31 mm | Industrial + HV-H3TRB | ||||||
62 mm | Half-Bridge | 1200 V | 350 A | 4 mΩ | Gen 3 MOS + Diodes | 150 °C | 105 x 62 x 31 mm | Industrial + HV-H3TRB | ||||||
62 mm | Half-Bridge | 1200 V | 175 A | 8 mΩ | Gen 3 MOS + Diodes | 150 °C | 105 x 62 x 31 mm | Industrial + HV-H3TRB | ||||||
62 mm | Half-Bridge | 1200 V | 400 A | 3.25 mΩ | Gen 3 MOS | 175 °C | 105 x 62 x 31 mm | Industrial + HV-H3TRB | ||||||
62 mm | Half-Bridge | 1200 V | 300 A | 4 mΩ | Gen 3 MOS | 175 °C | 105 x 62 x 31 mm | Industrial + HV-H3TRB | ||||||
FM | Six-pack (three-phase) | 1200 V | 30 A | 32 mΩ | Gen 3 MOS | 150 °C | 62.8 mm x 33.8 mm | Industrial | ||||||
FM | Six-pack (three-phase) | 1200 V | 30 A | 21 mΩ | Gen 3 | 150 °C | 62.8 mm x 33.8 mm | Industrial | ||||||
FM | Six-pack (three-phase) | 1200 V | 30 A | 21 mΩ | Gen 3 MOS | 150 °C | 62.8 mm x 33.8 mm | Industrial | ||||||
GM | Six-pack (three-phase) | 1200 V | 50 A | 16 mΩ | Gen 3 MOS | 150 °C | 62.8 mm x 56.7 mm | Industrial | ||||||
GM | Six-pack (three-phase) | 1200 V | 50 A | 16 mΩ | Gen 3 MOS | 150 °C | 62.8 mm x 56.7 mm | Industrial | ||||||
FM | Full-Bridge | 1200 V | 37 A | 32 mΩ | Gen 3 MOS | 150 °C | 62.8 mm x 33.8 mm | Industrial | ||||||
FM | Full-Bridge | 1200 V | 37 A | 32 mΩ | Gen 3 MOS | 150 °C | 62.8 mm x 33.8 mm | Industrial | ||||||
FM | Full-Bridge | 1200 V | 48 A | 21 mΩ | Gen 3 MOS | 150 °C | 62.8 mm x 33.8 mm | Industrial | ||||||
FM | Full-Bridge | 1200 V | 48 A | 21 mΩ | Gen 3 MOS | 150 °C | 62.8 mm x 33.8 mm | Industrial | ||||||
62 mm | Half-Bridge | 1200 V | 530 A | 2.6 mΩ | Gen 3 MOS + Diodes | 150 °C | 105 x 62 x 31 mm | Industrial | ||||||
62 mm | Half-Bridge | 1200 V | 350 A | 4 mΩ | Gen 3 MOS + Diodes | 150 °C | 105 x 62 x 31 mm | Industrial | ||||||
62 mm | Half-Bridge | 1700 V | 310 A | 4.29 mΩ | Gen 3 MOS + Diodes | 150 °C | 105 x 62 x 31 mm | Industrial | ||||||
62 mm | Half-Bridge | 1700 V | 225 A | 8 mΩ | Gen 2 MOS + Diodes | 150 °C | 106 x 62 x 30 mm | Industrial | ||||||
62 mm | Half-Bridge | 1200 V | 300 A | 4.2 mΩ | Gen 2 MOS + Diodes | 150 °C | 106 x 62 x 30 mm | Industrial | ||||||
62 mm | Half-Bridge | 1200 V | 175 A | 8 mΩ | Gen 3 MOS + Diodes | 150 °C | 105 x 62 x 31 mm | Industrial | ||||||
62 mm | Half-Bridge | 1200 V | 120 A | 13 mΩ | Gen 2 MOS + Diodes | 150 °C | 106 x 62 x 30 mm | Industrial | ||||||
62 mm | Half-Bridge | 1200 V | 530 A | 2.6 mΩ | Gen 3 MOS | 150 °C | 105 x 62 x 31 mm | Industrial | ||||||
FM | Half-Bridge | 1200 V | 84 A | 16 mΩ | Gen 3 MOS | 150 °C | 62.8 mm x 33.8 mm | Industrial | ||||||
FM | Half-Bridge | 1200 V | 84 A | 16 mΩ | Gen 3 MOS | 150 °C | 62.8 mm x 33.8 mm | Industrial | ||||||
FM | Half-Bridge | 1200 V | 117 A | 11 mΩ | Gen 3 MOS | 150 °C | 62.8 mm x 33.8 mm | Industrial | ||||||
FM | Half-Bridge | 1200 V | 117 A | 11 mΩ | Gen 3 MOS | 150 °C | 62.8 mm x 33.8 mm | Industrial | ||||||
GM | Half-Bridge | 1200 V | 141 A | 11 mΩ | Gen 3 MOS | 150 °C | 62.8 mm x 56.7 mm | Industrial | ||||||
GM | Half-Bridge | 1200 V | 141 A | 11 mΩ | Gen 3 MOS | 150 °C | 62.8 mm x 56.7 mm | Industrial | ||||||
GM | Half-Bridge | 1200 V | 160 A | 8 mΩ | Gen 3 MOS | 150 °C | 62.8 mm x 56.7 mm | Industrial | ||||||
GM | Half-Bridge | 1200 V | 160 A | 8 mΩ | Gen 3 MOS | 150 °C | 62.8 mm x 56.7 mm | Industrial | ||||||
GM | Half Bridge (AlN substrate) | 1200 V | 181 A | 8 mΩ | Gen 3 MOS | 150 °C | 62.8 mm x 56.7 mm | Industrial | ||||||
GM | Half Bridge (AlN substrate) | 1200 V | 181 A | 8 mΩ | Gen 3 MOS | 150 °C | 62.8 mm x 56.7 mm | Industrial | ||||||
GM | Half-Bridge | 1200 V | 200 A | 6 mΩ | Gen 3 MOS | 150 °C | 62.8 mm x 56.7 mm | Industrial | ||||||
GM | Half-Bridge | 1200 V | 200 A | 6 mΩ | Gen 3 MOS | 150 °C | 62.8 mm x 56.7 mm | Industrial | ||||||
GM | Half Bridge (AlN substrate) | 1200 V | 200 A | 6 mΩ | Gen 3 MOS | 150 °C | 62.8 mm x 56.7 mm | Industrial | ||||||
GM | Half Bridge (AlN substrate) | 1200 V | 200 A | 6 mΩ | Gen 3 MOS | 150 °C | 62.8 mm x 56.7 mm | Industrial | ||||||
FM | Six-pack (three-phase) | 1200 V | 30 A | 32 mΩ | Gen 3 MOS | 150 °C | 62.8 mm x 33.8 mm | Industrial |
參考設計
參考設計
No filters selected, showing all 9 products
參考設計 - Filter By
參考設計
Product SKU | Name | Buy Online | Type | Topology | Power | Discrete/Module | Package | Device SKU(s) | Designed By | View Product |
---|---|---|---|---|---|---|---|---|---|---|
AC to DC | Totem-Pole PFC | 3.6kW | Discrete | TOLL, TO-247-3 | Wolfspeed | |||||
AC to DC, DC to AC | Passive Rectifier and Three-Phase, 2-Level | 7.5kW | Module | FM | Wolfspeed | |||||
DC to AC | Three-Phase, 2-Level | 11kW | Discrete | TO-247-4, TO-263-7 | Wolfspeed | |||||
AC to DC | Three-Phase, 2-Level | 22kW | Discrete | TO-247-4 | Wolfspeed | |||||
DC to AC | Three-Phase, 2-Level | 25kW | Module | FM | Wolfspeed | |||||
DC to AC | Three-Phase, 2-Level | 200kW | Module | XM | Wolfspeed | |||||
DC to AC | Three-Phase, 2-Level | 250kW | Module | XM | Wolfspeed | |||||
DC to AC | Three-Phase, 2-Level | 300kW | Module | XM | Wolfspeed | |||||
DC to AC | Dual Three-Phase, 2-Level | 600kW | Module | XM | Wolfspeed |