提供全方位產品組合,使工業低電壓馬達驅動器更小、更高效
Wolfspeed 的 650V、新款 750V 及 1200V MOSFET 完整產品組合可在工業低電壓馬達驅動器中使用碳化矽進行設計時,提供更大的靈活性,協助工程師配合其獨特需求量身訂製設計。
多種封裝類型可供選擇,打造整體系統效率提高 2.6% 以上,並符合 IE4 與 IE5 嚴格效率標準的訂製解決方案。相較於高速軟切換 IGBT,Wolfspeed 的 MOSFET 傳導損耗更低並能大幅減少切換損耗,結合最佳化整體系統、更快的轉速及精確的控制,能夠顯著提高效能,同時減少聲頻噪聲。
Wolfspeed 的六管集成全橋功率模組 WolfPACK™ 可進一步簡化系統設計,為當前矽 IGBT 驅動器提供完整的現成解決方案。準備好迎接重新設計系統的挑戰了嗎?在散熱器尺寸顯著可縮小多達 77%的情況下,WolfPACK™ 可以在更大負載下運作,並進而實現更小型、更輕量、完全嵌入式的工業低壓電機驅動器。
請瀏覽下方的精選內容,詳細瞭解 Wolfspeed 碳化矽裝置如何顯著改善工業低電壓馬達驅動系統。
特色內容
業界頂尖的設計支援工具,針對工業馬達驅動器設計
Wolfspeed 提供業界頂尖的設計支援,包括 SpeedFit™ 設計模擬器、針對工業馬達驅動器應用的參考設計,以及新推出的 三相 SpeedVal™ 套件模組化評估平台,可在 2-30 kV 工業馬達驅動器、熱泵及空調應用的真實作業條件下快速測試 SiC 裝置。瀏覽我們的特色設計資源或探索所有設計支援工具。
工業低電壓馬達驅動器的精選設計支援
用於工業低壓馬達驅動的 Wolfspeed 碳化矽組件
Wolfspeed 的產品擁有多年經驗和專業知識的巔峰,品質與創新相結合,有助於推動您的設計。
分離式碳化矽MOSFET
分離式碳化矽MOSFET
No filters selected, showing all 9 products
分離式碳化矽MOSFET - Filter By
分離式碳化矽MOSFET
Product SKU | Buy Online | Request Sample | Data Sheet | CAD Model | Blocking Voltage | RDS(ON) at 25°C | Generation | Current Rating | Gate Charge Total | Output Capacitance | Total Power Dissipation (PTOT) | Maximum Junction Temperature | Package | Qualification |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
C3M0025075K1 New | 750 V | 25 mΩ | Gen 3 MOS | 80 A | 119 nC | 158 pF | 262 W | 175 °C | TO-247-4 LP | Industrial | ||||
C3M0045075K1 New | 750 V | 45 mΩ | Gen 3 MOS | 42 A | 65 nC | 95 pF | 139 W | 175 °C | TO-247-4 LP | Industrial | ||||
C3M0060075K1 New | 750 V | 60 mΩ | Gen 3 MOS | 35 A | 52 nC | 69 pF | 126 W | 175 °C | TO-247-4 LP | Industrial | ||||
650 V | 60 mΩ | Gen 3 | 36 A | 46 nC | 80 pF | 136 W | 175 °C | TO-263-7 | Industrial | |||||
650 V | 45 mΩ | Gen 3 | 47 A | 61 nC | 101 pF | 147 W | 175 °C | TO-263-7 XL | Industrial | |||||
650 V | 15 mΩ | Gen 3 | 120 A | 188 nC | 289 pF | 416 W | 175 °C | TO-247-4 | Industrial | |||||
1200 V | 40 mΩ | Gen 3 | 64 A | 61 nC | 94 pF | 272 W | 150 °C | TO-263-7 XL | Industrial | |||||
1200 V | 75 mΩ | Gen 3 | 30 A | 51 nC | 58 pF | 113.6 W | 150 °C | TO-263-7 | Industrial | |||||
1200 V | 75 mΩ | Gen 3 | 32 A | 51 nC | 58 pF | 113.6 W | 150 °C | TO-247-4 | Industrial |
分離式碳化矽肖特基二極管
分離式碳化矽肖特基二極管
No filters selected, showing all 6 products
分離式碳化矽肖特基二極管 - Filter By
分離式碳化矽肖特基二極管
Product SKU | Buy Online | Request Sample | Data Sheet | CAD Model | Blocking Voltage | Current Rating | Generation | Forward Voltage(VF(type)) | Maximum Continuous Current (IF) | Total Capacitive Charge (QC (typ)) | Package | Qualification |
---|---|---|---|---|---|---|---|---|---|---|---|---|
650 V | 30 A | Gen 6 | 1.35 V | 88 A | 98 nC | TO-247-2 | Industrial | |||||
650 V | 20 A | Gen 6 | 1.27 V | 20 A | 63 nC | TO-247-2 | Industrial | |||||
650 V | 50 A | Gen 6 | 1.3 V | 50 A | 158 nC | TO-247-2 | Industrial | |||||
650 V | 16 A | Gen 6 | 1.27 V | 16 A | 29 nC | TO-247-3 | Industrial | |||||
650 V | 16 A | Gen 3 | 1.5 V | 16 A | 44 nC | TO-220-2 | Industrial | |||||
1200 V | 10 A | Gen 4 | 1.5 V | 10 A | 52 nC per leg | TO-252-2 | Industrial |
功率模塊
功率模塊
No filters selected, showing all 37 products
功率模塊 - Filter By
功率模塊
Product SKU | Buy Online | Request Sample | Data Sheet | CAD Model | Package | Configuration | Blocking Voltage | Current Rating | RDS(ON) at 25°C | Generation | Maximum Junction Temperature | Module Size | Qualification | View Product |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
62 mm | Half-Bridge | 1200 V | 530 A | 2.6 mΩ | Gen 3 MOS + Diodes | 150 °C | 105 x 62 x 31 mm | Industrial + HV-H3TRB | ||||||
62 mm | Half-Bridge | 1200 V | 350 A | 4 mΩ | Gen 3 MOS + Diodes | 150 °C | 105 x 62 x 31 mm | Industrial + HV-H3TRB | ||||||
62 mm | Half-Bridge | 1200 V | 175 A | 8 mΩ | Gen 3 MOS + Diodes | 150 °C | 105 x 62 x 31 mm | Industrial + HV-H3TRB | ||||||
62 mm | Half-Bridge | 1200 V | 400 A | 3.25 mΩ | Gen 3 MOS | 175 °C | 105 x 62 x 31 mm | Industrial + HV-H3TRB | ||||||
62 mm | Half-Bridge | 1200 V | 300 A | 4 mΩ | Gen 3 MOS | 175 °C | 105 x 62 x 31 mm | Industrial + HV-H3TRB | ||||||
FM | Six-pack (three-phase) | 1200 V | 30 A | 32 mΩ | Gen 3 MOS | 150 °C | 62.8 mm x 33.8 mm | Industrial | ||||||
FM | Six-pack (three-phase) | 1200 V | 30 A | 21 mΩ | Gen 3 | 150 °C | 62.8 mm x 33.8 mm | Industrial | ||||||
FM | Six-pack (three-phase) | 1200 V | 30 A | 21 mΩ | Gen 3 MOS | 150 °C | 62.8 mm x 33.8 mm | Industrial | ||||||
GM | Six-pack (three-phase) | 1200 V | 50 A | 16 mΩ | Gen 3 MOS | 150 °C | 62.8 mm x 56.7 mm | Industrial | ||||||
GM | Six-pack (three-phase) | 1200 V | 50 A | 16 mΩ | Gen 3 MOS | 150 °C | 62.8 mm x 56.7 mm | Industrial | ||||||
FM | Full-Bridge | 1200 V | 37 A | 32 mΩ | Gen 3 MOS | 150 °C | 62.8 mm x 33.8 mm | Industrial | ||||||
FM | Full-Bridge | 1200 V | 37 A | 32 mΩ | Gen 3 MOS | 150 °C | 62.8 mm x 33.8 mm | Industrial | ||||||
FM | Full-Bridge | 1200 V | 48 A | 21 mΩ | Gen 3 MOS | 150 °C | 62.8 mm x 33.8 mm | Industrial | ||||||
FM | Full-Bridge | 1200 V | 48 A | 21 mΩ | Gen 3 MOS | 150 °C | 62.8 mm x 33.8 mm | Industrial | ||||||
62 mm | Half-Bridge | 1200 V | 530 A | 2.6 mΩ | Gen 3 MOS + Diodes | 150 °C | 105 x 62 x 31 mm | Industrial | ||||||
62 mm | Half-Bridge | 1200 V | 350 A | 4 mΩ | Gen 3 MOS + Diodes | 150 °C | 105 x 62 x 31 mm | Industrial | ||||||
62 mm | Half-Bridge | 1700 V | 310 A | 4.29 mΩ | Gen 3 MOS + Diodes | 150 °C | 105 x 62 x 31 mm | Industrial | ||||||
62 mm | Half-Bridge | 1700 V | 225 A | 8 mΩ | Gen 2 MOS + Diodes | 150 °C | 106 x 62 x 30 mm | Industrial | ||||||
62 mm | Half-Bridge | 1200 V | 300 A | 4.2 mΩ | Gen 2 MOS + Diodes | 150 °C | 106 x 62 x 30 mm | Industrial | ||||||
62 mm | Half-Bridge | 1200 V | 175 A | 8 mΩ | Gen 3 MOS + Diodes | 150 °C | 105 x 62 x 31 mm | Industrial | ||||||
62 mm | Half-Bridge | 1200 V | 120 A | 13 mΩ | Gen 2 MOS + Diodes | 150 °C | 106 x 62 x 30 mm | Industrial | ||||||
62 mm | Half-Bridge | 1200 V | 530 A | 2.6 mΩ | Gen 3 MOS | 150 °C | 105 x 62 x 31 mm | Industrial | ||||||
FM | Half-Bridge | 1200 V | 84 A | 16 mΩ | Gen 3 MOS | 150 °C | 62.8 mm x 33.8 mm | Industrial | ||||||
FM | Half-Bridge | 1200 V | 84 A | 16 mΩ | Gen 3 MOS | 150 °C | 62.8 mm x 33.8 mm | Industrial | ||||||
FM | Half-Bridge | 1200 V | 117 A | 11 mΩ | Gen 3 MOS | 150 °C | 62.8 mm x 33.8 mm | Industrial | ||||||
FM | Half-Bridge | 1200 V | 117 A | 11 mΩ | Gen 3 MOS | 150 °C | 62.8 mm x 33.8 mm | Industrial | ||||||
GM | Half-Bridge | 1200 V | 141 A | 11 mΩ | Gen 3 MOS | 150 °C | 62.8 mm x 56.7 mm | Industrial | ||||||
GM | Half-Bridge | 1200 V | 141 A | 11 mΩ | Gen 3 MOS | 150 °C | 62.8 mm x 56.7 mm | Industrial | ||||||
GM | Half-Bridge | 1200 V | 160 A | 8 mΩ | Gen 3 MOS | 150 °C | 62.8 mm x 56.7 mm | Industrial | ||||||
GM | Half-Bridge | 1200 V | 160 A | 8 mΩ | Gen 3 MOS | 150 °C | 62.8 mm x 56.7 mm | Industrial | ||||||
GM | Half Bridge (AlN substrate) | 1200 V | 181 A | 8 mΩ | Gen 3 MOS | 150 °C | 62.8 mm x 56.7 mm | Industrial | ||||||
GM | Half Bridge (AlN substrate) | 1200 V | 181 A | 8 mΩ | Gen 3 MOS | 150 °C | 62.8 mm x 56.7 mm | Industrial | ||||||
GM | Half-Bridge | 1200 V | 200 A | 6 mΩ | Gen 3 MOS | 150 °C | 62.8 mm x 56.7 mm | Industrial | ||||||
GM | Half-Bridge | 1200 V | 200 A | 6 mΩ | Gen 3 MOS | 150 °C | 62.8 mm x 56.7 mm | Industrial | ||||||
GM | Half Bridge (AlN substrate) | 1200 V | 200 A | 6 mΩ | Gen 3 MOS | 150 °C | 62.8 mm x 56.7 mm | Industrial | ||||||
GM | Half Bridge (AlN substrate) | 1200 V | 200 A | 6 mΩ | Gen 3 MOS | 150 °C | 62.8 mm x 56.7 mm | Industrial | ||||||
FM | Six-pack (three-phase) | 1200 V | 30 A | 32 mΩ | Gen 3 MOS | 150 °C | 62.8 mm x 33.8 mm | Industrial |
參考設計
參考設計
No filters selected, showing all 9 products
參考設計 - Filter By
參考設計
Product SKU | Name | Buy Online | Type | Topology | Power | Discrete/Module | Package | Device SKU(s) | Designed By | View Product |
---|---|---|---|---|---|---|---|---|---|---|
AC to DC | Totem-Pole PFC | 3.6kW | Discrete | TOLL, TO-247-3 | Wolfspeed | |||||
AC to DC, DC to AC | Passive Rectifier and Three-Phase, 2-Level | 7.5kW | Module | FM | Wolfspeed | |||||
DC to AC | Three-Phase, 2-Level | 11kW | Discrete | TO-247-4, TO-263-7 | Wolfspeed | |||||
AC to DC | Three-Phase, 2-Level | 22kW | Discrete | TO-247-4 | Wolfspeed | |||||
DC to AC | Three-Phase, 2-Level | 25kW | Module | FM | Wolfspeed | |||||
DC to AC | Three-Phase, 2-Level | 200kW | Module | XM | Wolfspeed | |||||
DC to AC | Three-Phase, 2-Level | 250kW | Module | XM | Wolfspeed | |||||
DC to AC | Three-Phase, 2-Level | 300kW | Module | XM | Wolfspeed | |||||
DC to AC | Dual Three-Phase, 2-Level | 600kW | Module | XM | Wolfspeed |
知識中心
Continue Reading 技術文章
使用 SpeedFit™ 設計模擬器,對於採用碳化矽的工業馬達驅動進行設計模擬
快速測試 Wolfspeed 的碳化矽功率元件,設計更高效、更小型、更安靜的工業單相和三相馬達驅動系統,涵蓋工業低電壓馬達驅動、伺服驅動、熱泵與空調的壓縮機等。SpeedFit 提供了散熱器參數的具體選擇,使得您的模擬更加貼近於實際的條件和運行。
查看全部 視頻影片
Continue Reading 技術文章