功率产品
参考设计
产品
产品
No filters selected, showing all 32 products
产品 - Filter By
产品
产品SKU | 名称 | 在线购买 | 类型 | 拓扑 | 功率 | 分立器件/模块 | 封装 | 器件 SKU | 设计者 | 浏览产品 |
---|---|---|---|---|---|---|---|---|---|---|
DC to DC | Buck | Discrete | TO-247-4 | Texas Instruments | ||||||
DC to AC | 2-Level | Module | YM | NXP | ||||||
DC to DC | Flyback | 0.015kW | Discrete | TO-263-7 | Wolfspeed | |||||
CRD-020DD17P-J 即将到来 | DC to DC | Flyback | 0.020kW | Discrete | TO-263-7 | Wolfspeed | ||||
AC to DC | Totem-Pole PFC | 2.2kW | Discrete | TO-247-3, TO-263-7 | Wolfspeed | |||||
AC to DC | Totem-Pole PFC | 3.6kW | Discrete | TOLL, TO-247-3 | Wolfspeed | |||||
DC to DC, DC to AC | Boost, Full Bridge Single Phase Inverter | 5kW | Discrete | TO-247-4, TO-247-3 | Telcodium | |||||
DC to DC | LLC | 6.6kW | Discrete | TO-247-3 | Wolfspeed | |||||
AC to DC | Interleaved Totem-Pole PFC | 6.6kW | Discrete | TO-247-3, TO-247-4 | Texas Instruments | |||||
DC to DC | CLLLC | 6.6kW | Discrete | TO-247-4 | Texas Instruments | |||||
AC to DC, DC to DC | Totem-Pole PFC and CLLC | 6.6kW | Discrete | TO-247-4, TO-247-3 | Wolfspeed | |||||
AC to DC, DC to AC | Passive Rectifier and Three-Phase, 2-Level | 7.5kW | Module | FM | Wolfspeed | |||||
DC to DC | DAB (Dual Active Bridge) | 10kW | Discrete | TO-247-4 | Texas Instruments | |||||
DC to AC | Three-Phase, 2-Level | 11kW | Discrete | TO-247-4, TO-263-7 | Wolfspeed | |||||
DC to AC | Three-Phase, 2-Level | 13kW | Discrete | TO-263-7 | Wolfspeed | |||||
DC to AC | Three-Phase, 2-Level | 20kW | Discrete | TO-247-4, TO-263-7 | Wolfspeed | |||||
DC to DC | CLLC | 22kW | Discrete | TO-247-4 | Wolfspeed | |||||
AC to DC | Three-Phase, 2-Level | 22kW | Discrete | TO-247-4 | Wolfspeed | |||||
DC to DC | CLLC | 22kW | Discrete | TO-263-7 | Wolfspeed | |||||
DC to AC | Three-Phase, 2-Level | 25kW | Module | FM | Wolfspeed | |||||
DC to AC, AC to DC | Three-Phase, 3-Level | 25kW | Discrete | TO-247-4 | Wolfspeed | |||||
DC to DC | LLC (3 Phase) | 30kW | Discrete | TO-247-4, TO-220-2, TO-247-3 | Wolfspeed | |||||
CRD-33DD12N-K 即将到来 | DC to DC | Buck, Boost - Synchronous | 33kW | Discrete | TO-247-4 | Wolfspeed | ||||
DC to DC | DAB (Dual Active Bridge) | 60kW | Module | GM | Wolfspeed | |||||
DC to DC | LLC (3 Phase) | 60kW | Discrete | TO-247-4 | Wolfspeed | |||||
DC to DC | Boost - Asynchronous | 60kW | Discrete | TO-247-4 | Wolfspeed | |||||
DC to DC | Three-Phase, 2-Level | 200kW | Module | GM | Wolfspeed | |||||
DC to AC | Three-Phase, 2-Level | 200kW | Module | XM | Wolfspeed | |||||
DC to AC | Three-Phase, 2-Level | 250kW | Module | XM | Wolfspeed | |||||
DC to AC | Three-Phase, 2-Level | 300kW | Module | XM | Texas Instruments | |||||
DC to AC | Three-Phase, 2-Level | 300kW | Module | XM | Wolfspeed | |||||
DC to AC | Dual Three-Phase, 2-Level | 600kW | Module | XM | Wolfspeed |
章节结束
文档、工具和支持
- 技术和销售文档
- 工具 & 支持
文件
Document Type | Document Name | Last Updated |
---|---|---|
用户指南 | 10/2024 | |
用户指南 | 04/2024 | |
用户指南 | 01/2024 | |
用户指南 | 01/2024 | |
用户指南 | 01/2024 | |
用户指南 | PRD-08373: 11 & 20 kW High-Efficiency Motor Drive Inverters User Guide CRD-11DA12N-K & CRD-20DA12N-K
| 01/2024 |
用户指南 | 01/2024 | |
用户指南 | 01/2024 | |
用户指南 | 01/2024 | |
用户指南 | 01/2024 | |
用户指南 | 01/2024 | |
用户指南 | 01/2024 | |
用户指南 | 11/2023 | |
用户指南 | 09/2023 | |
用户指南 | 07/2023 | |
用户指南 | 03/2023 | |
用户指南 | 09/2022 | |
用户指南 | 03/2022 | |
产品目录 | 01/2025 | |
销售条款 | 12/2021 |