功率产品
分立式碳化硅MOSFET
特色资源
产品
产品
No filters selected, showing all 99 products
产品 - Filter By
产品
产品SKU | 在线购买 | 索取样品 | 数据手册 | CAD模型 | 阻断电压 | 导通电阻 RDS(ON) @ 25°C | 代际 | 额定电流 | 总栅极电荷 | 输出电容 | 总功率损耗 (PTOT) | 最高结点温度 | 封装 | 认证 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
650 V | 15 mΩ | Gen 3 | 120 A | 188 nC | 289 pF | 416 W | 175 °C | TO-247-3 | Industrial | |||||
650 V | 15 mΩ | Gen 3 | 120 A | 188 nC | 289 pF | 416 W | 175 °C | TO-247-4 | Industrial | |||||
650 V | 25 mΩ | Gen 3 | 77 A | 111 nC | 186 pF | 326 W | 175 °C | TOLL | Industrial | |||||
650 V | 25 mΩ | Gen 3 | 80 A | 109 nC | 178 pF | 271 W | 175 °C | TO-263-7 XL | Industrial | |||||
650 V | 25 mΩ | Gen 3 | 97 A | 108 nC | 178 pF | 325 W | 175 °C | TO-247-3 | Industrial | |||||
650 V | 25 mΩ | Gen 3 | 97 A | 112 nC | 178 pF | 326 W | 175 °C | TO-247-4 | Industrial | |||||
650 V | 45 mΩ | Gen 3 | 46 A | 64 nC | 99 pF | 150 W | 175 °C | TO-247-4 | Automotive | |||||
650 V | 45 mΩ | Gen 3 | 49 A | 59 nC | 101 pF | 164 W | 175 °C | TOLL | Industrial | |||||
650 V | 45 mΩ | Gen 3 | 47 A | 61 nC | 101 pF | 147 W | 175 °C | TO-263-7 XL | Industrial | |||||
650 V | 45 mΩ | Gen 3 | 49 A | 63 nC | 101 pF | 176 W | 175 °C | TO-247-3 | Industrial | |||||
650 V | 45 mΩ | Gen 3 | 49 A | 63 nC | 101 pF | 176 W | 175 °C | TO-247-4 | Industrial | |||||
650 V | 60 mΩ | Gen 3 | 37 A | 46 nC | 72 pF | 131 W | 175 °C | TO-247-3 | Automotive | |||||
650 V | 60 mΩ | Gen 3 | 37 A | 49 nC | 72 pF | 131 W | 175 °C | TO-247-4 | Automotive | |||||
650 V | 60 mΩ | Gen 3 | 39 A | 46 nC | 72 pF | 131 W | 175 °C | TOLL | Industrial | |||||
650 V | 60 mΩ | Gen 3 | 29 A | 46 nC | 80 pF | 150 W | 175 °C | TO-247-3 | Industrial | |||||
650 V | 60 mΩ | Gen 3 | 36 A | 46 nC | 80 pF | 136 W | 175 °C | TO-263-7 | Industrial | |||||
650 V | 60 mΩ | Gen 3 | 37 A | 46 nC | 80 pF | 150 W | 175 °C | TO-247-4 | Industrial | |||||
650 V | 120 mΩ | Gen 3 | 21 A | 26 nC | 45 pF | 86 W | 175 °C | TOLL | Industrial | |||||
650 V | 120 mΩ | Gen 3 | 22 A | 28 nC | 45 pF | 98 W | 175 °C | TO-247-3 | Industrial | |||||
650 V | 120 mΩ | Gen 3 | 21 A | 26 nC | 45 pF | 86 W | 175 °C | TO-263-7 | Industrial | |||||
650 V | 120 mΩ | Gen 3 | 22 A | 28 nC | 45 pF | 98 W | 175 °C | TO-247-4 | Industrial | |||||
750 V | 15 mΩ | Gen 4 | 156 A | 180 nC | 255 pF | 554 W | 175 °C | TO-263-7 XL | Automotive | |||||
750 V | 15 mΩ | Gen 4 | 128 A | 191 nC | 255 pF | 372 W | 175 °C | TO-247-4 LP | Automotive | |||||
750 V | 25 mΩ | Gen 3 | 80 A | 119 nC | 158 pF | 262 W | 175 °C | TO-247-4 LP | Industrial | |||||
750 V | 25 mΩ | Gen 4 | 84 A | 114 nC | 158 pF | 281 W | 175 °C | TO-263-7 XL | Automotive | |||||
750 V | 25 mΩ | Gen 4 | 80 A | 119 nC | 158 pF | 262 W | 175 °C | TO-247-4 LP | Automotive | |||||
750 V | 45 mΩ | Gen 3 | 42 A | 65 nC | 95 pF | 139 W | 175 °C | TO-247-4 LP | Industrial | |||||
750 V | 45 mΩ | Gen 4 | 46 A | 62 nC | 95 pF | 172 W | 175 °C | TO-263-7 XL | Automotive | |||||
750 V | 45 mΩ | Gen 4 | 42 A | 65 nC | 95 pF | 139 W | 175 °C | TO-247-4 LP | Automotive | |||||
750 V | 60 mΩ | Gen 3 | 35 A | 52 nC | 69 pF | 126 W | 175 °C | TO-247-4 LP | Industrial | |||||
750 V | 60 mΩ | Gen 4 | 36 A | 50 nC | 77 pF | 131 W | 175 °C | TO-263-7 XL | Automotive | |||||
750 V | 60 mΩ | Gen 4 | 35 A | 52 nC | 69 pF | 126 W | 175 °C | TO-247-4 LP | Automotive | |||||
900 V | 30 mΩ | Gen 3 | 63 A | 87 nC | 131 pF | 149 W | 150 °C | TO-247-4 | Industrial | |||||
900 V | 65 mΩ | Gen 3 | 36 A | 30 nC | 66 pF | 125 W | 150 °C | TO-247-3 | Industrial | |||||
900 V | 120 mΩ | Gen 3 | 22 A | 18 nC | 48 pF | 83 W | 150 °C | TO-263-7 | Automotive | |||||
900 V | 120 mΩ | Gen 3 | 22 A | 17 nC | 40 pF | 83 W | 150 °C | TO-263-7 | Industrial | |||||
900 V | 120 mΩ | Gen 3 | 23 A | 17 nC | 40 pF | 97 W | 150 °C | TO-247-3 | Industrial | |||||
900 V | 280 mΩ | Gen 3 | 11.5 A | 9.5 nC | 20 pF | 50 W | 150 °C | TO-263-7 | Industrial | |||||
900 V | 280 mΩ | Gen 3 | 11.5 A | 9.5 nC | 20 pF | 54 W | 150 °C | TO-247-3 | Industrial | |||||
1000 V | 65 mΩ | Gen 3 | 35 A | 35 nC | 60 pF | 113.5 W | 150 °C | TO-263-7 | Industrial | |||||
1000 V | 65 mΩ | Gen 3 | 35 A | 35 nC | 60 pF | 113.5 W | 150 °C | TO-247-4 | Industrial | |||||
1000 V | 120 mΩ | Gen 3 | 22 A | 21.5 nC | 40 pF | 83 W | 150 °C | TO-263-7 | Industrial | |||||
1000 V | 120 mΩ | Gen 3 | 22 A | 21.5 nC | 40 pF | 83 W | 150 °C | TO-247-4 | Industrial | |||||
1200 V | 13 mΩ | Gen 4 | 153 A | 293 nC | 202 pF | 517 W | 175 °C | TO-247-4 | Automotive | |||||
1200 V | 16 mΩ | Gen 3 MOS | 125 A | 223 nC | 231 pF | 483 W | 175 °C | TO-247-4 LP | Industrial | |||||
1200 V | 16 mΩ | Gen 3 | 125 A | 223 nC | 231 pF | 483 W | 175 °C | TO-247-4 | Automotive | |||||
1200 V | 16 mΩ | Gen 3 | 115 A | 207 nC | 230 pF | 556 W | 175 °C | TO-247-3 | Industrial | |||||
1200 V | 16 mΩ | Gen 3 | 115 A | 211 nC | 230 pF | 556 W | 175 °C | TO-247-4 | Industrial | |||||
1200 V | 21 mΩ | Gen 3 MOS | 104 A | 177 nC | 174 pF | 405 W | 175 °C | TO-247-4 LP | Industrial | |||||
1200 V | 21 mΩ | Gen 3 | 114 A | 169 nC | 174 pF | 500 W | 175 °C | TO-263-7 XL | Industrial | |||||
1200 V | 21 mΩ | Gen 3 | 114 A | 169 nC | 174 pF | 500 W | 175 °C | TO-263-7 XL | Automotive | |||||
1200 V | 21 mΩ | Gen 3 | 104 A | 177 nC | 174 pF | 405 W | 175 °C | TO-247-4 | Automotive | |||||
1200 V | 21 mΩ | Gen 3 | 81 A | 160 nC | 180 pF | 469 W | 175 °C | TO-247-3 | Industrial | |||||
1200 V | 21 mΩ | Gen 3 | 100 A | 162 nC | 180 pF | 469 W | 175 °C | TO-247-4 | Industrial | |||||
1200 V | 25 mΩ | Gen 2 | 63 A | 161 nC | 220 pF | 463 W | 150 °C | TO-247-3 | Industrial | |||||
1200 V | 32 mΩ | Gen 3 MOS | 67 A | 113 nC | 126 pF | 278 W | 175 °C | TO-247-4 LP | Industrial | |||||
1200 V | 32 mΩ | Gen 3 MOS | 74 A | 108 nC | 126 pF | 341 W | 175 °C | TO-263-7 XL | Industrial | |||||
1200 V | 32 mΩ | Gen 3 | 74 A | 108 nC | 126 pF | 341 W | 175 °C | TO-263-7 XL | Automotive | |||||
1200 V | 32 mΩ | Gen 3 | 67 A | 113 nC | 126 pF | 278 W | 175 °C | TO-247-4 | Automotive | |||||
1200 V | 32 mΩ | Gen 3 | 68 A | 111 nC | 133 pF | 277 W | 150 °C | TO-263-7 XL | Industrial | |||||
1200 V | 32 mΩ | Gen 3 | 63 A | 114 nC | 129 pF | 283 W | 175 °C | TO-247-3 | Industrial | |||||
1200 V | 32 mΩ | Gen 3 | 63 A | 118 nC | 129 pF | 283 W | 175 °C | TO-247-4 | Industrial | |||||
1200 V | 40 mΩ | Gen 3 MOS | 57 A | 92 nC | 100 pF | 242 W | 175 °C | TO-247-4 LP | Industrial | |||||
1200 V | 40 mΩ | Gen 3 MOS | 63 A | 91 nC | 100 pF | 294 W | 175 °C | TO-263-7 XL | Industrial | |||||
1200 V | 40 mΩ | Gen 3 | 63 A | 91 nC | 100 pF | 294 W | 175 °C | TO-263-7 XL | Automotive | |||||
1200 V | 40 mΩ | Gen 3 | 57 A | 94 nC | 100 pF | 242 W | 175 °C | TO-247-4 | Automotive | |||||
1200 V | 40 mΩ | Gen 3 | 64 A | 61 nC | 94 pF | 272 W | 150 °C | TO-263-7 XL | Industrial | |||||
1200 V | 40 mΩ | Gen 3 | 66 A | 101 nC | 103 pF | 326 W | 175 °C | TO-247-3 | Industrial | |||||
1200 V | 40 mΩ | Gen 3 | 66 A | 99 nC | 103 pF | 326 W | 175 °C | TO-247-4 | Industrial | |||||
1200 V | 75 mΩ | Gen 3 MOS | 32 A | 55 nC | 58 pF | 145 W | 175 °C | TO-247-4 LP | Industrial | |||||
1200 V | 75 mΩ | Gen 3 MOS | 34 A | 52 nC | 58 pF | 172 W | 175 °C | TO-263-7 XL | Industrial | |||||
1200 V | 75 mΩ | Gen 3 | 34 A | 52 nC | 58 pF | 172 W | 175 °C | TO-263-7 XL | Automotive | |||||
1200 V | 75 mΩ | Gen 3 | 32 A | 54 nC | 58 pF | 136 W | 175 °C | TO-247-3 | Industrial | |||||
1200 V | 75 mΩ | Gen 3 | 32 A | 51 nC | 58 pF | 136 W | 175 °C | TO-247-4 | Industrial | |||||
1200 V | 75 mΩ | Gen 3 | 32 A | 55 nC | 58 pF | 145 W | 175 °C | TO-247-4 | Automotive | |||||
1200 V | 75 mΩ | Gen 3 | 32 A | 57 nC | 58 pF | 145 W | 175 °C | TO-247-3 | Automotive | |||||
1200 V | 75 mΩ | Gen 3 | 30 A | 54 nC | 58 pF | 113.6 W | 150 °C | TO-247-3 | Industrial | |||||
1200 V | 75 mΩ | Gen 3 | 30 A | 51 nC | 58 pF | 113.6 W | 150 °C | TO-263-7 | Industrial | |||||
1200 V | 75 mΩ | Gen 3 | 32 A | 51 nC | 58 pF | 113.6 W | 150 °C | TO-247-4 | Industrial | |||||
1200 V | 80 mΩ | Gen 2 | 36 A | 49 nC | 92 pF | 192 W | 150 °C | TO-247-3 | Industrial | |||||
1200 V | 160 mΩ | Gen 3 MOS | 18 A | 32 nC | 31 pF | 103 W | 175 °C | TO-247-4 LP | Industrial | |||||
1200 V | 160 mΩ | Gen 3 | 18 A | 28 nC | 31 pF | 104 W | 175 °C | TO-263-7 XL | Automotive | |||||
1200 V | 160 mΩ | Gen 3 | 17 A | 33 nC | 31 pF | 103 W | 175 °C | TO-247-3 | Automotive | |||||
1200 V | 160 mΩ | Gen 3 | 17 A | 32 nC | 31 pF | 103 W | 175 °C | TO-247-4 | Automotive | |||||
1200 V | 160 mΩ | Gen 3 | 17 A | 24 nC | 39 pF | 90 W | 150 °C | TO-263-7 | Industrial | |||||
1200 V | 160 mΩ | Gen 3 | 17 A | 38 nC | 39 pF | 97 W | 150 °C | TO-247-3 | Industrial | |||||
1200 V | 160 mΩ | Gen 2 | 19 A | 32.6 nC | 55 pF | 125 W | 150 °C | TO-247-3 | Industrial | |||||
1200 V | 320 mΩ | Gen 2 | 10 A | 20.4 nC | 23 pF | 62.5 W | 150 °C | TO-247-3 | Industrial | |||||
1200 V | 350 mΩ | Gen 3 | 7.2 A | 13 nC | 20 pF | 40.8 W | 150 °C | TO-263-7 | Industrial | |||||
1200 V | 350 mΩ | Gen 3 | 7.6 A | 19 nC | 20 pF | 50 W | 150 °C | TO-247-3 | Industrial | |||||
1700 V | 45 mΩ | Gen 2 | 75 A | 204 nC | 171 pF | 338 W | 150 °C | TO-247-4 Plus | Industrial | |||||
1700 V | 45 mΩ | Gen 2 | 75 A | 200 nC | 171 pF | 520 W | 150 °C | TO-247-3 | Industrial | |||||
1700 V | 900 mΩ | Gen 3 | 4.4 A | 8 nC | 7.96 pF | 41 W | 175 °C | TO-263-7 | Automotive | |||||
1700 V | 900 mΩ | Gen 3 | 4.4 A | 8 nC | 7.96 pF | 41 W | 175 °C | TO-247-3 | Automotive | |||||
1700 V | 900 mΩ | Gen 3 | 4.4 A | 8 nC | 7.96 pF | 41 W | 175 °C | TO-3PF | Industrial | |||||
1700 V | 900 mΩ | Gen 3 | 4.4 A | 8 nC | 7.96 pF | 41 W | 175 °C | TO-247-3 | Industrial | |||||
1700 V | 900 mΩ | Gen 3 | 4.4 A | 8 nC | 7.96 pF | 41 W | 175 °C | TO-263-7 | Industrial | |||||
1700 V | 1000 mΩ | Gen 2 | 5 A | 22 nC | 19 pF | 69 W | 150 °C | TO-247-3 | Industrial | |||||
1700 V | 1000 mΩ | Gen 2 | 5.3 A | 13 nC | 12 pF | 78 W | 150 °C | TO-263-7 | Industrial |
章节结束
产品系列
文档、工具和支持
- 技术和销售文档
- 工具 & 支持
- 合规
文件
Document Type | Document Name | Last Updated |
---|---|---|
应用指南 | 02/2025 | |
应用指南 | 01/2025 | |
应用指南 | 09/2024 | |
应用指南 | 01/2024 | |
应用指南 | 01/2024 | |
应用指南 | 01/2024 | |
应用指南 | 12/2023 | |
应用指南 | 11/2023 | |
应用指南 | 08/2023 | |
应用指南 | 01/2023 | |
应用指南 | 09/2022 | |
应用指南 | 02/2022 | |
应用指南 | 11/2021 | |
测试报告 | 01/2024 | |
测试报告 | 03/2022 | |
产品目录 | 01/2025 | |
销售条款 | Power Product Packing & Shipping Reference Guide This document details the production packaging details including container type, quantity, MOQ, and dimensions as well as the moisture sensitivity level (MSL) for discrete SiC Schottky Diodes and MOSFETs.
| 03/2025 |
销售条款 | 12/2021 |