Skip to Main Content
  • English
  • 简体中文
  • 繁體中文
Contact
View Cart

C3M0021120K1

Wolfspeed 750 V TO-247-4LP package
C3M0021120K1
Request Sample
1200 V, 21 mΩ, TO-247-4 LP package, Industrial qualified, Discrete SiC MOSFET
Wolfspeed's family of 1200 V Silicon Carbide (SiC) MOSFETs are optimized for use in high power applications such as UPS, motor control and drives, switched-mode power supplies, solar and energy storage systems, electric vehicle charging, high-voltage DC/DC converters, and more. Pairing Wolfspeed's 1200 V Silicon Carbide diodes with Silicon Carbide MOSFETs creates a powerful combination of higher efficiency for demanding applications.

Products

Display All SKUs in Product Family (34)

1200 V Discrete Silicon Carbide MOSFETs

No filters selected, showing all 1 products

1200 V Discrete Silicon Carbide MOSFETs

Product SKU
Buy Online
Request Sample
Data Sheet
Blocking Voltage
RDS(ON) at 25°C
Current Rating
Maximum Junction Temperature
Package
Status
Qualification
C3M0021120K1
New
1200 V
21 mΩ
104 A
175 °C
TO-247-4 LP
Active
Industrial

Product Details

Features
  • Stable RDS(ON) over temperature
  • Extremely fast switching
  • Reduction of heat-sink requirements
Benefits
  • Easier to drive (+15V gate drive)
  • Improved system-level efficiency
  • Rugged body diode (no need for external diode)
  • Avalanche ruggedness
Applications
  • Solar inverters and energy storage
  • DC Fast Charging Systems
  • Motor control and drives
  • Welding and inductive heating
  • Uninterruptible power supplies
  • High-voltage DC/DC converters

Documents, Tools & Support

Display All SKUs in Product Family (34)

Documents

Document Type
Document Name
Last Updated
Data Sheets
04/2024
Application Notes
01/2024
Application Notes
01/2024
Application Notes
01/2024
Application Notes
12/2023
Application Notes
11/2023
Application Notes
05/2023
Application Notes
01/2023
Application Notes
10/2022
Application Notes
09/2022
Application Notes
02/2022
Application Notes
11/2021
Test Report
01/2024
Test Report
03/2022
Product Catalog
05/2024
Sales Sheets & Flyers
10/2022
Sales Terms
This document details the production packaging details including container type, quantity, MOQ, and dimensions as well as the moisture sensitivity level (MSL) for discrete SiC Schottky Diodes and MOSFETs
04/2024
Sales Terms
12/2021
Technical SupportPower Applications Forum

Knowledge Center

View All
Power Modules

Unboxing the 25 kW Three-Phase Inverter Reference Design

Join Wolfspeed Applications Engineer Chris New as he unboxes the 25 kW three-phase inverter reference design and demonstrates how to get started evaluating power electronic system performance right out of the box.
View Now  Videos

Footer

Social Media

  • Instagram
  • X
  • LinkedIn
  • YouTube
Copyright © 2024 Wolfspeed, Inc.