Features
- Zero Reverse Recovery
- Zero Forward Recovery
- High-Frequency Operation
- Temperature-Independent Switching Behavior
- Extremely Fast Switching
- Positive Temperature Coefficient on VF
Product SKU | Buy Online | Data Sheet | Blocking Voltage | Current Rating | Total Capacitive Charge (QC (typ)) | Maximum Junction Temperature | Generation | Status |
---|---|---|---|---|---|---|---|---|
1700 V | 5 A | 79 nC | 175 °C | Gen 6 | Active | |||
1700 V | 10 A | 126 nC | 175 °C | Gen 6 | Active | |||
1700 V | 25 A | 325 nC | 175 °C | Gen 6 | Active | |||
1700 V | 50 A | 479 nC | 175 °C | Gen 6 | Active |
Document Type | Document Name | Last Updated |
---|---|---|
Data Sheets | 10/2022 | |
Data Sheets | 07/2022 | |
Data Sheets | 07/2022 | |
Data Sheets | 04/2022 | |
Application Notes | 09/2015 | |
Product Catalog | 05/2024 | |
Sales Terms | This document details the production packaging details including container type, quantity, MOQ, and dimensions as well as the moisture sensitivity level (MSL) for discrete SiC Schottky Diodes and MOSFETs
| 04/2024 |
Sales Terms | 12/2021 |