• English
  • 简体中文
  • 繁體中文
Contact
View Cart

1700 V Industrial Qualified Bare Die Silicon Carbide MOSFETs – Gen 3

Wolfspeed's Industrial qualified Gen 3 1700 V SiC MOSFETs are optimized for high power applications
Wolfspeed continues to lead in silicon carbide (SiC) with our first Industrial Gen 3 1700 V Bare Die SiC MOSFETs. The product is fully industrial qualified, with high blocking voltage (1700 V) with the industry-leading low RDS(ON) over temperature stability, enabling low conduction losses and highest figures of merit in the most demanding applications. These devices are optimized for use in high power applications such as locomotive traction, solid state circuit breakers, solar power, uninterruptible power supply, and more. Based on the latest 3rd generation technology, Wolfspeed’s 1700 V Bare Die Silicon Carbide MOSFETs include a range of on-resistance and package options that enable designers to select the right part for their application. The 1700 V MOSFETs are designed for low RDS(ON), are easy to parallel and compatible with standard gate drive design. The efficiency gained by moving from a silicon-based solution to Silicon Carbide can help reduce system size, weight, and cooling requirements. Back side metallization provides better solution to module designers in choice of assembly process and module layout.

Parametric Data

1700 V Industrial Qualified Bare Die Silicon Carbide MOSFETs – Gen 3

No filters selected, showing all 1 products

1700 V Industrial Qualified Bare Die Silicon Carbide MOSFETs – Gen 3

Product SKU
Buy Online
Data Sheet
Status
Blocking Voltage
RDS(ON) at 25°C
Current Rating
Gate Charge Total
Output Capacitance
Reverse Recovery Charge (Qrr)
Reverse Recovery Time (Trr)
Tjmax
Generation
Qualification
CPM3-1700-R020E
Active
1700 V
17.5 mΩ
120 A
249 nC
188 pF
2557 nC
43 ns
175 °C
Gen 3
Industrial

End of Section

Product Details

Features

  • Industrial Qualified
  • High blocking voltage with industry leading low RDS(on) over temperature stability
  • Resistant to latch-up
  • High gate resistance for drives

Benefits

  • Improves System Efficiency with lower switching and conduction losses
  • Reduces System Size, Weight, and Cooling Requirements
  • Enables high switching frequency operation
  • Easy to parallel and compatible with standard gate drive design

Typical Applications

  • Trains traction
  • Solar power
  • Uninterruptible power system (UPS)
  • Wind power

Tools & Support

Documents

Document Type
Document Name
Last Updated
Application Notes01/2025
Application Notes01/2025
Application Notes04/2024
Application Notes11/2023
Application Notes01/2023
Product Catalog01/2025
Sales Terms12/2021

Knowledge Center

View All
Auxiliary Power Supplies

Reimagine Auxiliary Power Supply System Durability & Cost with Wolfspeed’s New 1700 V MOSFET Technology

Continue Reading  Technical Articles

Support

Technical SupportPower Applications Forum

Footer

Social Media

  • Instagram
  • X
  • LinkedIn
  • YouTube
Copyright © 2025 Wolfspeed, Inc.