Features
- Industry-Leading; Reliable Silicon Carbide MOSFET Technology in Robust; Well-Established 62mm Form Factor
- Low-Inductance Design (10 – 15 nH) for Fast Switching with Low Power Losses
Product SKU | Buy Online | Data Sheet | CAD Model | Status | Package | Configuration | Blocking Voltage | Current Rating | RDS(ON) at 25°C | Generation | Tjmax | Module Size | Qualification | View Product |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
CAB530M12BM3 | Active | 62 mm | Half-Bridge | 1200 V | 530 A | 2.6 mΩ | Gen 3 MOS | 150 °C | 105 x 62 x 31 mm | Industrial |
Part Number | CAB530M12BM3 |
---|---|
Order Status | Active |
Buy Online | |
Package | 62 mm |
Container Type | Unit Box |
Container Qty. | 1 |
Standard Packing Qty. | 10 |
Minimum Order Qty. | 10 |
RoHS Declaration | |
---|---|
REACH Declaration | |
California Prop 65 | Learn More |
ECCN | EAR99 |
Document Type | Document Name | Last Updated |
---|---|---|
Data Sheets | 01/2024 | |
User Guide | 10/2024 | |
User Guide | 01/2024 | |
User Guide | 12/2023 | |
User Guide | 12/2023 | |
Application Notes | 07/2024 | |
Application Notes | 07/2024 | |
Application Notes | 03/2024 | |
Application Notes | 01/2024 | |
Application Notes | 11/2023 | |
Application Notes | 08/2023 | |
Application Notes | 01/2023 | |
Application Notes | 09/2022 | |
Application Notes | 11/2021 | |
Product Catalog | 05/2024 | |
Sales Sheets & Flyers | 01/2024 | |
Sales Sheets & Flyers | 01/2024 | |
Sales Sheets & Flyers | 02/2023 | |
Sales Terms | 12/2021 |