Skip to Main Content
  • English
  • 简体中文
  • 繁體中文
Contact
View Cart

CPM3-0650-0060A

Product rendering of three Wolfspeed Silicon Carbide Bare Die MOSFETs.
CPM3-0650-0060A
650 V, 60 mΩ, 37 A, Gen 3 Bare Die SiC MOSFET
Wolfspeed extends its Silicon Carbide (SiC) technology leadership with the introduction of 3rd-Generation 650 V Silicon Carbide MOSFETs, enabling smaller, lighter, and highly-efficient power conversion in an even wider range of power systems. The 650 V SiC MOSFET is ideal for applications including high performance industrial power supplies, server/telecom power, electric vehicle charging systems, energy storage systems, uninterruptible power supplies, and battery management systems.

Products

Display All SKUs in Product Family (3)

650 V Bare Die Silicon Carbide MOSFETs – Gen 3

No filters selected, showing all 1 products

650 V Bare Die Silicon Carbide MOSFETs – Gen 3

Product SKU
Buy Online
Data Sheet
Blocking Voltage
RDS(ON) at 25°C
Current Rating
Gate Charge Total
Output Capacitance
Reverse Recovery Charge (Qrr)
Reverse Recovery Time (Trr)
Maximum Junction Temperature
Generation
Status
CPM3-0650-0060A
650 V
60 mΩ
37 A
46 nC
80 pF
151 nC
11 ns
175 °C
Gen 3
Active

Product Details

Features
  • Low On-State Resistance over Temperature
  • Low Parasitic Capacitances
  • Fast Diode with ultra low reverse recovery
  • High Temperature Operation (Tj = 175°C)
Benefits
  • Improves System Efficiency with lower switching and conduction losses
  • Enables high switching frequency operation
  • Improves System Level Power Density
  • Reduces System Size; Weight; and Cooling Requirements
Applications
  • Industrial Power Supplies
  • Server/Telecom
  • EV-Charging Systems
  • Energy Storage Systems (ESS)
  • Uninterruptible Power Supplies (UPS)
  • Battery Management Systems (BMS)

Documents, Tools & Support

Display All SKUs in Product Family (3)

Documents

Document Type
Document Name
Last Updated
Application Notes
11/2023
Application Notes
01/2023
Application Notes
11/2021
Product Catalog
05/2024
Sales Sheets & Flyers
03/2022
Sales Terms
This document details the production packaging details including container type, quantity, MOQ, and dimensions as well as the moisture sensitivity level (MSL) for discrete SiC Schottky Diodes and MOSFETs
04/2024
Sales Terms
12/2021
Technical SupportPower Applications Forum

Knowledge Center

View All
Power Modules

Unboxing the 25 kW Three-Phase Inverter Reference Design

Join Wolfspeed Applications Engineer Chris New as he unboxes the 25 kW three-phase inverter reference design and demonstrates how to get started evaluating power electronic system performance right out of the box.
View Now  Videos

Footer

Social Media

  • Instagram
  • X
  • LinkedIn
  • YouTube
Copyright © 2024 Wolfspeed, Inc.