E-Boats and E-Ships
Semiconductor solutions for marine applications
From passenger ferries that travel throughout inland waterways to cargo ships that sail across the ocean, many maritime transport applications have started to incorporate all-electric and hybrid electric propulsion systems.
Modular and robust propulsion powered by Wolfspeed silicon carbide
Using SiC components, electric and hybrid electric boats and ships can meet the technical challenges of power density, high humidity environments, and high efficiency. These water vehicles benefit from reduced (or zero) emissions, quieter operation, lighter systems, lower maintenance, and lower total cost of ownership.
Electric-Powered Boats and Ships
Short distance, long distance, and recreational marine applications are all experiencing the shift from internal combustion engines driven by oil and diesel fuel to electric systems propelled by a combination of batteries, hydrogen fuel, and renewable energy sources.

Short Distance
Electric fishing boats, water taxis, passenger ferries, and other harbor craft serve a variety of functions, sailing short distances and docking frequently to plug into the local electricity grid.

Long Distance
Electric cargo ships, vessels, and tankers rely on the long-distance capabilities of hydrogen fuel cell technology to carry people and products across the sea. Offshore vessel charging stations and buoys, powered by renewable energy sources, support these marine applications.

Recreational
Electric jet skis, submarines, and yachts are growing in popularity as sustainable alternatives to conventional gas-powered water vehicles. Some recreational vessels incorporate solar panels as a source of backup power and to recharge the boat’s batteries through renewable energy.
Applications
Wolfspeed silicon carbide semiconductors enable new developments in power electronic systems integrated throughout electric water vehicles.
Click on the interactive block diagram to view common topologies (and suggested products) for each power system.
Products
Click on the interactive topology diagrams to select the right products for your system design.
Featured Reference Designs
Filter By
Product SKU | Name | Buy Online | Type | Topology | Power | Discrete/Module | Package | Device SKU(s) | Designed By | View Product |
---|---|---|---|---|---|---|---|---|---|---|
DC to DC | Flyback | 0.015kW | Discrete | TO-263-7 | Wolfspeed | |||||
AC to DC | Three-Phase 2-Level | 22kW | Discrete | TO-247-4 | Wolfspeed | |||||
DC to DC | CLLC | 22kW | Discrete | TO-247-4 | Wolfspeed | |||||
DC to AC | Three-Phase 2-Level | 25kW | Module | FM | Wolfspeed | |||||
DC to AC | Three-Phase 2-Level | 200kW | Module | XM | Wolfspeed | |||||
DC to AC | Three-Phase 2-Level | 250kW | Module | XM | Wolfspeed | |||||
DC to AC | Three-Phase 2-Level | 300kW | Module | XM | Wolfspeed | |||||
DC to AC | Dual Three-Phase, Three-Phase 2-Level | 600kW | Module | XM | Wolfspeed |