Skip to Main Content
  • English
  • 简体中文
  • 繁體中文
Contact
View Cart

Servo Drives

Wolfspeed silicon carbide meets efficiency standards and improves thermal performance without sacrificing precision or power.

Design embedded servo drives with Wolfspeed silicon carbide​

Servo drives are tasked with executing high power actions with absolute precision. Designing systems with Wolfspeed silicon carbide (SiC) enables smaller,  more efficient and more precise servo drives that can operate at faster rotation speeds without additional investment in mechanical gears. Redesigning servo drives with silicon carbide also enables the integration of drive into the motor itself, creating compact embedded drives that require significantly fewer cables and a much smaller power cabinet, freeing up factory floor space and saving on overall system cost.  ​

Wolfspeed’s comprehensive portfolio of 650 V, NEW  750 V and 1200 V MOSFETS and power modules enable greater flexibility when designing with silicon carbide in servo drives and help engineers tailor designs to their unique needs. ​

Choose from a variety of package types to build a custom solution that can improve overall system efficiency 2.6% or more. When compared to high-speed, soft-switched IGBTs, Wolfspeed's MOSFETs offer lower conduction losses and drastically reduced switching losses, coupled with an optimized overall system, thereby significantly improving the performance of servo drives, while reducing audible noise at the same time. 

Wolfspeed SiC enables next-generation embedded servo drives

Quickly evaluate your designs with the NEW 25 kW FM3 Three-Phase Inverter 

Wolfspeed Power Reference Design CRD25DA12N-FMC 25 kW Inverter
Wolfspeed’s new CRD25DA12N-FMC was developed with industrial motor drive designers in mind.

Designed to target industrial motor drives, Wolfspeed’s new 25 kW FM3 Three-Phase Inverter reference design provides comprehensive support to early SiC design-in activities. CRD25DA12N-FMC enables quick performance evaluation out of the box as a simple three-phase inverter topology. The flexibility of the generic power stage makes it simple to adapt to other applications, making it an ideal solution to evaluate or scale up power levels in industrial motor drives. This design features Wolfspeed’s 21 mW  six-pack WolfPACK™ module with pre-applied TIM and achieves peak efficiencies over 99.5%, power density of 5.7 kW/L, and 30 Arms capable of up to 100 kHz switching frequency.


Accelerate your servo drive system design process with SpeedFit™ Design Simulator

Watch as Wolfspeed’s Sidharth Gupta demonstrates how to quickly test Wolfspeed’s silicon carbide power devices with the SpeedFit Design Simulator and design more efficient, smaller and quieter servo drives. SpeedFit offers a detailed selection of heat sink parameters, bringing your simulation closer to real-time conditions and implementation. 

Watch the Video

Wolfspeed Silicon Carbide Components for Servo Drives

Wolfspeed’s products represent the culmination of years of experience and expertise, where quality meets innovation to help bring your design forward.

Single-Phase Motor Drive System 

Three-Phase Motor Drive System

Three-Phase Motor Drive in Unidirectional System 

Reference Designs

Reference Designs

No filters selected, showing all 9 products

Reference Designs - Filter By

Reference Designs

Product SKU
Name
Buy Online
Type
Topology
Power
Discrete/Module
Package
Device SKU(s)
Designed By
View Product
CRD-03600AD065E-L
AC to DC
Totem-Pole PFC
3.6kW
Discrete
TOLL, TO-247-3
Wolfspeed
AC to DC, DC to AC
Passive Rectifier and Three-Phase, 2-Level
7.5kW
Module
FM
Wolfspeed
DC to AC
Three-Phase, 2-Level
11kW
Discrete
TO-247-4, TO-263-7
Wolfspeed
AC to DC
Three-Phase, 2-Level
22kW
Discrete
TO-247-4
Wolfspeed
DC to AC
Three-Phase, 2-Level
25kW
Module
FM
Wolfspeed
DC to AC
Three-Phase, 2-Level
200kW
Module
XM
Wolfspeed
DC to AC
Three-Phase, 2-Level
250kW
Module
XM
Wolfspeed
DC to AC
Three-Phase, 2-Level
300kW
Module
XM
Wolfspeed
DC to AC
Dual Three-Phase, 2-Level
600kW
Module
XM
Wolfspeed

End of Section


Knowledge Center

View All
Low Voltage Industrial Drives

How Wolfspeed Power Modules are Revolutionizing 3-Phase Industrial Low Voltage Motor Drives