Skip to Main Content
  • English
  • 简体中文
  • 繁體中文
Contact
View Cart
An open laptop sits beside server stacks representing how Wolfspeed's Silicon Carbide power products deliver more computing power and thermal performance.
Industrial

Datacenter & Server Power Supplies

SiC technology: a powerful alternative to inefficient Si components in Server Power Supplies.

Wolfspeed Silicon Carbide: More with Less

When datacenters are fitted with power supplies built with Wolfspeed’s Silicon Carbide (SiC) MOSFETs and diodes, they can deliver more computing power per square foot–with a lower electric bill.

Product shot of Wolfspeed's Reference Design of a 6.6 kW High Frequency DC-DC Converter.
Wolfspeed's 6.6 kW High Frequency DC-DC Converter Reference Design

Server & Telecom Power Supplies

A full 2% of all electrical energy in the U.S. is consumed by data centers, and that number is growing worldwide. Power supplies designed around Wolfspeed’s Silicon Carbide products improve thermal performance sufficiently to create up to 40% savings in energy costs on cooling alone. In the period from 2010 and 2020, servers running SiC devices will have contributed 620 billion kWh in energy savings. Imagine how much more energy can be saved over the next 10 years. Silicon Carbide also enables designers to meet the requirements for the 80+Titanium standard, and Wolfspeed’s products are ready to meet even tougher future standards.

Professional headshot of Longteng Zhao, General Manager of Sinexcel

Wolfspeed modules enable Sinexcel to shrink power quality solutions by 50% and improve peak efficiency to 99%

Wolfspeed WolfPACK™ power modules enabled Sinexcel Electric Company, a global power supply manufacturer, to achieve 50% size and 40% weight reductions in two of their products – significantly improving cabinet capacities for the data centers they power.

“To meet the growing need for a power quality solution that has higher efficiency, higher power density, smaller size and lighter weight, we partnered with Wolfspeed to utilize its industry leading Wolfspeed WolfPACK™ Silicon Carbide power modules into our most recently launched P5 series Active Power Filter (APF) and Static Var Generator (SVG). This is a groundbreaking application of high-power silicon carbide in Active Power Filter (APF) and Static Var Generator (SVG) and will dramatically improve performance and market competitiveness of our power quality solution.”

– Mr. Longteng Zhao, General Manager of Power Quality Division, Sinexcel

Read the Case Study
Server Power Supplies Diagram
Server Power Supply

Videos

Exceeding Power Demands for Today’s Enterprise Server Applications

Data centers consume a mind-boggling 2% of all energy in the United States, and that number is expected to escalate worldwide. Learn how Wolfspeed Silicon Carbide helps to meet the emerging global energy standards and dramatically accelerates your design journey in critical applications such as enterprise servers.


Wolfspeed Silicon Carbide Components for Server Power Supplies

Wolfspeed products represent the culmination of years of experience and expertise, where quality meets innovation to help bring your design forward. Wolfspeed’s 650V Silicon Carbide MOSFETs and Schottky diodes offer the industry’s lowest drain-to-source on-resistances and forward voltages, enabling the highest levels of efficiency to meet the highest standards of performance.

650V Discrete SiC MOSFETs for Server Power Supplies

View All

650V Discrete SiC MOSFETs for Server Power Supplies

No filters selected, showing all 18 products

650V Discrete SiC MOSFETs for Server Power Supplies - Filter By

650V Discrete SiC MOSFETs for Server Power Supplies

Product SKU
Buy Online
Request Sample
Data Sheet
CAD Model
Blocking Voltage
RDS(ON) at 25°C
Generation
Current Rating
Gate Charge Total
Output Capacitance
Total Power Dissipation (PTOT)
Tjmax
Package
C3M0120065J
650 V
120 mΩ
Gen 3
21 A
26 nC
45 pF
86 W
175 °C
TO-263-7
650 V
120 mΩ
Gen 3
21 A
26 nC
45 pF
86 W
175 °C
TOLL
650 V
120 mΩ
Gen 3
22 A
28 nC
45 pF
98 W
175 °C
TO-247-3
650 V
120 mΩ
Gen 3
22 A
28 nC
45 pF
98 W
175 °C
TO-247-4
650 V
60 mΩ
Gen 3
29 A
46 nC
80 pF
150 W
175 °C
TO-247-3
650 V
60 mΩ
Gen 3
36 A
46 nC
80 pF
136 W
175 °C
TO-263-7
650 V
60 mΩ
Gen 3
37 A
46 nC
80 pF
150 W
175 °C
TO-247-4
650 V
60 mΩ
Gen 3
39 A
46 nC
72 pF
131 W
175 °C
TOLL
650 V
45 mΩ
Gen 3
47 A
61 nC
101 pF
147 W
175 °C
TO-263-7 XL
650 V
45 mΩ
Gen 3
49 A
63 nC
101 pF
176 W
175 °C
TO-247-3
650 V
45 mΩ
Gen 3
49 A
63 nC
101 pF
176 W
175 °C
TO-247-4
650 V
45 mΩ
Gen 3
49 A
59 nC
101 pF
164 W
175 °C
TOLL
650 V
25 mΩ
Gen 3
77 A
111 nC
186 pF
326 W
175 °C
TOLL
650 V
25 mΩ
Gen 3
80 A
109 nC
178 pF
271 W
175 °C
TO-263-7 XL
650 V
25 mΩ
Gen 3
97 A
108 nC
178 pF
325 W
175 °C
TO-247-3
650 V
25 mΩ
Gen 3
97 A
112 nC
178 pF
326 W
175 °C
TO-247-4
650 V
15 mΩ
Gen 3
120 A
188 nC
289 pF
416 W
175 °C
TO-247-3
650 V
15 mΩ
Gen 3
120 A
188 nC
289 pF
416 W
175 °C
TO-247-4

Discrete SiC Schottky Diodes for Server Power Supplies

Discrete SiC Schottky Diodes for Server Power Supplies

No filters selected, showing all 13 products

Discrete SiC Schottky Diodes for Server Power Supplies - Filter By

Discrete SiC Schottky Diodes for Server Power Supplies

Product SKU
Buy Online
Request Sample
Data Sheet
CAD Model
Blocking Voltage
Current Rating
Generation
Forward Voltage(VF(type))
Maximum Continuous Current (IF)
Total Capacitive Charge (QC (typ))
Total Power Dissipation (PTOT)
Package
650 V
4 A
Gen 6
1.27 V
4 A
16 nC
73 W
TO-220-2
650 V
4 A
Gen 6
1.27 V
4 A
16 nC
52 W
TO-252-2
650 V
6 A
Gen 6
1.27 V
6 A
23 nC
73 W
TO-220-2
650 V
6 A
Gen 6
1.27 V
6 A
23 nC
68 W
TO-252-2
650 V
6 A
Gen 6
1.27 V
6 A
23 nC
69 W
QFN 8x8
650 V
8 A
Gen 6
1.27 V
8 A
29 nC
92.6 W
TO-220-2
650 V
8 A
Gen 6
1.27 V
8 A
29 nC
85 W
TO-252-2
650 V
8 A
Gen 6
1.27 V
8 A
29 nC
92 W
QFN 8x8
650 V
10 A
Gen 6
1.27 V
10 A
35 nC
109 W
TO-220-2
650 V
10 A
Gen 6
1.27 V
10 A
34 nC
99 W
TO-252-2
650 V
10 A
Gen 6
1.27 V
10 A
34 nC
119 W
QFN 8x8
650 V
16 A
Gen 6
1.27 V
16 A
29 nC
100 W
TO-247-3
650 V
20 A
Gen 6
1.27 V
20 A
35 nC
116 W
TO-247-3

Reference Designs to Accelerate Your Time to Market

Wolfspeed not only offers the solutions to bring your design into the future of automotive technology, but our Reference Designs can help you accelerate your design cycle process. Reference Designs include full system design resource package with schematics, BOM, and more.

Featured Reference Designs for Server Power Supplies

Featured Reference Designs for Server Power Supplies

No filters selected, showing all 5 products

Featured Reference Designs for Server Power Supplies - Filter By

Featured Reference Designs for Server Power Supplies

Product SKU
Name
Buy Online
Type
Topology
Power
Discrete/Module
Package
Device SKU(s)
Designed By
View Product
AC to DC
Totem-Pole PFC
2.2kW
Discrete
TO-247-3, TO-263-7
Wolfspeed
AC to DC
Totem-Pole PFC
3.6kW
Discrete
TOLL, TO-247-3
Wolfspeed
DC to DC
LLC
6.6kW
Discrete
TO-247-3
Wolfspeed
TIDA-01604
AC to DC
Interleaved Totem-Pole PFC
6.6kW
Discrete
TO-247-3, TO-247-4
Texas Instruments
AC to DC
Three-Phase, 2-Level
22kW
Discrete
TO-247-4
Wolfspeed

Tools & Support

Design Tools
Support
  • Power Applications Forum
  • Where to Buy
  • Sample Center
  • Power Product Catalog
  • Sales Sheets & Flyers

Knowledge Center

Design Resources

Practical Tools for Designing with Silicon Carbide in Industrial Motor Drives

Simplify, accelerate and de-risk the design process when designing industrial motor drives with silicon carbide and easily access IE4 and IE5 efficiency standards.
Continue Reading  Blog
Technical SupportPower Applications Forum

Footer

Social Media

  • Instagram
  • X
  • LinkedIn
  • YouTube
Copyright © 2024 Wolfspeed, Inc.