Wolfspeed Logo

Main menu navigation

  • Explore Products

    • Power Modules
    • Discrete MOSFETs
    • Discrete Schottky Diodes
    • Bare Die MOSFETs
    • Bare Die Schottky Diodes
    • Reference Designs
    • Gate Driver Boards
    • Evaluation Kits
    • Materials Products
  • Explore Applications

    • Automotive

      • EV Powertrain
      • On-Board Charger
      • On-Board DC/DC Converter
    • E-Mobility

      • Commercial, Construction & Agriculture Vehicles
      • E-Boats and E-Ships
      • Trains & Traction
    • Industrial

      • Datacenter & Server Power Supplies
      • Uninterruptible Power Supplies
    • Industrial Motor Drives

      • Low Voltage Motor Drives
      • Heat Pump & Air Conditioning
      • Servo Drives
    • Renewable Energy

      • Energy Storage Systems
      • Fast Charging
      • Residential & Light Commercial Solar Systems
      • Industrial & Commercial Solar Systems
      • Utility Scale Renewable Energy
    • Materials Applications
  • Tools & Support
  • Explore Company

    • About
    • Locations
    • Senior Leadership
    • Powerful Perspectives
    • Quality
    • Sustainability
    • News
    • Events
  • Careers
  • Investors
  • English
  • 简体中文 - Chinese (Simplified)
  • 繁體中文 - Chinese (Traditional)
Contact
View Cart
Renewable Energy

Energy Storage Systems

Wolfspeed Silicon Carbide is capable of incredible reliability and efficiency within battery-based energy storage systems, meaning power is always available even when the sun sets.

  • Overview
  • Products
  • Block Diagrams
  • Knowledge Center
  • Overview
  • Products
  • Block Diagrams
  • Knowledge Center

Energy Storage Systems Enable a Secure Energy Future

One of the biggest challenges facing the renewable industry is how to manage supply vs demand, as power generated by solar and wind systems can fluctuate considerably depending on environmental conditions and time of day. Battery-based Energy Storage Systems (ESS) are one way that system designers can address this challenge and create a reliable energy infrastructure at the residential, commercial, industrial and utility levels.

Wolfspeed Silicon Carbide MOSFETs, Schottky diodes and power modules are the gold-standard for energy storage systems, creating systems that are more efficient and power dense, have simpler circuit topologies that reduce overall cost and size, all while meeting emerging efficiency standards.

Illustrated diagram showing how solar panels are used to charge power grids, EV chargers, industrial and residential applications.

Close up product image of the Wolfspeed WolfPACK™ power modules
Wolfspeed WolfPACK™ Silicon Carbide Power Modules provide an excellent solution for fast design implementation, scalability, and lower assembly overhead.

Residential and Commercial Energy Storage Solutions

Solar photovoltaic and wind energy storage systems have multiple power stages that can benefit from Wolfspeed Silicon Carbide MOSFETs, Schottky diodes and power modules, including the Wolfspeed WolfPACK™ family of devices. Whether it is a single-phase residential system (5-15 kW) ore three-phase commercial system (30-100 kW), the architecture and power circuit topologies are similar and can be scaled according to power level.

At the residential and commercial level, energy storage systems save excess power generated during peak times for the building it is tied to. Using Wolfspeed Silicon Carbide in a residential or light commercial buck/boost battery interface circuit can improve charge and discharge efficiency while reducing system cost and size.


Three 1200V SiC MOSFETs arranged in a horizontal row.
Wolfspeed offers the broadest portfolio of 1200 V SiC MOSFETs in the industry. These MOSFETs are optimized for use in high power applications and based on 3rd generation technology.

Utility-Scale Energy Storage Solutions

Larger industrial and utility-scale energy storage systems utilize massive battery storage systems that operate before the meter, storing enough power for large factories or entire utility grids. These large-scale ESS can also benefit from Wolfspeed Silicon Carbide in the buck/boost circuit. Currently, using Wolfspeed’s 1200 V MOSFETs and Schottky diodes in a three-level configuration or WolfPACK™ Six-Pack Modules provides an ideal combination of efficiency and ease of design along with the highest system power density. New 1500 V photovoltaic solar systems are delivering higher voltage to energy storage systems.


Accelerate your solar system design process with SpeedFit™ Design Simulator

Watch as Wolfspeed's Zan Huang demonstrates using the SpeedFit™ Design Simulator to simulate a solar MPPT Boost Converter and see how you can achieve high efficiency and power density in solar systems even under elevated temperatures.

When You Need Power You Can Rely on, Choose Wolfspeed

Alternative energy systems are an alternative only when they can be counted on, which is why Wolfspeed is a great choice. Wolfspeed SiC’s robust performance has proven its value time and again, with billions of field hours for our most popular SiC components.

Up To
30%
Lower Losses
Up To
50%
Higher Power Density
Up To
15%
System Cost Savings

Block Diagrams

  • This T-type topology for a 800 V system utilizes 1200 V MOSFETs in series or 1200 V half-bridge power modules coupled with 650V or 750 V MOSFETs to achieve reduced overall system losses.

    Power Solar T Type inverter
  • Innovative 2300 V modules utilize 200 mm silicon carbide technology to enable simplified system architectures, while providing industry-leading switching performance, improved device and system durability.

    Six-Switches-2-level-inverter
  • This approach uses 650 V or 750 V MOSFETs for single-phase systems and 1200 V MOSFETs for three-phase systems for improved battery charging.

    Bi-directional-DC-DC-Battery-48v-Charger
  • This simplified boost converter couples 650 V or 750 V MOSFETs for single-phase system or 1200 V MOSFETs for three-phase systems with complimentary diodes for a complete silicon carbide boost converter solution

    2-level-Boost-Converter
  • This 2-level, three-phase inverter provides a simplified power topology for minimal component count.

    2-level-three-phase-inverter-renewable-energy

Featured Products

1200 V Discrete Silicon Carbide Schottky Diodes
Wolfspeed’s 1200 V Discrete SiC Schottky Diodes feature the MPS (Merged PiN Schottky) design, which is more robust and reliable.
650 V Discrete Silicon Carbide MOSFETs
Wolfspeed’s 650 V MOSFETs in a TO-Leadless package enable high efficiency and high power density.
Product Shot of Wolfspeed's Reference Design of a 60 kW Interleaved Boost Converter
60 kW Interleaved Boost Converter
Wolfspeed’s 60 kW Interleaved Boost Converter reference design demonstrates Wolfspeed’s C3M™ SiC MOSFETs in a 4-phase interleaved boost converter.
1200 V Discrete Silicon Carbide MOSFETs
Wolfspeed’s family of 1200 V Silicon Carbide MOSFETs are optimized for use in high power applications and features a wide variety of on-resistances and package options.
1200 V Discrete Silicon Carbide Schottky Diodes
Wolfspeed’s 1200 V Discrete SiC Schottky Diodes feature the MPS (Merged PiN Schottky) design, which is more robust and reliable.
650 V Discrete Silicon Carbide MOSFETs
Wolfspeed’s 650 V MOSFETs in a TO-Leadless package enable high efficiency and high power density.
Product Shot of Wolfspeed's Reference Design of a 60 kW Interleaved Boost Converter
60 kW Interleaved Boost Converter
Wolfspeed’s 60 kW Interleaved Boost Converter reference design demonstrates Wolfspeed’s C3M™ SiC MOSFETs in a 4-phase interleaved boost converter.
1200 V Discrete Silicon Carbide MOSFETs
Wolfspeed’s family of 1200 V Silicon Carbide MOSFETs are optimized for use in high power applications and features a wide variety of on-resistances and package options.
1200 V Discrete Silicon Carbide Schottky Diodes
Wolfspeed’s 1200 V Discrete SiC Schottky Diodes feature the MPS (Merged PiN Schottky) design, which is more robust and reliable.
650 V Discrete Silicon Carbide MOSFETs
Wolfspeed’s 650 V MOSFETs in a TO-Leadless package enable high efficiency and high power density.
Product Shot of Wolfspeed's Reference Design of a 60 kW Interleaved Boost Converter
60 kW Interleaved Boost Converter
Wolfspeed’s 60 kW Interleaved Boost Converter reference design demonstrates Wolfspeed’s C3M™ SiC MOSFETs in a 4-phase interleaved boost converter.

Knowledge Center

View All
Design Resources

Maximizing Performance of 1500 V DC Bus Applications with the 2300 V SiC Modules

View Now  Webinars
Auxiliary Power Supplies

Reimagine Auxiliary Power Supply System Durability & Cost with Wolfspeed’s New 1700 V MOSFET Technology

Continue Reading  Technical Articles
Renewable Energy

Revolutionizing Power Electronics with Silicon Carbide to Pioneer Sustainable Solutions

Continue Reading  White Paper

Support

Technical SupportPower Applications Forum
Buy OnlineFind a Distributor
Request SamplesVisit the Sample Center

Footer

Wolfspeed Logo

Social Media

  • Instagram
  • X
  • LinkedIn
  • YouTube

Footer Navigation

  • Contact
  • Where to Buy
  • Licensing
  • Suppliers & Contractors

Legal

  • Privacy Policy
  • Cookie Policy
  • Terms Of Use
  • Accessibility
Copyright © 2025 Wolfspeed, Inc.