Wolfspeed’s 62mm power module platform provides the system benefits of Silicon Carbide (SiC); while maintaining the robust; industry-standard 62 mm module package. The internal design of Wolfspeed’s 62mm BM package enables high speed Silicon Carbide switching benefits; due to the low-inductance layout. The BM platform is a perfect fit for applications in the industrial test equipment; rail / traction; and EV charging infrastructure markets.
Industry-Leading; Reliable Silicon Carbide MOSFET Technology in Robust; Well-Established 62mm Form Factor
Strong Thermal Performance + Material Selections Optimized for Industrial & Harsh Environment Applications
Low-Inductance Design (10 – 15 nH) for Fast Switching with Low Power Losses
MOSFET Die and Selected Modules Qualified to HV-H3TRB
Benefits
Broad Portfolio of Current and Voltage Ratings Available to Fit Diverse Industrial Application Requirements
Fast Time to Market with Minimal Development Required for Transition from 62 mm IGBT Packages
Reduced Cooling Requirements & Overall System Cost
Optimized Internal Layout for Low Power Losses & Minimal Overshoot for Maximum Voltage Utilization
Applications
Railway & Traction
EV Charging Infrastructure
Industrial Automation & Testing
High Frequency Power Supplies
Renewable Energy Systems & Grid-Tied Inverters
Active Front Ends & AC Inverters
Documents, Tools & Support
Technical & Sales Documents
Tools & Support
Compliance
Documents
Document Type
Document Name
Last Updated
Data Sheets
01/2024
Data Sheets
01/2024
Data Sheets
01/2024
User Guide
01/2024
User Guide
01/2024
User Guide
12/2023
User Guide
12/2023
Application Notes
03/2024
Application Notes
01/2024
Application Notes
11/2023
Application Notes
08/2023
Application Notes
01/2023
Application Notes
11/2021
Product Catalog
05/2024
Sales Sheets & Flyers
01/2024
Sales Sheets & Flyers
01/2024
Sales Terms
This document details the production packaging details including container type, quantity, MOQ, and dimensions as well as the moisture sensitivity level (MSL) for discrete SiC Schottky Diodes and MOSFETs
Join Wolfspeed Applications Engineer Chris New as he unboxes the 25 kW three-phase inverter reference design and demonstrates how to get started evaluating power electronic system performance right out of the box.