Skip to Main Content
  • English
  • 简体中文
  • 繁體中文
Contact
View Cart

C3M0120065K

Image that includes both the front and back of the TO-247-4 package used for Wolfspeed's discrete Silicon Carbide power devices including SiC MOSFETs and Schottky diodes.
C3M0120065K
Request Sample
650 V, 120 mΩ, 22 A, TO-247-4 package, Gen 3 Discrete SiC MOSFET
Wolfspeed extends its Silicon Carbide (SiC) technology leadership with the introduction of 3rd-Generation 650 V MOSFETs, enabling smaller, lighter, and highly-efficient power conversion in an even wider range of power systems. The 650 V MOSFET product family is ideal for applications including high performance industrial power supplies, server/telecom power, electric vehicle charging systems, energy storage systems, uninterruptible power supplies, and battery management systems.

Products

Display All SKUs in Product Family (18)

650 V Discrete Silicon Carbide MOSFETs

No filters selected, showing all 1 products

650 V Discrete Silicon Carbide MOSFETs

Product SKU
Buy Online
Request Sample
Data Sheet
CAD Model
Blocking Voltage
RDS(ON) at 25°C
Current Rating
Maximum Junction Temperature
Package
Status
Qualification
C3M0120065K
650 V
120 mΩ
22 A
175 °C
TO-247-4
Active
Industrial

Product Details

Features
  • Low On-State Resistance over Temperature
  • Low Parasitic Capacitances
  • Fast Diode with ultra low reverse recovery
  • High Temperature Operation (TJ = 175°C)
  • Kelvin Source Pin
  • Industry Standard Through-Hole & SMT Packages
  • Small form factor
  • Low lead inductance
  • Low Thermal Impedance
Benefits
  • Improves System Efficiency with lower switching and conduction losses
  • Enables high switching frequency operation
  • Improves System Level Power Density
  • Reduces System Size; Weight; and Cooling Requirements
  • Enables new hard switching topologies (Totem-Pole PFC)
Applications
  • Industrial Power Supplies
  • Server/Telecom
  • EV-Charging Systems
  • Energy Storage Systems (ESS)
  • Uninterruptible Power Supplies (UPS)
  • Battery Management Systems (BMS)

Documents, Tools & Support

Display All SKUs in Product Family (18)

Documents

Document Type
Document Name
Last Updated
Data Sheets
12/2023
Application Notes
01/2024
Application Notes
01/2024
Application Notes
11/2023
Application Notes
05/2023
Application Notes
01/2023
Application Notes
10/2022
Application Notes
09/2022
Application Notes
02/2022
Application Notes
11/2021
Application Notes
11/2021
Test Report
01/2024
Test Report
03/2022
Product Catalog
05/2024
Sales Sheets & Flyers
10/2022
Sales Terms
This document details the production packaging details including container type, quantity, MOQ, and dimensions as well as the moisture sensitivity level (MSL) for discrete SiC Schottky Diodes and MOSFETs
04/2024
Sales Terms
12/2021
Technical SupportPower Applications Forum

Knowledge Center

View All
MOSFETs

Designing with Top Side Cooled (TSC) Silicon Carbide Power Devices 

Improve thermal management and conserve power with Wolfspeed’s New TSC MOSFETs and Schottky diodes.
Continue Reading  Technical Articles

Low Load Efficiency Simulations with Silicon Carbide

Power electronics devices are almost never working at maximum of their capabilities because of safety, reliability but even application mission profile. Our experts will demonstrate how Wolfspeed's free SpeedFit simulation tool is the perfect starting point before moving to accurate LTSpice simulations.
View Now  Webinars

Footer

Social Media

  • Instagram
  • X
  • LinkedIn
  • YouTube
Copyright © 2024 Wolfspeed, Inc.