Skip to Main Content
  • English
  • 简体中文
  • 繁體中文
Contact
View Cart

C3M0160120D

Angled product photo of the front and back of the TO-247-3 package used for Wolfspeed's Discrete Silicon Carbide MOSFETs.
C3M0160120D
Request Sample
1200 V, 160 mΩ, 17 A, TO-247-3 package, Gen 3 Discrete SiC MOSFET
Wolfspeed's family of 1200 V Silicon Carbide (SiC) MOSFETs are optimized for use in high power applications such as UPS, motor control and drives, switched-mode power supplies, solar and energy storage systems, electric vehicle charging, high-voltage DC/DC converters, and more. Based on 3rd generation technology, the wide variety of on-resistances and package options enables designers to select the right part for their applications. Pairing Wolfspeed's 1200 V Silicon Carbide diodes with Silicon Carbide MOSFETs creates a powerful combination of higher efficiency for demanding applications.

Products

Display All SKUs in Product Family (34)

1200 V Discrete Silicon Carbide MOSFETs

No filters selected, showing all 1 products

1200 V Discrete Silicon Carbide MOSFETs

Product SKU
Buy Online
Request Sample
Data Sheet
CAD Model
Blocking Voltage
RDS(ON) at 25°C
Current Rating
Maximum Junction Temperature
Package
Status
Qualification
C3M0160120D
1200 V
160 mΩ
17 A
150 °C
TO-247-3
Active
Industrial

Product Details

Features
  • Stable RDS(ON) over temperature
  • Available in package options with separate Kelvin source pin
  • Extremely fast switching
  • Reduction of heat-sink requirements

 

Benefits
  • Easier to drive (+15V gate drive)
  • Improved system-level efficiency
  • Rugged body diode (no need for external diode)
  • Avalanche ruggedness
Applications
  • Solar inverters and energy storage
  • Onboard and fast DC EV-Charging Systems
  • Motor control and drives
  • Welding and inductive heating
  • Auxiliary power supplies
  • High-voltage DC/DC converters

 

Documents, Tools & Support

Display All SKUs in Product Family (34)

Documents

Document Type
Document Name
Last Updated
Data Sheets
01/2024
Application Notes
01/2024
Application Notes
01/2024
Application Notes
11/2023
Application Notes
05/2023
Application Notes
01/2023
Application Notes
10/2022
Application Notes
09/2022
Application Notes
02/2022
Application Notes
11/2021
Test Report
03/2022
Product Catalog
05/2024
Sales Sheets & Flyers
06/2023
Sales Sheets & Flyers
03/2022
Sales Terms
This document details the production packaging details including container type, quantity, MOQ, and dimensions as well as the moisture sensitivity level (MSL) for discrete SiC Schottky Diodes and MOSFETs
04/2024
Sales Terms
12/2021
Technical SupportPower Applications Forum

Knowledge Center

View All
Power Modules

Unboxing the 25 kW Three-Phase Inverter Reference Design

Join Wolfspeed Applications Engineer Chris New as he unboxes the 25 kW three-phase inverter reference design and demonstrates how to get started evaluating power electronic system performance right out of the box.
View Now  Videos

Footer

Social Media

  • Instagram
  • X
  • LinkedIn
  • YouTube
Copyright © 2024 Wolfspeed, Inc.