Continue Reading White Paper
C4D02120A
1200 V, 2 A, TO-220-2 package, Industrial qualified, Discrete SiC Schottky Diode

Parametric Data
1200 V Discrete Silicon Carbide Schottky Diodes
No filters selected, showing all 1 products
End of Section
Ordering & Compliance
C4D02120A Ordering
Part Number | C4D02120A |
---|---|
Order Status | Active |
Buy Online | |
Request Sample | |
Package | TO-220-2 |
Container Type | Tube |
Container Qty. | 50 |
Standard Packing Qty. | 1000 |
Minimum Order Qty. | 1000 |
C4D02120A Compliance
Halogen Free | Yes |
---|---|
Lead Free | Yes |
RoHS Declaration | |
REACH Declaration | |
California Prop 65 | Learn More |
ECCN | EAR99 |
Related Documents
C4D02120A Related Documents
Soldering & Handling | |
---|---|
Packing & Shipping |
Featured Resources
Design Tools
Technical Support
Featured Application Notes
Documents, Tools & Support
- Technical & Sales Documents
- Tools & Support
- Compliance
Documents
Document Type | Document Name | Last Updated |
---|---|---|
Data Sheets | 10/2024 | |
Application Notes | 02/2025 | |
Application Notes | 07/2024 | |
Application Notes | 09/2022 | |
Application Notes | 02/2022 | |
Application Notes | 09/2015 | |
Product Catalog | 01/2025 | |
Sales Terms | Power Product Packing & Shipping Reference Guide This document details the production packaging details including container type, quantity, MOQ, and dimensions as well as the moisture sensitivity level (MSL) for discrete SiC Schottky Diodes and MOSFETs
| 04/2024 |
Sales Terms | 12/2021 |
Knowledge Center
Beat the Heat This Summer with Wolfspeed SiC in Residential & Commercial Air Conditioners and Heat Pumps
Silicon carbide is revolutionizing the heat pump and air conditioning industry by delivering unprecedented efficiency, enhanced durability, and superior performance in the most challenging of environments.
Continue Reading Technical Articles
Designing with Top Side Cooled (TSC) Silicon Carbide Power Devices
Improve thermal management and conserve power with Wolfspeed’s New TSC MOSFETs and Schottky diodes.
Continue Reading Technical Articles