Skip to Main Content
  • English
  • 简体中文
  • 繁體中文
Contact
View Cart

C4D40120H

Angled product photo of the front and back of the TO-247-2 package used for Wolfspeed's Discrete Silicon Carbide MOSFETs.
C4D40120H
Request Sample
1200 V, 40 A, TO-247-2 package, Gen 4 Discrete SiC Schottky Diode
Wolfspeed’s C4D40120H is a 1200 V Discrete Silicon Carbide (SiC) Schottky Diode (40 A) that features the MPS (Merged PiN Schottky) design which is more robust and reliable than standard Schottky barrier diodes. Pairing Wolfspeed Silicon Carbide diodes with Silicon Carbide MOSFETs creates a powerful combination of higher efficiency and reduced component pricing when purchased together.

Products

Display All SKUs in Product Family (26)

1200 V Discrete Silicon Carbide Schottky Diodes

No filters selected, showing all 1 products

1200 V Discrete Silicon Carbide Schottky Diodes

Product SKU
Buy Online
Request Sample
Data Sheet
CAD Model
Blocking Voltage
Current Rating
Forward Voltage(VF(type))
Maximum Continuous Current (IF)
Package
Qualification
Status
C4D40120H
1200 V
40 A
1.5 V
40 A
TO-247-2
Industrial
Active

Documents, Tools & Support

Display All SKUs in Product Family (26)

Documents

Document Type
Document Name
Last Updated
Data Sheets
09/2023
Application Notes
05/2023
Application Notes
09/2022
Application Notes
02/2022
Application Notes
09/2015
Product Catalog
05/2024
Sales Terms
This document details the production packaging details including container type, quantity, MOQ, and dimensions as well as the moisture sensitivity level (MSL) for discrete SiC Schottky Diodes and MOSFETs
04/2024
Sales Terms
12/2021
Technical SupportPower Applications Forum

Knowledge Center

View All
MOSFETs

Designing with Top Side Cooled (TSC) Silicon Carbide Power Devices 

Improve thermal management and conserve power with Wolfspeed’s New TSC MOSFETs and Schottky diodes.
Continue Reading  Technical Articles

Low Load Efficiency Simulations with Silicon Carbide

Power electronics devices are almost never working at maximum of their capabilities because of safety, reliability but even application mission profile. Our experts will demonstrate how Wolfspeed's free SpeedFit simulation tool is the perfect starting point before moving to accurate LTSpice simulations.
View Now  Webinars

Footer

Social Media

  • Instagram
  • X
  • LinkedIn
  • YouTube
Copyright © 2024 Wolfspeed, Inc.