Skip to Main Content
  • English
  • 简体中文
  • 繁體中文
Contact
View Cart
Product shot of the Evaluation Gate Driver Tool Optimized for the 1200 V BM2 Module Platform

Evaluation Gate Driver Tool Optimized for the 1200 V BM2 Module Platform

CGD1200HB2P-BM2
Wolfspeed’s CGD1200HB2P-BM2 is a form-factor-fitting; two-channel gate driver for the Gen2 62mm power module platform. Each of the two gate drive channels is protected against over-current and reverse polarity.  On-board 2 W isolated power supplies supporting 75 kHz switching frequency.
SiC Products Supported

62mm (BM2 & BM3) SiC Half-Bridge Power Modules

Documents, Tools, & Support

Documents

Document Type
Document Name
Last Updated
Data Sheets
Half-Bridge Module Companion Tool
01/2024
User Guide
01/2024
User Guide
12/2023
Design Files
03/2020
Application Notes
01/2023
Sales Sheets & Flyers
01/2024
Sales Sheets & Flyers, User Guide
03/2022

Knowledge Center

Industrial E-Mobility

Driving Industrial E-Mobility With Silicon Carbide Semiconductors

Continue Reading  White Paper
Technical SupportPower Applications Forum

Footer

Social Media

  • Instagram
  • X
  • LinkedIn
  • YouTube
Copyright © 2025 Wolfspeed, Inc.