• English
  • 简体中文
  • 繁體中文
Contact
View Cart

Gate Driver Board for 3rd Generation (C3M™) Silicon Carbide MOSFETs

CGD15SG00D2
Features:
  • Supports 650 V and 1200 V (C3M™) Silicon Carbide MOSFETs
  • Gate driver output voltage = +15 V(max) / -3.3 V(min)
  • Low capacitance LLC isolated power supply
  • High Creepage (8mm) clearance
  • Resistor network allows user friendly optimization of gate signals
  • Full reference design files available for download
  • Available for purchase
Product shot of the Gate Driver Board for 3rd Generation (C3M™) SiC MOSFETs

Documents, Tools, & Support

Documents

Document Type
Document Name
Last Updated
User Guide
PRD-08391: CGD15SG00D2 Gate Driver for Wolfspeed’s Gen 3 SiC MOSFETs User Guide
10/2024
Design Files12/2024
Design Files12/2024
Design Files12/2024
Design Files12/2024
Design Files12/2024
Application Notes01/2025
Application Notes01/2023
White Papers11/2024

Knowledge Center

View All
Design Resources

Maximizing Performance of 1500 V DC Bus Applications with the 2300 V SiC Modules

Continue Reading  Webinars

Support

Technical SupportPower Applications Forum

Footer

Social Media

  • Instagram
  • X
  • LinkedIn
  • YouTube
Copyright © 2025 Wolfspeed, Inc.